| Site Search | Product Search | IA Global Search |
... 36.9 mA Contact form 4PDT Contact method Single Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...er CR Contact form 4PDT Contact method Single Contact material Au clad + Ag alloy Contact rated load 250 VAC 3 A (Resistive load) 250 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...Diode Contact form 4PDT Contact method Single Contact material Au clad + Ag alloy Contact rated load 250 VAC 3 A (Resistive load) 250 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...0 mA Contact form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...9 mA Contact form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...R Contact form 4PDT Contact method Bifurcated Contact material Au clad + Ag alloy Contact rated load 250 VAC 3 A (Resistive load) 250 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...R Contact form 4PDT Contact method Bifurcated Contact material Au clad + Ag alloy Contact rated load 250 VAC 3 A (Resistive load) 250 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...e Contact form 4PDT Contact method Bifurcated Contact material Au clad + Ag alloy Contact rated load 250 VAC 3 A (Resistive load) 250 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...e Contact form 4PDT Contact method Bifurcated Contact material Au clad + Ag alloy Contact rated load 250 VAC 3 A (Resistive load) 250 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...tact form 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4))...
...tact form 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4))...
...um peak current 15 A Ripple 100 mV(p-p) max. Static input variation influence 0.5 % max. Static load variation influence 1.5 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...um peak current 30 A Ripple 130 mV(p-p) max. Static input variation influence 0.5 % max. Static load variation influence 1.5 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...ease position Left side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 3: NC Contact rating Contact form ...
...ease position Left side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Contact rating Contact form ...
...ease position Left side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NO Contact ...
...ease position Left side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact ...
...ease position Left side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
...ease position Left side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
...ease position Left side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit pos...