| Site Search | Product Search | IA Global Search |
...on is set with a pedestal. • The contact surface with the wafer carrier uses a special chemical-resistant fluororesin. • The unique optical system enables stable detection of almost all wafer...
...ter. * Withdrew length: Approx. 1.3 to 5.8 mm High-power Beam (Long-distance Installation, Dust-resistant) • Maximum sensing distance without attaching a Lens: 20 m (E32-T17L) Suitable fo...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). • Capable of high-speed sampling ...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). * Visual confirmation of judgemen...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). • Capable of high-speed sampling ...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). * Visual confirmation of judgemen...
...isplayed. The cause of the errors and countermeasures are both displayed. Added the ENVIRONMENT RESISTANT type (F3SJ-B[][][][]P25-02TS) to the E3SJ series. The coolant-resistant stru...
...ed in devices. E2EC-Q Prevents adherence of weld spatter to the Sensing Head. (Improved spatter-resistant model) E2EC-Q Employs a fluoride cable (Improved spatter-resistant model) la...
...talog / Manual / CAD / Software last update: September 11, 2023 SUS316L Body, IP69K Protection, Resistant to High Temperatures and Detergents Improved resistance to detergents and rusting App...
...Top) IP69K Degree of Protection with an SUS316L Housing The housing is constructed of corrosion-resistant SUS316L, and the display cover is PES (polyethersulfone) or PEI (polyetherimid). Both...
...n with an SUS316L Housing (Same Durability as the E3ZM) The housing is constructed of corrosion-resistant SUS316L, and the display cover is PES (polyethersulfone). Both materials are hig...
...cable use environment Use RJ45 connectors for in-panel wiring and M12 connectors (Round Water - resistant Connectors) with IP67 protection for wiring outside the control panel where environme...
...2 model. Stable Detection in Harsh Environments with Splatter Resistance and Durability Spatter-resistant models with fluororesin-coated head are also available. Reduces adhesion of spatter t...
... Single-ended input type with built-in power supply terminals for low power equipments or noize-resistant differential input type (NX-AD) • Selecting channel to use, moving average, input dis...
...a world of difference! Three compelling reasons why the S8VK is the right power supply for you: Resistant in tough environments Omron is confident that the quality of the S8VK will exceed you...
...ies for easy confirmation of operation. (Set by default to light for non-operation.) • VCTF oil-resistant cables with CE marking. (Applicable only to standard models.) last update: December 1...
... complete range of Limit Switches with a long history of meeting user needs. Select environment-resistant specifications, actuators for essentially any workpiece, operating sensitivity matche...
...pecifications Dimensions Catalog / Manual / CAD / Software General-purpose Switches Environment-resistant Limit Switches Spatter-prevention Switches Long-life Switches last update: November 1...
...a world of difference! Three compelling reasons why the S8VK is the right power supply for you: Resistant in tough environments Omron is confident that the quality of the S8VK will exceed you...
...plication can be used with a wide variety of hardware including a large monitor and environment-resistant monitor, quickly meeting changing users’ needs. Soft-NA runs on an industrial PC or a...