| Site Search | Product Search | IA Global Search |
...output (Contact output) Resistive load: 250 VAC 5 A (cosφ=1) Minimum applicable load: 1 mA at 5 VDC (failure level: P) Ambient temperature range Operating: -10 to 55 ℃ (with no icing) Storage...
...put (Contact output) Resistive load: 3 A at 250 VAC (cosφ=1) Minimum applicable load: 1 mA at 1 VDC (failure level: P) Ambient temperature range Operating: -10 to 55 ℃ (with no icing) Storage...
...put (Contact output) Resistive load: 3 A at 250 VAC (cosφ=1) Minimum applicable load: 1 mA at 1 VDC (failure level: P) Ambient temperature range Operating: -10 to 55 ℃ (with no icing) Storage...
...put (Contact output) Resistive load: 3 A at 250 VAC (cosφ=1) Minimum applicable load: 1 mA at 1 VDC (failure level: P) Ambient temperature range Operating: -10 to 55 ℃ (with no icing) Storage...
...istance Light source Red LED (624 nm) Power supply voltage 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
... object Iron 8 x 8 x 1 mm Response frequency 1 kHz (Average value) Power supply voltage 5 to 24 VDC ripple (p-p) 10% max. Operating voltage range 4.75 to 30 VDC Current consumption 1...
...ect Iron 30 x 30 x 1 mm Response frequency 100 Hz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Leakage current 0.8 mA ...
...istance Light source Red LED (624 nm) Power supply voltage 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...4.9 mm (green) Sampling period 50 times/second (20 ms) Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength Between the entire external terminal and case: 2,300 VAC 1 min Noise i...
...es: 120 ms max. Thermocouple input ranges: 180 ms max. Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength Between the entire external terminal and case: 2,300 VAC 1 min Noise i...
...a-Sigma method Sampling period 50 times/second (20 ms) Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength Between the entire external terminal and case: 2,300 VAC 1 min Noise i...
...a-Sigma method Sampling period 50 times/second (20 ms) Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength Between the entire external terminal and case: 2,300 VAC 1 min Noise i...
...istance Light source Red LED (624 nm) Power supply voltage 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...ss plate (t = 1.0 mm, 150 x 150 mm) Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC±10% ripple (p-p) 10% included Current consumption 25 mA max. Control output NPN open collec...
...istance Light source Red LED (624 nm) Power supply voltage 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
... mm dia. (sensing distance: 250 mm) Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption 30 mA max. Power consumption 720 mW max. (Pow...
... mm dia. (sensing distance: 250 mm) Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption 30 mA max. Power consumption 720 mW max. (Pow...
... mm dia. (sensing distance: 200 mm) Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption 30 mA max. Power consumption 720 mW max. (Pow...
... mm dia. (sensing distance: 200 mm) Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption 30 mA max. Power consumption 720 mW max. (Pow...
... mm dia. (sensing distance: 250 mm) Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption 30 mA max. Power consumption 720 mW max. (Pow...