| Site Search | Product Search | IA Global Search |
...ng function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
...ng function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
...ng function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
...ng function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
...ng function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
...ng function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
...ng function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
... condensation) Insulation resistance 20 MΩ or higher (500 VDC megger) Dielectric strength 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
... condensation) Insulation resistance 20 MΩ or higher (500 VDC megger) Dielectric strength 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...tor LED/Mechanical indicator Contact form SPDT Contact material Ag alloy Contact rated load 250 VAC 6 A (Resistive load (cosφ = 1)) 250 VAC 2.5 A (Inductive load (cosφ = 0.4)) 30 VDC...
...tor LED/Mechanical indicator Contact form SPDT Contact material Ag alloy Contact rated load 250 VAC 6 A (Resistive load (cosφ = 1)) 250 VAC 2.5 A (Inductive load (cosφ = 0.4)) 30 VDC...
...chanical indicator Contact form SPDT Contact material Au plating+Ag alloy Contact rated load 30 VAC 0.05 A (Resistive load (cosφ = 1)) 36 VDC 0.05 A (Resistive load) Terminal structure Wire ...
...chanical indicator Contact form SPDT Contact material Au plating+Ag alloy Contact rated load 30 VAC 0.05 A (Resistive load (cosφ = 1)) 36 VDC 0.05 A (Resistive load) Terminal structure Wire ...
...tor LED/Mechanical indicator Contact form SPDT Contact material Ag alloy Contact rated load 250 VAC 6 A (Resistive load (cosφ = 1)) 250 VAC 2.5 A (Inductive load (cosφ = 0.4)) 30 VDC...
...nction Equipped Operating indicator Equipped Rated voltage 12 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Push-In Plus Terminal Block Item list...
...nction Equipped Operating indicator Equipped Rated voltage 24 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Push-In Plus Terminal Block Item list...
...s function None Operating indicator Equipped Rated voltage 12 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Push-In Plus Terminal Block Item list...
...s function None Operating indicator Equipped Rated voltage 24 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Push-In Plus Terminal Block Item list...
...and the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 500 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...and the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 500 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...