| Site Search | Product Search | IA Global Search |
...onal Area Held with grooves. Detection is possible even with adhesion of oil. Magnetic flux Oil NS N SNSN S MR Sensor Magnetic scale Spindle Case Ball Retainer Magnetic scale Robot cable spec...
https://www.omron.com.tw/data_pdf/cat/e9nc-t_e433-e1_3_1_csm1012465.pdf
...ves) PC PLC DeviceNet Configurator or CX-Integrator DeviceNet Serial communications EJ1N DRT MS NS TS MAX No. NODE ADR COPY 123456 EDS UP/DN MODE TC2/4 NO 10 1 COM1 COM2 COM3 PWR RUN ERR ALM ...
https://www.omron.com.tw/data_pdf/cat/ej1_ds_e_12_5_csm222.pdf
...-HFU型 EJ1N-TC4型或 EJ1N-TC2型EJ1C-EDU型連接埠C 註. EJ1N-TC型中,請設定EJ1N-HFU型設定的通訊模組No.以外的值。 EJ1N DRT MS NS TS MAX No. NODE ADR COPY 123456 EDS UP/DN MODE TC2/4 NO ×10 ×1 COM1...
https://www.omron.com.tw/data_pdf/cat/ej1_sgtd-045_tw_5_8.pdf
...本。 *3.透過EtherNet/IP模組連接NJ系列CPU時,無法使用下述功能。 ・透過Sysmac Studio (Network Configurator除外)與NJ系列CPU模組連線・NS系列顯示器的故障排除功能 *4.適用的PLC如下。 NJ□01-□□□□型...
https://www.omron.com.tw/data_pdf/cat/ethernet_ip_sbcd-057au_tw.pdf
...NIX CONTACT •Length: 75.5/95.5/115.5/200 cm •Height: 7.5mm •Material: Iron •Surface: Conductive NS 35/7,5 PERF •Length:75.5/95.5/115.5/200 cm •Height: 15mm •Material: Iron •Surface: Conductiv...
https://www.omron.com.tw/data_pdf/cat/fh-l550_q351-e1_6_1_csm1122155.pdf
...NIX CONTACT •Length: 75.5/95.5/115.5/200 cm •Height: 7.5mm •Material: Iron •Surface: Conductive NS 35/7,5 PERF •Length:75.5/95.5/115.5/200 cm •Height: 15mm •Material: Iron •Surface: Conductiv...
https://www.omron.com.tw/data_pdf/cat/fh_q197-e1_29_1_csm1013479.pdf
...控制器專用) FH-XDM-L 鋁軌35mm Phoenix Contact 株式會社・長度: 75.5/95.5/115.5/200cm ・高度:7.5mm ・材質:鐵・表面加工:導電加工 NS 35/7,5 PERF ・長度: 75.5/95.5/115.5/200cm ・高度:15mm ...
...eft/right) Noise immunity Fast transient burst •DC power Direct infusion: 2 kV, Pulse rising: 5 ns, Pulse width: 50 ns, Burst continuation time: 15 ms/0.75 ms, Period: 300 ms, Applic...
https://www.omron.com.tw/data_pdf/cat/fhv7-ai_q366-e1_3_1_csm1132672.pdf
...left/right) Noise immunity Fast transient burst •DC power Direct infusion: 2kV, Pulse rising: 5 ns, Pulse width: 50 ns, Burst continuation time: 15 ms/0.75 ms, Period: 300 ms, Applic...
https://www.omron.com.tw/data_pdf/cat/fhv7_q264-e1_8_2_csm1066920.pdf
...value): 500 V Note: This value was measured under the following conditions. Noise duration: 100 ns and 1μs Repetition period: 100 Hz Noise application time: 3 min The SSR in operation may cau...
https://www.omron.com.tw/data_pdf/cat/g3pf_ds_e_7_12_csm748.pdf
...value): 500 V Note: This value was measured under the following conditions. Noise duration: 100 ns and 1μs Repetition period: 100 Hz Noise application time: 3 min Replacing the Thyristor Mod...
https://www.omron.com.tw/data_pdf/cat/g3ph_j177-e1_2_2_csm1000554.pdf
...value): 500 V Note: This value was measured under the following conditions. Noise duration: 100 ns and 1μs Repetition period: 100 Hz Noise application time: 3 min Mounting to Control Panel If...
https://www.omron.com.tw/data_pdf/cat/g3pj_j210-e1_4_3_csm1050153.pdf
.../s2 Shock resistance Malfunction: 200 m/s2 Noise immunity Noise level: 2.0 kV; pulse width: 100 ns to 1μs Ambient temperature Operating: 0 to 55°C (with no condensation or icing) Ambient humi...
https://www.omron.com.tw/data_pdf/cat/g70a_j087-e1_1_10_csm1057151.pdf
...on 100 m/s2 Noise immunity Power input (normal mode) 600 V for 10 min with a pulse width of 100 ns to 1μs Power input (common mode) 1.5 kV for 10 min with a pulse width of 100 ns to ...
https://www.omron.com.tw/data_pdf/cat/g70d-soc08_ds_e_5_1_csm1046356.pdf
... terminals Noise immunity Power input (normal mode): 600 V for 10 min with a pulse width of 100 ns to 1μs Power input (common mode): 1.5 kV for 10 min with a pulse width of 100 ns to...
https://www.omron.com.tw/data_pdf/cat/g70d-soc16_fom16_ds_e_4_1_csm1046357.pdf
... terminals Noise immunity Power input (normal mode): 600 V for 10 min with a pulse width of 100 ns to 1μs Power input (common mode): 1.5 kV for 10 min with a pulse width of 100 ns to...
https://www.omron.com.tw/data_pdf/cat/g70d-vsoc16_-vfom16_ds_e_3_1_csm1046358.pdf
... 3 times each in 6 directions along 3 axes Noise immunity Noise level: 1.5 kV; pulse width: 100 ns to 1μs Ambient operating temperature −40 to 55°C (with no icing or condensation) Ambient ope...
https://www.omron.com.tw/data_pdf/cat/g70v_j215-e1_2_21_csm1050154.pdf
...ouble amplitude) Shock resistance 200 m/s2 Noise immunity Noise level: 1.5 kV; pulse width: 100 ns to 1μs Rated voltage between positive and negative terminal blocks Rated voltage of controll...
https://www.omron.com.tw/data_pdf/cat/g7tc_ds_e_9_1_csm1046354.pdf
...output terminals and power output terminals Noise immunity Noise level: 1.5 kV, pulse width: 50 ns/1µs (600 V for 24-VDC model) Vibration resistance Destruction: 10 to 55 to 10 Hz, 0.75-mm si...
https://www.omron.com.tw/data_pdf/cat/g9b_ds_e_4_1_csm53.pdf
...4 S44 S24 S14 D4 A2 T42 T41 T22 T21 A1 X2 X1 D3 D2 D1 Y1 T12 T11 T33 T31 T1 ERR EI AND FB ED T2 NS PWR T32 G9SX-NSA222-T03 24VDC 25mm以上25mm以上 50mm以上 50mm以上單線(steel wire)0.2~2.5mm...