| Site Search | Product Search | IA Global Search |
...附件(另售) 狭缝(对射型用)传感器中不附带,因此请根据需要进行订购。 【外形尺寸图P.10】 反射板(回归反射型用必需)E39-R1传感器附带。 其他反射板可根据需要订购。 【外形尺寸图E39-L/E39-S/E39-...
...ensions on page 10.) Reflectors (A Reflector is required for each Retro-reflective Sensor.) The E39-R1 Reflector is provided with the Sensor. Order other Reflectors separately if required. (R...
https://www.fa.omron.com.cn/data_pdf/cat/e3s-c_ds_e_9_4_csm424.pdf
...nce Work High Usability Transparent film* Standard Retro-reflective Sensor E32-R16 and E3X-HD + E39-R1 (Reflector) E3S-DB equipped with P-opaquing function + E39-RP1 (Reflector) 17% 70% Incre...
https://www.fa.omron.com.cn/data_pdf/cat/e3s-db_e440-e1_6_1_csm1042707.pdf
... distance * Model Quantity Remarks E3Z-R Rated value Reference value Reflector 3 m (100 mm) --- E39-R1 1 •Reflectors are not provided with Retro-reflective models. •The MSR function of the E3...
https://www.fa.omron.com.cn/data_pdf/cat/e3z-_-il__ds_e_3_2_csm1071694.pdf
...检测距离* 型号数量备注E3Z-R E3Z-R□K E3Z-B□1/-B□6 E3Z-B□2/-B□7 额定值参考值额定值额定值额定值反射板 3m〔100mm〕—2m〔100mm〕——E39-R1 1个回归反射型的不附带反射板。 E3Z-R□(K)的 M.S.R.功能有效。...
...ce of 10 m) Rated value Rated value Rated value Reflector 3 m (100 mm) --- 2 m (100 mm) --- --- E39-R1 1 Retro-reflective models are not provided with Reflectors. The MSR function is enable...
...ce of 10 m) Rated value Rated value Rated value Reflector 3 m (100 mm) --- 2 m (100 mm) --- --- E39-R1 1 •Retro-reflective models are not provided with Reflectors. •The MSR function is enable...
https://www.fa.omron.com.cn/data_pdf/cat/e3z_ds_e_18_9_csm438.pdf
...定。 也备有经济型电缆型产品。 请参见→XS3F(经济型) 名称 E3ZM-R检测距离* 型号数量备注额定值参考值反射板 3m〔100mm〕—E39-R1 1个 •回归反射型不附带反射板。 •M.S.R.功能有效。 4m〔100mm〕—E39-R1S 1...
...ensing distance * Model Quantity Remarks Rated value Reference value Reflector 3 m (100 mm) --- E39-R1 1 •Reflectors are not provided with Retro-reflec- tive models. •The MSR function is enab...
https://www.fa.omron.com.cn/data_pdf/cat/e3zm_ds_e_6_1_csm2159.pdf
...导线长型号备注接插件EE-1002 带导线1m EE-1003 NPN/PNP切换接插件0.46m(全长)EE-2001 接插件固定支架EE-1003A EE-1003专用反射板E39-R1 㑶ܝ 200mm 2 400-820-4535 www.fa.omron.com.cn䆶⬉䆱᳔ᮄֵᙃܡ䌍 ⬉...
https://www.fa.omron.com.cn/data_pdf/cat/ee-spz-a_ds_c_5_2.pdf
...tor 0.46 m (total length) EE-2001 Connector Hold-down Clip EE-1003A For EE-1003 only. Reflector E39-R1 2 EE-SPZ-A Ratings and Specifications Engineering Data (Reference Value) Receiver Output...
https://www.fa.omron.com.cn/data_pdf/cat/ee-spz-a_ds_e_5_4_csm481.pdf
...~1.5m ■使用上の注意 ■外形寸法 ■定格/性能ファイバユニット検出方式耐久:500m/s2 X, Y, Z各方向3回 IEC60529規格IP66 形E39-R1,形E39-F4 耐久:10~55Hz複振幅:1.5mm X, Y, Z各方向2時間回帰反射形(M...
https://www.fa.omron.com.cn/data_pdf/mnu/e32-r16_inst-6954840-1c.pdf
... NPN型, 100 mA以下 P PNP型, 100 mA以下连接方式 1导线检测方式检测距离 1 R回归反射型(带M.S.R.) 0.1至4 m使用E39-R1-HT 性能电源电压10~30 VDC 消费电流25 mA以下(详情参见规格书) 动作模式可通过接线...
https://www.fa.omron.com.cn/data_pdf/mnu/e3fa-r_11-ht_inst-2261579-8b.pdf
...lective type 2.5 m 0.3 m with white paper with E39-R2 with E39-R1S R Retro-reflective type with E39-R1 (*1) with M.S.R.(Mirror Surface Rejection) function Operation Mode Light-On or Dark-On s...
https://www.fa.omron.com.cn/data_pdf/mnu/e3jk-_____inst-2265833-0e.pdf
...5 25 21.5 E3JK-DS30□□ E3JK-R□□□ E3JK-5L-N E3JK-5D□□-N 40.3 34 7 7.5 2.7 52 8 1.6 59.9 2-3.5dia ●E39-R1 18 13.4 F 50 28 L3 L2 L1 2 LENS OPTICAL AXIS 50 40 5 5 40 60 5810°R56.6Unit(mm) F Bereic...
https://www.fa.omron.com.cn/data_pdf/mnu/e3jk_inst-2114526-7b.pdf
...ay/延迟ディレイ/delay/延迟ディレイ/delay/延迟外形寸法図/Dimensions/ 外形尺寸图接続図/Connection diagram/ 接线图 F E3JM-□ 検出距離 E39-R1反射板指向角 E39-R1反射板応差の距離制御出力リ...
https://www.fa.omron.com.cn/data_pdf/mnu/e3jm_inst-1135329-5f.pdf
...elay/延迟ディレイ/delay/延迟ディレイ/delay/延迟外形寸法図/Dimensions/ 外形尺寸图接続図/Connection diagram/ 接线图 E3JM-□ 検出距離 E39-R1反射板指向角 E39-R1反射板応差の距離制御出力リ...
https://www.fa.omron.com.cn/data_pdf/mnu/e3jm_inst-5732692-6a.pdf
...コネクタケーブルコネクタ回帰反射形(MSR機能付き) NPNオープンコレクタ出力 E3S-R11 E3S-R16 E3S-R61 E3S-R66 0.1~1m(E39-R1使用時) LCDガラス基板t=0.7mm~(注1) DC10~30V 30mA以下動作・復帰とも1m...
https://www.fa.omron.com.cn/data_pdf/mnu/e3s-r___inst-5977293-1e.pdf
...80mA 100mA 80mA 100mA NPN PNP NPN PNP NPN PNP NPN PNP NPN PNP 3...10cm 5...25cm 3cm 0.1...0.3m (E39-R1) 0.3...1m (E39-R1) 12...24V DC±10% ≦10% ≦40mA -25...+55℃ 35...85%RH IEC60529 ...
https://www.fa.omron.com.cn/data_pdf/mnu/e3s_inst-9067933-8c.pdf
...ップル(p-p)10%含む透過形回帰反射形拡散反射形細ビーム反射形検出方式距離15m 1m 90±30mm 0.1~4m (E39-R1S使用時) 0.1~3m (E39-R1使用時) 指向角光源(発光波長) 電源電圧消費電流制御出力 2~10°投・受...
https://www.fa.omron.com.cn/data_pdf/mnu/e3z-_8_-il__inst-9540404-3b1.pdf