| Site Search | Product Search | IA Global Search |
... position Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit position 3: NC Con...
... position Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NC Contact rating Contact ...
... position Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Unit position 3: NC Con...
...s) Manual reset value 0.0 to 100.0% (in units of 0.1%) Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength 3,000 VAC 50/60 Hz 1 min (Between current-carrying terminals of differ...
...s) Manual reset value 0.0 to 100.0% (in units of 0.1%) Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength 3,000 VAC 50/60 Hz 1 min (Between current-carrying terminals of differ...
...s) Manual reset value 0.0 to 100.0% (in units of 0.1%) Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength 3,000 VAC 50/60 Hz 1 min (Between current-carrying terminals of differ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NO Unit position 3: NO Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NO Unit position 3: NC Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NC Unit position 3: NO Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NC Unit position 3: NC Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NO Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NO Con...
...s) Manual reset value 0.0 to 100.0% (in units of 0.1%) Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength 3,000 VAC 50/60 Hz 1 min (Between current-carrying terminals of differ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NC Con...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit position 3: NO Con...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit position 3: NC Con...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NO Contact rating Contact ...