| Site Search | Product Search | IA Global Search |
...0.4 mA Contact form 4PST-NO/DPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal structure PCB terminal Item list...
...0.8 mA Contact form 5PST-NO/SPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal structure PCB terminal Item list...
... form 4PDT Contact method Bifurcated Contact material Au clad + Ag alloy Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resis...
... 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resis...
... 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resis...
... 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resis...
...Contact form 4PDT Contact method Single Contact material Au plating + Ag Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resis...
...Contact form 4PDT Contact method Single Contact material Au plating + Ag Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resis...
...act form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resis...
...act form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resis...
...stance Between input and output: 100 MΩ min. Dielectric strength Between input and output: 4000 VAC 1 min Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double ampli...
...stance Between input and output: 100 MΩ min. Dielectric strength Between input and output: 4000 VAC 1 min Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double ampli...
...stance Between input and output: 100 MΩ min. Dielectric strength Between input and output: 4000 VAC 1 min Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double ampli...
...stance Between input and output: 100 MΩ min. Dielectric strength Between input and output: 4000 VAC 1 min Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double ampli...
...sulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength Between input and output: 4000 VAC 50/60 Hz 1 min Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm dou...
...sulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength Between input and output: 4000 VAC 50/60 Hz 1 min Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm dou...
...ble load 1 mA at 5 VDC Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Ratings explanation Cond...
...ble load 1 mA at 5 VDC Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Ratings explanation Cond...
...ble load 1 mA at 5 VDC Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Ratings explanation Cond...
...imum applicable load 1 mA at 5 VDC Lamp Method of lamp unit LED Lamp color Red Rated voltage 24 VAC/VDC Operating voltage 24 VAC/VDC±5% Rated current 8 mA Contact rating Contact form...