| Site Search | Product Search | IA Global Search |
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Contact rating Contact ...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NO Con...
...tput: 4 to 20 mA DC (Load: 500 Ω max., Resolution: approx. 10000) Linear voltage output: 1 to 5 VDC (Load: 1 kΩ min., Resolution: approx. 10000) Accuracy: ±0.3% FS max. Remote SP input Curren...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NC Con...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Contact rating Contact ...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit position 3: NO Con...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit position 3: NC Con...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NO Contact rating Contact ...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NC Contact rating Contact ...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NO Contact rating Contact ...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NO Unit position 3: NO Con...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NO Unit position 3: NC Con...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Contact rating Contact ...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Unit position 3: NO Con...
...eft side, Right side Reset method Manual Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Unit position 3: NC Con...
... Right side Reset method Right automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NO Unit position 3: NO Contact rating Contact ...
... Right side Reset method Right automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NO Unit position 3: NC Contact rating Contact ...
... Right side Reset method Right automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NC Unit position 3: NO Contact rating Contact ...
... Right side Reset method Right automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NC Unit position 3: NC Contact rating Contact ...
... Right side Reset method Right automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NO Contact rating Contact ...