| Site Search | Product Search | IA Global Search |
...-PR系列 温控器(数字调节仪) E5EN-HT系列 2025-03-31 E5EC-T系列 数字恒温器 E5LD系列部分产品 2024-03-31 E5CB-R1TC AC 100-240 V 或E5CB-R1P AC 100-240 V 端子盖 E53-COV08 2023-03-31 无替...
...担任何责任。 对于(i)杀毒保护、(ii)数据输入输出、(iii)丢失数据的恢复、(iv)防止“本公司产品”或者所安装软件感染计算机病毒、(v)防止对“本公司产品”的非法侵入,请客户自行负责采取充分措施。 (6)“本公司...
https://www.fa.omron.com.cn/data_pdf/cat/value_design_for_panel_samc-cn5-030_1_2.pdf
...tage 100 to 240 VAC Output voltage Capacity Maximum cutoff output current (per branch) 240 W 24 V Total output current 10 A 3.8 A 480 W 20 A Number of output branches Parameter settings 6 bra...
https://www.fa.omron.co.jp/data_pdf/cat/value_design_for_panel_y235-e1_6_4_csm1101680.pdf
...時 ON電圧 : 9V~Vs (短絡電流 約2.5mA) OFF電圧 : 0~3Vまたはオープン (短絡電流 約2.0mA) ・DC24V接続時に投光停止 ON電圧:Vs-3 V~Vs(短絡電流 約 5.0mA) OFF電圧:0V~1/2Vsまたはオープン (短...
...しいただけます。 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 関連情報 共通 生産終了品/推奨代替品 目的・仕様別選定 カタログ/マニュアル訂正 輸出該非判定 規格認証/適...
https://www.fa.omron.co.jp/products/index/automation-systems/peripheral-devices/
...しいただけます。 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 関連情報 共通 生産終了品/推奨代替品 目的・仕様別選定 カタログ/マニュアル訂正 輸出該非判定 規格認証/適...
https://www.fa.omron.co.jp/products/index/power-supplies_in-addition/common-accessories/
...しいただけます。 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 スイッチ レベル機器 マイクロスイッチ リミットスイッチ 押ボタンスイッチ/表示灯 サムロータリスイッチ タ...
https://www.fa.omron.co.jp/products/index/switches/thumbwheel-switches/
... 外形尺寸 φ40×39mm 轴径 实轴φ6mm 分辨率(脉冲/旋转) 600、1000、2000、2500 *1 输出形式*2 互补输出 电源电压 DC 12(-10%)~24(+15%) V 输出相位差 A相、B相位差90°±45° 输出容量 输出电压:VH=Vcc-3V以...
...cies to 500 kHz. • 32-bit counting range. • Digital variable noise filter provided. • 5, 12, 24 V line driver inputs available. • Supports simple, ring, and linear counting modes. • Supports ...
... 6,000 r/min, resulting in high-speed positioning that can reduce tact time. *Applicable to 100 V/200 V models with 750 W or less. Best Positioning Accuracy Featuring a 20-bit high-r...
...of 4 kW or more, the distance between servo drivers must be 40 mm or more. *2 Except 15 kW (200 V) Simplified machine design and maintenance • No battery, no maintenance • No need for homing ...
... range from 200 W to 3 kW • 20 bit high resolution encoder • 350% momentary maximum torque (200 V, 750 W max.) • Battery-free absolute multi-turn encoder • Safety over EtherCAT (FSoE) High ad...
...f 4 kW or more, the distance between servo drivers must be 40 mm or more. *2. Except 15 kW (200 V) Quick and easy multi-axis setup and tuning With the multi-axis tuning wizard of the Sysmac S...
...cies to 500 kHz. • 32-bit counting range. • Digital variable noise filter provided. • 5, 12, 24 V line driver inputs available. • Supports simple, ring, and linear counting modes. • Supports ...
... 6,000 r/min, resulting in high-speed positioning that can reduce tact time. *Applicable to 100 V/200 V models with 750 W or less. Best Positioning Accuracy Featuring a 20-bit high-r...
...of 4 kW or more, the distance between servo drivers must be 40 mm or more. *2 Except 15 kW (200 V) Simplified machine design and maintenance • No battery, no maintenance • No need for homing ...
... range from 200 W to 3 kW • 20 bit high resolution encoder • 350% momentary maximum torque (200 V, 750 W max.) • Battery-free absolute multi-turn encoder • Safety over EtherCAT (FSoE) High ad...
...f 4 kW or more, the distance between servo drivers must be 40 mm or more. *2. Except 15 kW (200 V) Quick and easy multi-axis setup and tuning With the multi-axis tuning wizard of the Sysmac S...
...cies to 500 kHz. • 32-bit counting range. • Digital variable noise filter provided. • 5, 12, 24 V line driver inputs available. • Supports simple, ring, and linear counting modes. • Supports ...
... 6,000 r/min, resulting in high-speed positioning that can reduce tact time. *Applicable to 100 V/200 V models with 750 W or less. Best Positioning Accuracy Featuring a 20-bit high-r...