| Site Search | Product Search | IA Global Search |
...esis 0.5% FS max. (fixed) Proportional band 3% FS (fixed) Insulation resistance 20 MΩ min. (500 VDC megger) Dielectric strength 2,000 VAC 50/60 Hz 1 min (Between charged terminals and uncharg...
...esis 0.5% FS max. (fixed) Proportional band 3% FS (fixed) Insulation resistance 20 MΩ min. (500 VDC megger) Dielectric strength 2,000 VAC 50/60 Hz 1 min (Between charged terminals and uncharg...
...tage output (for driving SSR) Control output 2 None Voltage output (for driving SSR) 1 point 12 VDC +25%/-15%, Maximum load current: 21 mA Alarm output 1 point1 A at 250 VAC (resistive load) ...
...tage output (for driving SSR) Control output 2 None Voltage output (for driving SSR) 1 point 12 VDC +25%/-15%, Maximum load current: 21 mA Alarm output 1 point1 A at 250 VAC (resistive load) ...
... 1 s) Control period 0.5 s or 1 to 99 s (in units of 1 s) Insulation resistance 20 MΩ min. (500 VDC megger) Dielectric strength 2800 VAC, 50/60 Hz for 1 min (Between current-carrying terminal...
... 1 s) Control period 0.5 s or 1 to 99 s (in units of 1 s) Insulation resistance 20 MΩ min. (500 VDC megger) Dielectric strength 2800 VAC, 50/60 Hz for 1 min (Between current-carrying terminal...
... V max. (RMS) Leakage current 30 mA max. (at 240 VAC) Insulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength 2500 VAC 50/60 Hz 1 min Vibration resistance 10 to 55 to 10 Hz 0.375 m...
... V max. (RMS) Leakage current 30 mA max. (at 240 VAC) Insulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength 2500 VAC 50/60 Hz 1 min Vibration resistance 10 to 55 to 10 Hz 0.375 m...
... V max. (RMS) Leakage current 60 mA max. (at 480 VAC) Insulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength 2500 VAC 50/60 Hz 1 min Vibration resistance 10 to 55 to 10 Hz 0.375 m...
... V max. (RMS) Leakage current 60 mA max. (at 480 VAC) Insulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength 2500 VAC 50/60 Hz 1 min Vibration resistance 10 to 55 to 10 Hz 0.375 m...
... 60 Hz 33 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) Terminal structure...
... Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resistive load) 24 VDC 1.5 A (Inductive load (L/R = 7 ms)) Terminal structure...
... Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resistive load) 24 VDC 1.5 A (Inductive load (L/R = 7 ms)) Terminal structure...
... Contact rated load 250 VAC 3 A (Resistive load) 250 VAC 0.8 A (Inductive load (cosφ = 0.4)) 30 VDC 3 A (Resistive load) 30 VDC 1.5 A (Inductive load (L/R = 7 ms)) Terminal structure...
... Contact rated load 250 VAC 3 A (Resistive load) 250 VAC 0.8 A (Inductive load (cosφ = 0.4)) 30 VDC 3 A (Resistive load) 30 VDC 1.5 A (Inductive load (L/R = 7 ms)) Terminal structure...
... Contact rated load 250 VAC 3 A (Resistive load) 250 VAC 0.8 A (Inductive load (cosφ = 0.4)) 30 VDC 3 A (Resistive load) 30 VDC 1.5 A (Inductive load (L/R = 7 ms)) Terminal structure...
... Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resistive load) 24 VDC 0.5 A (Inductive load (L/R = 7 ms)) Terminal structure...
... Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resistive load) 24 VDC 0.5 A (Inductive load (L/R = 7 ms)) Terminal structure...
... (30/60/120/240/480-W Models) English 日本語 Print Page Image Power rating 240 W Output voltage 24 VDC Rated input voltage 100 to 240 VAC Construction Covered type Connection Terminal blocks ...
... (30/60/120/240/480-W Models) English 日本語 Print Page Image Power rating 480 W Output voltage 24 VDC Rated input voltage 100 to 240 VAC Construction Covered type Connection Terminal blocks ...