| Site Search | Product Search | IA Global Search |
...rent 1.44 A Ripple 60 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...ent 0.78 A Ripple 150 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...current 6 A Ripple 40 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...current 3 A Ripple 70 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...ent 1.56 A Ripple 110 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...rent 5.4 A Ripple 150 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...urrent 3 A Ripple 210 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...urrent 6 A Ripple 150 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...rrent 12 A Ripple 240 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...urrent 6 A Ripple 350 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...rrent 24 A Ripple 290 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...rrent 12 A Ripple 610 mV(p-p) max. at 20 MHz Static input variation influence 0.4 % max. Static load variation influence 0.8 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...imum peak current 6 A Ripple 40 mV(p-p) max. Static input variation influence 0.5 % max. Static load variation influence 1.5 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...mum peak current 12 A Ripple 50 mV(p-p) max. Static input variation influence 0.5 % max. Static load variation influence 1.5 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...mum peak current 24 A Ripple 30 mV(p-p) max. Static input variation influence 0.5 % max. Static load variation influence 1.5 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...mum peak current 48 A Ripple 60 mV(p-p) max. Static input variation influence 0.5 % max. Static load variation influence 1.5 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...portion Blue Transparency/Opacity Transparent Operating function Alternate Bezel material Metal Load For General load Minimum applicable load 6 mA at 5 VDC Contact blocks co...
...portion Blue Transparency/Opacity Transparent Operating function Alternate Bezel material Metal Load For General load Minimum applicable load 6 mA at 5 VDC Contact blocks co...
...portion Blue Transparency/Opacity Transparent Operating function Alternate Bezel material Metal Load For General load Minimum applicable load 6 mA at 5 VDC Contact blocks co...
...portion Blue Transparency/Opacity Transparent Operating function Alternate Bezel material Metal Load For General load Minimum applicable load 6 mA at 5 VDC Contact blocks co...