| Site Search | Product Search | IA Global Search |
... (Output type) NPN open collector Control output (Switching capacity) 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse polar...
... (Output type) NPN open collector Control output (Switching capacity) 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NC Protective circuit Reverse polar...
...max.) Control output (Residual voltage) 1 V max. (Load current 100 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NC Protective circuit Reverse polar...
... (Output type) NPN open collector Control output (Switching capacity) 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NC Protective circuit Reverse polar...
... (Output type) NPN open collector Control output (Switching capacity) 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NC Protective circuit Reverse polar...
...t (Switching capacity) at 12 VDC: 50 mA max. (30 VDC max.) at 24 VDC: 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse polar...
...t (Switching capacity) at 12 VDC: 50 mA max. (30 VDC max.) at 24 VDC: 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse polar...
...t (Switching capacity) at 12 VDC: 50 mA max. (30 VDC max.) at 24 VDC: 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NC Protective circuit Reverse polar...
...t (Switching capacity) at 12 VDC: 50 mA max. (30 VDC max.) at 24 VDC: 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse polar...
...t (Switching capacity) at 12 VDC: 50 mA max. (30 VDC max.) at 24 VDC: 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse polar...
...t (Switching capacity) at 12 VDC: 50 mA max. (30 VDC max.) at 24 VDC: 100 mA max. (30 VDC max.) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse polar...
... mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...
...directions Degree of protection IEC: IP64 Connection method Pre-wired models (Cable length 2 m) Indicator Operation indicator (orange), Stability indicator (green) Weight Pa...
...directions Degree of protection IEC: IP64 Connection method Pre-wired models (Cable length 2 m) Indicator Operation indicator (orange), Stability indicator (green) Weight Pa...
... Image Coil ratings 100 VAC 50 Hz 58.7 mA 100 VAC 60 Hz 51.2 mA 110 VAC 60 Hz 58.2 mA Operating indicator Neon lump Contact form 3PDT Contact method Single Contact material Ag Contact rated l...
... Image Coil ratings 200 VAC 50 Hz 29.2 mA 200 VAC 60 Hz 25.7 mA 220 VAC 60 Hz 29.2 mA Operating indicator Neon lump Contact form 3PDT Contact method Single Contact material Ag Contact rated l...
...Power Relay English 日本語 Print Page Image Coil ratings 100 VDC 22.2 mA 110 VDC 24.7 mA Operating indicator Neon lump Contact form 3PDT Contact method Single Contact material Ag Contact rate...
... list >MM3PN DC12 Power Relay English 日本語 Print Page Image Coil ratings 12 VDC 230 mA Operating indicator LED Contact form 3PDT Contact method Single Contact material Ag Contact rated load...
...Power Relay English 日本語 Print Page Image Coil ratings 200 VDC 11.2 mA 220 VDC 12.2 mA Operating indicator Neon lump Contact form 3PDT Contact method Single Contact material Ag Contact rate...
... list >MM3PN DC24 Power Relay English 日本語 Print Page Image Coil ratings 24 VDC 104 mA Operating indicator LED Contact form 3PDT Contact method Single Contact material Ag Contact rated load...