| Site Search | Product Search | IA Global Search |
...is not provided with the Sensor. Be sure to order a Connector separately.) Size Type Appearance Cable length Model M12 Socket on one cable end Smartclick connector Straight *2 2 m XS...
... each in X, Y, and Z directions Degree of protection IEC 60529 IP67 Connection method Pre-wired cable (standard cable length 2 m), M12 pre-wired connector (standard cable le...
https://www.omron-ap.co.nz/products/family/3542/specification.html
...ate: October 2, 2017 (Unit: mm) Pre-wired Models E2E-X3B4-IL[] *1. 4-dia. vinyl-insulated round cable with 3 conductors (Conductor cross section: 0.3 mm 2 , Insulator diameter: 1.3 mm),...
https://www.omron-ap.co.nz/products/family/3543/dimension.html
...ctor is not provided with the Sensor. Be sure to order a Connector separately.) Type Appearance Cable length Sensor I/O Connector model number Applicable Proximity Sensor model number Socket ...
...A max. Control output Load current 100 mA max. Residual voltage 2 V max. (Load current: 100 mA, Cable length: 2 m) Indicators *1 In the Standard I/O mode (SIO mode): Operation indicator (oran...
https://www.omron-ap.co.nz/products/family/3543/specification.html
...te: October 2, 2017 (Unit: mm) Pre-wired Models E2EQ-X3B4-IL[] *1. 4-dia. vinyl-insulated round cable with 3 conductors (Flame-resistant, Conductor cross section: 0.3 mm 2 , Insulator diamete...
https://www.omron-ap.co.nz/products/family/3544/dimension.html
...ctor is not provided with the Sensor. Be sure to order a Connector separately.) Type Appearance Cable length Sensor I/O Connector model number Applicable Proximity Sensor model number Socket ...
...A max. Control output Load current 100 mA max. Residual voltage 2 V max. (Load current: 100 mA, Cable length: 2 m) Indicators *1 In the Standard I/O mode (SIO mode): Operation indicator (oran...
https://www.omron-ap.co.nz/products/family/3544/specification.html
...G[][][]24[] Recommended EtherCAT Communications Cables Use Straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (braiding and aluminum foil tape) for Ether...
...0BASE-TX (IEEE 802.3) Topology Line, daisy chain, and branching Transmission media Twisted-pair cable of category 5 or higher (double-shielded cable with aluminum tape and braiding) ...
https://www.omron-ap.co.nz/products/family/3545/specification.html
...tember 1, 2016 Sensors Standard Proximity Sensors Appearance Sensing distance Connection method Cable specifications Model Operation mode: NO Operation mode: NC Shielded M8 2 mm Pre-wired Mod...
...A max. Control output Load current 3 to 100 mA Residual voltage 3 V max. (Load current: 100 mA, Cable length: 2 m) Indicators D1 Models: Operation indicator (red), Setting indicator (green) D...
https://www.omron-ap.co.nz/products/family/3546/specification.html
.../ Manual / CAD / Software last update: February 1, 2019 (Unit: mm) XS5FR Connector Connected to Cable, Socket on One Cable End XS5FR-D423-[]80-RB1 Straight XS5WR Connectors Connected...
https://www.omron-ap.co.nz/products/family/3547/dimension.html
...ns Catalog / Manual / CAD / Software last update: February 1, 2019 XS5FR Connector Connected to Cable, Socket on One Cable End Cable with fluororesin sheath Model Number Str...
... max.) Insertion tolerance 50 times min. Lock strength Tensile: 100 N/15 s, Torsion: 1 N·m/15 s Cable holding strength Tensile: 100 N/15 s Ambient operating temperature range/ Ambient storage...
https://www.omron-ap.co.nz/products/family/3547/specification.html
...R88G-VRXF15D750CJ 1/25 R88G-VRXF25D750CJ Cables and Peripheral Devices Encoder Cables (Standard Cable) Applicable Servomotor Model 100 V 200 V 3,000-r/min Servomotors of 50W, 100 W, 200 W, 40...
...: EtherCAT input ECAT OUT: EtherCAT output Communications media Recommended media: Twisted-pair cable, which is doubly shielded by the aluminum tape and braid, with Ethernet Category 5 (100BA...
https://www.omron-ap.co.nz/products/family/3549/specification.html
...ity: 256 GB NY000-AT06 Storage type: CFast 3DTLC (Acon), Capacity: 512 GB NY000-AT07 DVI Cables Cable length: 2 m Supports DVI-D Minimum bend radius: 36 mm NY000-AC00 2M Cable length...
...C I/O connector 2 inputs and 1 output USB2.0 Type-A Number of ports - Maximum current - Maximum cable length - USB3.0 Type-A Number of ports 4 Maximum current 900 mA Maximum cable le...
https://www.omron-ap.co.nz/products/family/3631/specification.html
...city: 256 GB NY000-AT06 Storage type: CFast 3DTLC (Acon) Capacity: 512 GB NY000-AT07 DVI Cables Cable length: 2 m Supports DVI-D Minimum bend radius: 36 mm NY000-AC00 2M Cable length...