| Site Search | Product Search | IA Global Search |
...D Controller Link Units Mountable Racks Unit type Product name Specifications CPU Rack CS1W-BC Wired shielded twisted-pair cable *1 Controller Link Optical ring H-PCF Unit cable *2 CS1 CPU B...
https://www.omron-ap.co.th/data_pdf/cat/cs1g_cs1h_cs1w_cs1d_p047-e1_14_16_csm1004120.pdf
...mputers and a message service that enables sending and receiving data whenever required. • With Wired Controller Link Units, systems can be flexibly built by using Repeater Units to enable Tb...
https://www.omron-ap.co.th/data_pdf/cat/cs1w-clk_ds_e_5_11_csm1613.pdf
...on (2) Fault in input wiring (2) Check if the input signal line (white) of D40A-2@ is correctly wired. Light on (3) Fault in output wiring (3) Check if the output signal line (black) of the D...
https://www.omron-ap.co.th/data_pdf/cat/d40a-2_f133-e1_2_2_csm1129085.pdf
...bleshooting LED indicator Causes and corrective actions *1 Power supply input may be improperly wired. Check and correct wiring of brown and blue lines. Refer to “Wiring of Inputs and Outputs...
https://www.omron-ap.co.th/data_pdf/cat/d40z_c145-e1_8_4_csm2647.pdf
...onductors • Connect the indicator unit after connecting the seven-conductor cable. Tighten each wired terminal clockwise to a torque of 0.59 to 0.78 N·m. Terminal no. Lp (mm) Lv (mm) E1 30±2 ...
https://www.omron-ap.co.th/data_pdf/cat/d4bl_ds_e_10_7_csm1241.pdf
... all combinations are possible. Ask your OMRON representative for details.) Standard Models Pre-wired Models D4C-@@@ D4C-@0@@-@@@@@@ (1)(2)(3) (1) (2) Weather-resistant Models (3) (4) D4C-@@@...
https://www.omron-ap.co.th/data_pdf/cat/d4c_ds_e_11_9_csm580.pdf
...ger service life. Die-cast Case · Zinc die-cast case is anti-corrosive and tough. Wiring Ease · Wired made easier using (D4CC-type) plug-in connector. Screw Terminal · Screw terminal incorpor...
https://www.omron-ap.co.th/data_pdf/cat/d4e-_n_ds_e_6_6_csm585.pdf
... the seal tape around it to use the cable gland. 9 40±3 mm 9 4 6 7 • Do not forcibly insert the wired socket at the cable side into the connector or D4SL-N’s conduit outlet. Doing so may caus...
https://www.omron-ap.co.th/data_pdf/cat/d4sl-n_c146-e1_8_8_csm1004285.pdf
...-M1TJ 0.3M E3AS-HL150MT-M1TJ 0.3M E3AS-HL500MT-M1TJ 0.3M 2 IO-Link Photoelectric Sensor M12 Pre-wired Smartclick Connector type Remarks Factory Monitoring Package Product name Manufacturer Mo...
https://www.omron-ap.co.th/data_pdf/cat/dx1_v305-e1_3_1_csm1132700.pdf
...ns or comments. Ordering Information DC 3-wire Models Size Type Sensing distance Connection Pre-wired M8 Shielded 3.0mm M12 connector M8 connector (3-pin) Body material Operation mode: NO Ope...
https://www.omron-ap.co.th/data_pdf/cat/e2a3_d102-e1-01a.pdf
...tions or comments. Ordering Information Size M8 Shielded Sensing distance 2.0 mm Connection Pre-wired Body material Stainless steel Thread length Output (overall length) configuration 27 (40)...
https://www.omron-ap.co.th/data_pdf/cat/e2a_dsheet_d100-e1-01b.pdf
...peration mode: NO/NC All ar ou n Short/ Long Bodies * The 360-degree indication is only for Pre-wired Models of M12, M18, and M30. * The other models (Pre-wired Models of M8 and all ...
https://www.omron-ap.co.th/data_pdf/cat/e2b_d116-e1_1_6_csm1012652.pdf
...ation mode: NO/NC Models Long bodies for easy adjustment after mounting Shielded/unshielded Pre-wired/Connectors Shielded models for better noise immunity Connectors for easy maintenance Wide...
https://www.omron-ap.co.th/data_pdf/cat/e2b_d118-e1_1_3_csm1014203.pdf
...aterials Iron, 12 × 12 × 1 mm Iron, 30 × 30 × 1 mm Iron, 50 × 50 × 1 mm 350 Hz 100 Hz 50 Hz Pre-wired Models High-frequency coaxial cable (Standard cable length: 3 m) Approx. 40 g Approx. 45 ...
https://www.omron-ap.co.th/data_pdf/cat/e2c_e2c-h_ds_e_9_7_csm445.pdf
...t humidity range Operating and storage: 35% to 85% (with no condensation) Connection method Pre-wired Models (High-frequency coaxial cable, Standard cable length: 3 m) Temperature influence *...
https://www.omron-ap.co.th/data_pdf/cat/e2cy-sd_d112-e1_3_1_csm1000536.pdf
...s [Refer to Dimensions on page 6.] DC 3-wire IO-Link Models Appearance M12 Sensing distance Pre-wired Models (2 m) 3 mm M30 --- M12 Pre-wired Smartclick Connector Models (0.3 m) Pre-...
https://www.omron-ap.co.th/data_pdf/cat/e2e-_-il__ds_e_1_2_csm1071692.pdf
...tions Degree of protection IEC IP67, in-house standard for oil resistance Connection method Pre-wired Models (Standard cable length: 2 m) Weight (packed state) Approx. 65 g Case Materials App...
https://www.omron-ap.co.th/data_pdf/cat/e2e2_ds_e_4_6_csm1331.pdf
...risingly easy installation! • With the addition of M4, 5.4-dia., 6.5-dia. size, unshielded, pre-wired connector model, and connector model, a total of 108 model variations are available. • Hi...
https://www.omron-ap.co.th/data_pdf/cat/e2e_d115-e1_9_5_csm1012586.pdf
...to the catalog (Cat. No. D120) for details. Features Lineup includes models with Smartclick pre-wired connectors for fast connection. XS5 Smartclick connectors used to enable checking connect...
...t have been certified for safety standards, refer to your OMRON website. Features DC 2-Wire Pre-wired models with oil-resistant reinforced PUR Cable added to the lineup Oil Resistance Oil Res...
https://www.omron-ap.co.th/data_pdf/cat/e2e_ds_e_13_6_csm446.pdf