| Site Search | Product Search | IA Global Search |
..., IP50 IEC60529, IP40 IEC60529, IP50 IEC60529, IP40 Connection method Connector relay (standard cable length: 500 mm) Weight (packed state) Approx. 150 g Approx. 250 g Approx. 150 g Approx. 2...
https://www.omron-ap.co.th/products/family/1503/specification.html
...ree of protection IP65 Applicable safety standards CE Making (See note 3.) Weight Approx. 120 g Cable Compensating conductor: 3 m PVC-covered cable with a shield wire resisting 70°C ...
https://www.omron-ap.co.th/products/family/1516/specification.html
...gical AND 5 Units max. --- Max. number of Expansion Units connected *2 --- 5 Units max. Maximum cable length for logical AND input 100 m max./output --- Note: See Logical AND Connection Combi...
https://www.omron-ap.co.th/products/family/1524/specification.html
...coding Data length 17 bytes/32 bytes selectable *3 *1. This distance is the total length of the cable connected between devices. However, the maximum length depends on the number of de...
https://www.omron-ap.co.th/products/family/1528/specification.html
...ough-beam Fiber Units Sensing direction (Aperture angle) Size Appearance (mm) Bending radius of cable Sensing distance (mm) Optical axis diameter (minimum sensing object) Models E3X-ZV E3NX-F...
...D *: BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL) * A Special BCD Output Cable (sold separately) is required. 4. Event input Type Code None: None 1: 5 inputs (M3 termin...
...D ∗: BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL) * A Special BCD Output Cable (sold separately) is required. 4. Event Input Type Code None: None 1: 5 inputs (M3 termin...
...D *: BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL) * A Special BCD Output Cable (sold separately) is required. 4. Event Input Type Code None: None 1: 5 inputs (M3 termin...
...CD *:BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL) * A Special BCD Output Cable (sold separately) is required. 4. Event Input Type Code None: None 1: 5 inputs (M3 termin...
...CD ∗: BCD output + transistor output (NPN open collector: H/H/PASS/L/LL) ∗ A Special BCD Output Cable (sold separately) is required. 4. Event Input Type Code None: None 1: 5 inputs (HOLD/RESE...
...CD ∗:BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL) ∗ A Special BCD Output Cable (sold separately) is required. 4. Event Input Type Code None: None 1: 5 inputs (M3 termin...
...D *: BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL) * A Special BCD Output Cable (sold separately) is required. 4. Event Input Type Code None: None 1: 5 inputs (M3 termin...
...re recommended for use with the FL-net Unit. Part Maker Model number Specification Twisted-pair cable EtherNet compliant cable Connector (Modular plug) STP Plug Panduit Corp MPS588 -...
... rate 100 Mbps (100Base-TX) 10 Mbps (10Base-T) Transmission media Unshielded twisted-pair (UTP) cable Categories: 5, 5e Shielded twisted-pair (STP) cable Categories: 100 Ω at 5, 5e U...
https://www.omron-ap.co.th/products/family/1549/specification.html
...J-E/F3SJ-B The dimensions of the F3SJ-E and F3SJ-B are the same except for connector cables and cable leads. Main Units Mounting Top/Bottom and Intermediate Brackets Backside mounting Side mo...
https://www.omron-ap.co.th/products/family/1581/dimension.html
... m 185 to 1,105 F3SJ-E[][][][]P25 * F3SJ-E[][][][]N25 Note: F3SJ-E uses a 3 m prewired discrete cable. *1. For S-mark compatible model, the suffix "-S" is added to the model name. (Exa...
...or outputs, load current 200 mA max., residual voltage 2 V max. (except for voltage drop due to cable extension), Leakage current 1 mA max., load inductance 2.2 H max. *3, Maximum capacity lo...
https://www.omron-ap.co.th/products/family/1581/specification.html
...trunk line and branch lines) Communications speed 500/250/125 kbps Communications media Special cable, 5 conductors (2 for communications, 2 for power supply, 1 for shielding) Communications ...
https://www.omron-ap.co.th/products/family/1625/specification.html
...tware last update: September 24, 2012 Appearance Sensing distance Sensing method Operation mode Cable length Model NPN output PNP output 0 to 3.5 mm (pressed position) (See note 1.) Pushbutto...
...h in X, Y, and Z directions Degree of protection IEC IP40 Connecting method Pre-wired (standard cable length: 1 m) Pre-wired (robot cable length: 1 m) Weight Approx. 16.1 g Material ...
https://www.omron-ap.co.th/products/family/1629/specification.html