| Site Search | Product Search | IA Global Search |
...tween regenerative braking unit and inverter 5 m max. Built-in resistor Internal resistance 120 W 180 Ω 120 W 20 Ω 120 W 180 Ω × 2 in series Allowable continuous ON time 10 ...
https://www.omron-ap.co.in/products/family/3912/specification.html
...November 1, 2023 V460-H Item Description Physical Characteristics Dimensions 7.32” (H) x 3.03” (W) x 5.20" (D) / 186 mm (H) x 77 mm (W) x 132 mm (D) Weight 14.82 oz. / 420 g Input Vo...
https://www.omron-ap.co.in/products/family/3913/specification.html
...input power supply 60 mA Output power supply 100 mA Weight 440 g Dimensions 240 × 24.2 × 62 mm (W × H × D) (The height is 38 mm when the connectors are included.) Isolation method No isolatio...
https://www.omron-ap.co.in/products/family/3916/specification.html
...]2C[] D40A-[]2D[] Supply voltage 24 VDC +10%/-15% (class 2 or LVLC) Rated power consumption 0.6 W max. *1 Auxiliary output 24 VDC, 50 mA (PNP transistors output) 24 VDC, 20 mA (Photocoupler o...
https://www.omron-ap.co.in/products/family/3920/specification.html
...T Communications and SS1/SLS Safety Sub-Functions Single-phase 100 VAC: R88D-1SN01L-ECT-51 (100 W) Single-phase/3-phase 200 VAC: R88D-1SN01H-ECT-51/-1SN02H-ECT-51 (100 to 200 W) Sing...
https://www.omron-ap.co.in/products/family/3923/dimension.html
...d SS1/SLS Safety Sub-Functions Power supply voltage Rated output Model Single-phase 100 VAC 100 W R88D-1SN01L-ECT-51 200 W R88D-1SN02L-ECT-51 400 W R88D-1SN04L-ECT-51 Single...
...0-VAC Input Models Servo Drive model (R88D-) 1SN01L-ECT-51 1SN02L-ECT-51 1SN04L-ECT-51 Item 100 W 200 W 400 W Input Main circuit Power supply voltage Single-phase 100 to 120...
https://www.omron-ap.co.in/products/family/3923/specification.html
...teel (SUS304) *1. Accessories 2-M3-L35 Cross Recessed Pan Head Screws (Attached to SW+JIS W) Material: Stainless steel (SUSXM7) E39-L255 Material: Stainless steel (SUS304) *1. Acc...
https://www.omron-ap.co.in/products/family/3926/dimension.html
.... Current consumption (Unit) 650 mA max. at 5 V DC Weight 91 g max. Dimensions 31 × 90 × 65 mm (W × H × D) Other general specifications Other specifications conform to the general specificati...
https://www.omron-ap.co.in/products/family/3927/specification.html
...ls with option selection of 000:5.2 VA max. at 100 to 240 VAC, and 3.1 VA max. at 24 VAC or 1.6 W max. at 24 VDC All other models: 6.5 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or ...
https://www.omron-ap.co.in/products/family/3937/specification.html
...s with option selection of 000: 6.6 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or 2.3 W max. at 24 VDC All other models: 8.3 VA max. at 100 to 240 VAC, and 5.5 VA max. at 24 VAC or ...
https://www.omron-ap.co.in/products/family/3938/specification.html
...P69K Weight Main Body Only 372 g Packaged Weight 505 g Dimensions Main Body Dimensions 57.5 mm (W) × 50.5 mm (D) × 75 mm (H) (89 mm height with connectors) Packaging Dimensions 170 mm (...
https://www.omron-ap.co.in/products/family/3946/specification.html
...pply RUN output Maintenance forecast monitor AC Power Supply Unit 100 to 240 VAC 6.0 A 1.0 A 30 W No Yes No NJ-PA3001 DC Power Supply Unit 24 VDC NJ-PD3001 Cable with Connectors Item Appearan...
...r. Output voltage: 5 V, 0.5 A max. Transmission distance 3 m Dimensions [mm] 78.8 × 90 × 80 mm (W × H × D) Weight 250 g max. Built-in software • Data collection: SpeeDBee Synapse • Chart Disp...
https://www.omron-ap.co.in/products/family/3948/specification.html
... CAD / Software last update: February 16, 2026 (Unit: mm) AI Detection Cameras FHV7X-C016-S[][]-W-01 Cables I/O cable (Bend resistant, straight) FHV-VDB2 []M I/O cable (Bend resistant, right ...
https://www.omron-ap.co.in/products/family/3949/dimension.html
... view (mm) Model 1.6 million pixels Color White 59 to 1,000 39 × 29 to 845 × 624 FHV7X-C016-S06-W-01 60 to 1,000 23.5 × 17.5 to 543 × 407 FHV7X-C016-S09-W-01 60 to 1,000 16.5 × 12.5 ...
...anual / CAD / Software last update: February 16, 2026 AI Detection Cameras Item FHV7X-C016- S06-W-01 FHV7X-C016- S09-W-01 FHV7X-C016- S12-W-01 FHV7X-C016- S16-W-01 ...
https://www.omron-ap.co.in/products/family/3949/specification.html
...to 35°C. Docking Station Current 8 A *1 Power 100 to 240 VAC, 50 to 60 Hz Power Consumption 800 W Humidity 5% to 95%, non-condensing Temperature 5 to 40°C Weight 8.2 kg Mounting Wall bracket,...
https://www.omron-ap.co.in/products/family/3950/specification.html
... of 0°C: -3 to +1 min error per month Power button life 100,000 operations Power consumption 34 W 38 W 30 W 28 W Environmental Specifications Item Specifications Op...
https://www.omron-ap.co.in/products/family/3957/specification.html
... 12 to 240 VDC±10%, ripple (p-p): 10% max. 24 to 240 VAC±10%, 50/60 Hz Power consump- tion DC 3 W max. (Emitter 1 W max. Receiver 2 W max.) 2 W max. AC 3 W...
https://www.omron-ap.co.in/products/family/421/specification.html