| Site Search | Product Search | IA Global Search |
...4F 2M Retro- reflective Using the E39-R4 Reflector provided 200 mm [30 mm] *2 Using the E39-R37-CA 100 mm [10 mm] *2 (Red light) Light-ON E3T-SR41 2M *3 *4 E3T-SR43 2M *3 *4 Dark-ON E3T-SR42 ...
...ing distance 1 m 500 mm 200 mm [30 mm] * (Using the E39-R4) 100 mm [10 mm] * (Using the E39-R37-CA) Standard sensing object Opaque, 4-mm dia. min. Opaque, 5-mm dia. min. Opaque, 27-mm dia. mi...
https://www.omron.co.id/products/family/409/specification.html
...rylic Rear surface: ABS E39-R10 Material, reflective surface: acrylic Rear surface: ABS E39-R37-CA Material: Mounting plate: stainless steel (SUS301) Reflective surface: acrylic Note: The ref...
...) 2 E3Z pre-wired model (25.4) E39-L143 Stainless steel (SUS304) 1 None --- --- E3X-ZV/MZV E3NX-CA E3NX-FA E3NX-MA E3NC-LA E3NC-SA E2CY-SD E9NC-TA E3X-NA E3C-LDA[]N E39-L144 Stainless steel (...
...: There is a white line on the emitter fiber. * Applicable Fiber Amplifier Units: E3NX-FA, E3NX-CA, and E3X-HD. Use the enclosed E39-F9-7 Fiber Attachment for other models, such as the E3X...
https://www.omron.com.au/products/family/1532/dimension.html
...al / CAD / Software last update: November 5, 2013 Temperature Controllers Input Thermocouple K (CA) Chromel vs. alumel Standard scale (°C) 0 to 200 0 to 300 0 to 400 0 to 600 0 to 800 0 to 1,...
...-SOC16-1 MOSFET relay outputs NPN 16 (SPST- NO × 16) 0.3 A G70D-FOM16 PNP G70D-FOM16-1 *7 High- ca- pacity, space- saving/ G70R Out- puts Relay outputs NPN 8 (SPST- NO × 8) 10 A 24 VDC G70R-S...
... VDC) (A) Current consump- tion (A) Model Power Supply In- puts Out- puts Output type Pro- gram ca- pacity Data memory ca- pacity 5 V 24 V N[][]S1-type CPU Units with 30 I/O Points 1...
... × 2 circuits SPST-NO × 4 circuits Circuits Power supply circuit and other (no-voltage) circuit Ca- pacity Resistive load (cosφ = 1) 15 A at 250 VAC *2 3 A at 250 VAC Inductive load 10 A at 2...
https://www.omron.com.au/products/family/217/specification.html
...tions Current consump- tion (A) Model I/O capacity/ Mountable Units (Expansion Racks) Pro- gram ca- pacity Data memory capacity LD instruc- tion execution time EtherNet/ IP function Option bo...
...acks) : 2,560 points / 40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
...acks) : 2,560 points / 40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
...acks) : 2,560 points / 40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
...st recent applicable standards for each model. NX-series NX1P2 CPU Units Product Name Pro- gram ca- paci- ty Memory capacity for variables Maximum number of used real axes Total number of bui...
...acks) : 2,560 points / 40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
... name Specification Model Num- ber of chan- nels Input type Out- put Output capac- ity CT Input ca- pacity Con- trol type Con- ver- sion time I/O re- freshing method NX Series Temper- ature C...
... Racks) : 2,560 points/40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
...g unit Braking resistor Con- nec- tion form Restriction Volt- age class Max. appli- cable motor ca- pacity [kW] Model %ED [%] Ap- proxi- mate braking torque [% *1] Model No. of units Model No...
... ISO 13849-1, Cat.3/Ple Electrical safety EN 61800-5-1 Others Ecodesign, RoHS UL US UL61800-5-1 CA CSA-C22.2 No.274 FS IEC 61800-5-2, STO SIL3 IEC 61508-1 to -7 SIL3 EN ISO 13849-1, Cat.3/Ple...
https://www.omron.com.au/products/family/3912/specification.html
...ype Temperature range during K3CV operation General- purpose Models Sheathed thermo- couple E52-CA[]AY 0°C to 900°C 2 (0.75) ASTM316L Exposed lead wires 0°C to 500°C E52-CA[]B-N Expo...