| Site Search | Product Search | IA Global Search |
... stress to be applied to the Switch, possibly damaging the case or cover. Panel Mount Roller Plunger X-10GQ22-B Note: Do not use both the M12 mounting screw and the mounting holes i...
...S X-10GS-B Short spring plunger X-10GD X-10GD-B Panel mount plunger X-10GQ X-10GQ-B Panel mount roller plunger X-10GQ22 X-10GQ22-B Panel mount cross roller plunger X-10GQ21 X-10GQ21-...
...r Hinge Lever DZ-10GW-1B * Stainless-steel lever DZ-10GV-1B * Stainless-steel lever Short Hinge Roller Lever DZ-10GW22-1B * Stainless-steel lever DZ-10GV22-1B * Stainless-steel lever Hin...
...1A DZ-10G-1B Hinge lever High OT DZ-10GW-1A DZ-10GW-1B Low OT DZ-10GV-1A DZ-10GV-1B Short hinge roller lever High OT DZ-10GW22-1A DZ-10GW22-1B Low OT DZ-10GV22-1A DZ-10GV22-1B Hinge ...
...) Pin Plunger TZ-1G * Ceramic pushbutton Hinge Lever TZ-1GV * Stainless-steel lever Short Hinge Roller Lever TZ-1GV22 *1. Stainless-steel roller *2. Stainless-steel lever Hinge ...
...last update: September 24, 2012 Actuator Model Pin plunger TZ-1G Hinge lever TZ-1GV Short hinge roller lever TZ-1GV22 Hinge roller lever TZ-1GV2 Note: The levers and rollers are made...
...ype. Refer to Data Sheet for the Model Number Structure. Standard Models Pin Plunger D4C-[][]01 Roller Plunger D4C-[][]02 Crossroller Plunger D4C-[][]03 Roller Lever D4C-[][]20 D4C-[...
...r 3 D4C-1201 D4C-1401 D4C-1601 D4C-4201 D4C-4401 5 D4C-1301 D4C-1501 D4C-1701 D4C-4301 D4C-4501 Roller plunger 3 D4C-1202 D4C-1402 D4C-1602 D4C-4202 D4C-4402 5 D4C-1302 D4C-1502 D4C-1702 D4C-...
...tive load) Operating speed 0.1 mm/s to 0.5 m/s (in case of plunger) 1 mm/s to 1 m/s (in case of roller lever) Operating frequency Mechanical 120 operations/min Electrical 30 operations/min Ra...
https://www.omron.co.id/products/family/324/specification.html
...ver For all models WL[] indicates a standard-load model and WL01[] indicates a microload model. Roller lever R38 WLCA2 WL01CA2 Roller lever R50 WLCA2-7 WL01CA2-7 Roller leve...
...witches Standard Switches Note: Models are also available with ground terminals. Lever Actuator Roller lever R38 Roller lever R50 Roller lever R63 Item Model Model Model Bas...
...otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions. General-purpose Switches Roller Lever Screw terminals Roller lever R38 WLCA2(-55)-N WLCA2-2(55)-N WLCA2-2N(55)-...
...tive for details.) Basic models High-sensitivity and High-precision Models Ordering Information Roller Lever Standard built-in switch Appear- ance Actuator Terminal shape Pretravel (PT) Witho...
...6, 2012 (Unit: mm) Set Model Numbers (The box in a model number indicates the switch box type.) Roller Lever Switches Note: Levers of the side rotary type are optionally available. Standard D...
...r (AC) With LED indicator (DC) Actuator Model Approved standards Model Approved standards Model Roller lever *1 Standard D4A-3101N UL, CSA D4A-3301N UL, CSA D4A-3E01N High- sensitivity D4A-31...
...s) IP67 and NEMA 1, 2, 3, 4X, 5, 6P, 12, and 13 Durability *2 Mechanical *1 SPDT, double-break, roller lever: 50,000,000 operations min. DPDT, double-break, roller lever: 30,000,000 ...
https://www.omron.co.id/products/family/328/specification.html
...CAD / Software last update: March 3, 2014 (Unit: mm) Side Mounting Models Plunger ZE-Q-2 XE-Q-2 Roller Plunger ZE-Q22-2 XE-Q22-2 Crossroller Plunger ZE-Q21-2 XE-Q21-2 Roller Arm Leve...
...SA UL CSA General purpose Plunger AC ZE-Q-2 ● ● ZV-Q-2 ● ● ZV2-Q-2 ● ● DC XE-Q-2 XV-Q-2 XV2-Q-2 Roller plunger AC ZE-Q22-2 ● ● ZV-Q22-2 ● ● ZV2-Q22-2 ● ● DC XE-Q22-2 XV-Q22-2 XV2-Q22-2 Crossr...
...ating environments. *3. At the operation limit positions. *4. Only for plunger, sealed plunger, roller arm lever, and sealed roller arm lever. *5. Only for crossroller plunger, seale...
https://www.omron.co.id/products/family/334/specification.html
...ftware last update: November 12, 2012 (Unit: mm) Switches (Dimensions not shown are the same as roller lever models.) Roller Lever HL-5000 Adjustable Roller Lever HL-5030 Ad...