| Site Search | Product Search | IA Global Search |
...small workpiece such as a pin or an area on a surface such as a hole. Detecting workpieces on a roller conveyor The spot diameter can be reduced to approximately 2 mm. Set up the optical axes...
... X, and DZ Models Note: These Actuators are not provided with Switches. Hinge Lever XAA-1 Hinge Roller Lever ZAA-2 Short Panel Mount Plunger ZAQ-3 Medium Panel Mount Plunger ZAQ-2 Long Panel ...
...DZ Models Actuators (Sold Separately) Actuator Common to Z and X models Hinge lever XAA-1 Hinge roller lever ZAA-2 Panel mount plunger Short ZAQ-3 Medium ZAQ-2 Long ZAQ-1 Panel mount ...
...3-conductor VCTF S-FLEX cable (0.75 mm 2 , 7 mm in dia.) is provided. Operating Characteristics Roller Plunger D4E-1A00N D4E-2A00N D4E-1A10N D4E-2A10N Roller Plunger D4E-1A20N *1 D4E...
... General- purpose with cable Micro load with cable Actuator Model Model Model Model Model Model Roller plunger D4E-1A[]0N D4E-2A10N D4E-1A20N D4E-2A20N D4E-1A21N D4E-2A21N Crossroller plunger...
...o +80°C (with no icing) Ambient operating humidity 35% to 95%RH Weight Approx. 86 g (in case of roller plunger) Note: 1. The above values are initial values. 2. The above ratings may va...
https://www.omron.com.au/products/family/330/specification.html
... plunger models.) Plunger SHL-D55 SHL-D55-01 Panel Mount Plunger SHL-Q55 SHL-Q55-01 Panel Mount Roller Plunger SHL-Q2255 SHL-Q2255-01 Panel Mount Crossroller Plunger SHL-Q2155 SHL-Q2155-01 Sh...
...uator Model Model Plunger SHL-D55 SHL-D55-01 Panel mount plunger SHL-Q55 SHL-Q55-01 Panel mount roller plunger SHL-Q2255 SHL-Q2255-01 Panel mount crossroller plunger SHL-Q2155 SHL-Q2155-01 Sh...
...last update: November 12, 2012 (Unit: mm) Plunger ZC-D55 Panel Mount Plunger ZC-Q55 Panel Mount Roller Plunger ZC-Q2255 Panel Mount Crossroller Plunger ZC-Q2155 Sealed Roller Plunger...
... Approved Standards UL CSA EN Plunger ZC-D55 ● ● ● Panel mount plunger ZC-Q55 ● ● ● Panel mount roller plunger ZC-Q2255 ● ● ● Panel mount crossroller plunger ZC-Q2155 ● ● ● Sealed ...
...ote: Do not use the M12 mounting screw and the case mounting hole at the same time. Panel Mount Roller Plunger D4MC-5020 *1. Stainless steel plunger *2. The length of the imperfect threads is...
...del Number Legend Ordering Information Actuator Model Panel mount plunger D4MC-5000 Panel mount roller plunger D4MC-5020 Panel mount crossroller plunger D4MC-5040 Hinge lever D4MC-1000 Short ...
...re 2 to 6, which indicate the number of plungers. Bevel Plunger VB-[]111 Bevel Plunger VB-[]141 Roller Plunger VB-[]211 Roller Plunger VB-[]241 Note: Unless otherwise indicated, a to...
... Software last update: September 24, 2012 Shape of box With flange Without flange Conduit Model Roller plunger (with a 6.8-dia. roller) Two on the side VB-2211 VB-2241 VB-3211 VB-324...
...ns Dimensions Catalog / Manual / CAD / Software last update: July 1, 2016 (Unit: mm) Cable type Roller Plunger D4ER-1A21N * D4ER-2A21N * Cross Roller Plunger D4ER-1B21N * D4ER-2B21N ...
https://www.omron.com.au/products/family/3548/dimension.html
...date: September 1, 2016 Type Cable type Standard load Right-hand Left-hand Actuator Model Model Roller plunger D4ER-1A21N D4ER-1A22N Crossroller plunger D4ER-1B21N D4ER-1B22N Plunger D4ER-1C2...
...condensation) Ambient operating humidity 35% to 95%RH (with no condensation) Weight (in case of roller plunger) Cable type (2 m): Approx. 140 g Pre-wired Connector type: Approx. 103 g Note: 1...
https://www.omron.com.au/products/family/3548/specification.html
...small workpiece such as a pin or an area on a surface such as a hole. Detecting workpieces on a roller conveyor The spot diameter can be reduced to approximately 2 mm. Set up the optical axes...
...small workpiece such as a pin or an area on a surface such as a hole. Detecting workpieces on a roller conveyor The spot diameter can be reduced to approximately 2 mm. Set up the optical axes...
... X, and DZ Models Note: These Actuators are not provided with Switches. Hinge Lever XAA-1 Hinge Roller Lever ZAA-2 Short Panel Mount Plunger ZAQ-3 Medium Panel Mount Plunger ZAQ-2 Long Panel ...