| Site Search | Product Search | IA Global Search |
...s functions Conforms to DeviceNet. Remote I/O communications Master-slave connections (polling, COS, or cyclic) Conforms to DeviceNet specifications. I/O allocation Input and output data can ...
https://www.omron.com.vn/data_pdf/cat/ej1_ds_e_12_5_csm222.pdf
...s max. (not including sensor's response time) Number of contacts 3NO+1NC Rated load 25 VAC 5 A (cos ϕ = 1), 30 VDC 5 A L/R = 0 ms Rated current 5A Between sensors M12 connector (8-pin) Others...
https://www.omron.com.vn/data_pdf/cat/f3sj_f074-e1_27_11_csm1816.pdf
...N 61810-1 24V DC G70V-SOC16P(-1)-C4 G70V-ZID16P(-1) G70V-ZID16P(-1)-C16 single load: 250V AC 6A cos(phi)=1 16 loads: 250V AC 3A cos(phi)=1 16 loads: 30V DC 3A L/R=0ms 16 loads: 250V ...
https://www.omron.com.vn/data_pdf/cat/g70v_j215-e1_2_20_csm1050154.pdf
...tage is one that is applicable to the Relay coil at 23°C. Contact Ratings Item Resistive load (cos φ = 1) Inductive load (cosφ = 0.4) Contact mechanism Double break Contact material Ag alloy...
https://www.omron.com.vn/data_pdf/cat/g7j_ds_e_6_6_csm49.pdf
...ON start I 0.01 to 99.99 s • Models with Contact Outputs 5 A at 250 VAC/30 VDC, resistive load (cos =1) Minimum applicable load: 10 mA at 5 VDC (failure level: P, reference value) Contact mat...
https://www.omron.com.vn/data_pdf/cat/h5cc_l220-e1_3_3_csm1124436.pdf
...1 min between each terminal and non-current-carrying metal part 50/60 Hz Electrical Durability (cos dia. =1) (Operating temperature: +5°C to +35°C, Operating humidity: 40% to 70%RH) Operating...
https://www.omron.com.vn/data_pdf/cat/hl-5000_ds_e_3_7_csm583.pdf
...life: 5 A at 250 VAC or 30 VDC: 50,000 operations 3 A at 250 VAC/30 VDC:100,000 operations 1 A, cos θ = 0.4 at 250 VAC: 100,000 operations 0.2 A, L/R = 100 ms at 48 VDC: 12,000 operations Rec...
https://www.omron.com.vn/data_pdf/cat/k8ak-ph_n183-e1_3_6_csm1020913.pdf
...rial Safety Act. Classification Item 1 pole Load Double-, 3-, and 4-pole models Inductive load (cos φ = 0.4, L/R = 7 ms) Inductive load (cos φ = 0.4, L/R = 7 ms) Resistive load Conta...
https://www.omron.com.vn/data_pdf/cat/ly_ds_e_5_18_csm54.pdf
...d carry current*1 5 A (10 A*2) 3-pole (3PDT) Bifurcated With latching lever (S) Inductive load (cos ϕ = 0.4, L/R = 7 ms) 2 A at 220 VAC 2 A at 24 VDC Inductive load (cos ϕ = 0.4, L/R...
https://www.omron.com.vn/data_pdf/cat/my_myk_myq_myh_j219-e1_10_25_csm59.pdf
...tions Standard Slave function • Max. no. of connections: 2 • Connection type: Poll, bit-strobe, COS, cyclic Message communications Max. message length: 502 bytes 2 NE0A-SCPU01 Functions The f...
https://www.omron.com.vn/data_pdf/cat/ne0a-scpu01_ds_e_6_4_csm1764.pdf
...a size: Input 16 bytes or output 16 bytes (per connection) • Connection type: Poll, Bit-strobe, COS, Cyclic Message communications Max. message length: 502 bytes 2 NE1A-SCPU0@-EIP Function Fu...
https://www.omron.com.vn/data_pdf/cat/ne1a-scpu0_-eip_ds_e_5_4_csm2129.pdf
...a size: Input 16 bytes or output 16 bytes (per connection) • Connection type: Poll, bit-strobe, COS, cyclic Message communications Max. message length: 552 bytes 2 NE1A-SCPU Series Functions ...
https://www.omron.com.vn/data_pdf/cat/ne1a-scpu_series_ds_e_6_5_csm1273.pdf
...ding processing of absolute values, square roots, logarithms, and trigonometric functions (SIN, COS, and TAN). Processing difficult to achieve in ladder programs becomes easy to write. Recove...
https://www.omron.com.vn/data_pdf/cat/p04e-en-03a+cj1+groupcat.pdf
...ding processing of absolute values, square roots, logarithms, and trigonometric functions (SIN, COS, and TAN). Processing that is difficult to write in ladder programming becomes easy using s...
https://www.omron.com.vn/data_pdf/cat/p06e-en-03a+cpm_+groupcat.pdf
...quency Insulation resistance 0.5 A 0.5 A 1,000 700 500 Operating frequency: 30 operations/min. (cos dia. = 1) 300 250 VAC 100 70 50 30 10 7 5 3 1 0 1 2 3 4 5 6 7 8 9 10 Switching current (A) ...
https://www.omron.com.vn/data_pdf/cat/shl_ds_e_4_6_csm586.pdf
...odel Rated voltage (V) Durability (× 10 operations) Item Operating frequency: 30 operations/min cos φ= 1 500 125 VAC 300 250 VAC 480 VAC 100 50 30 10 0 2 4 6 8 10 12 Switching current (A) Not...
https://www.omron.com.vn/data_pdf/cat/wl_ds_e_19_8_csm582.pdf
...erature: 20±2°C Ambient humidity: 65±5%RH Operating frequency: 20 operations/min. 3,000 125 VAC cos dia. = 1 125 VAC cos dia. = 0.4 1,000 500 250 VAC cos dia. = 1 250 V...
...ble color Signal 11 Black ENCPWR 5V DC 13 Blue GND GND 1 Black SIN SIN+ 6 Red SIN/ SIN- 2 Black COS COS+ 7 White COS/ COS- 3 Black INDEX INDEX+ 8 Green INDEX/ INDEX...
...nications Specifications Conforms to DeviceNet • Master-slave connections (polling, bit-strobe, COS, or cyclic) • Conform to DeviceNet specifications. Simple I/O allocation • Allocates I/O da...
https://www.omron.com.vn/data_pdf/mnu/h119-e1-03_e5zn-drt.pdf
...l outputs(Time limit contacts): 5 A à 250 Vc.a. / 30 Vc.c. 0,15 A à 125 Vc.c. charge résistive (cos φ = 1) • Sortie transistor : Collecteur ouvert (NPN/PNP) 100 mA max. à 30 Vc.c. max., tensi...
https://www.omron.com.vn/data_pdf/mnu/h3cr-a8_a8s_inst-2217323-0d.pdf