| Site Search | Product Search | IA Global Search |
...Z-15GQ21-B, Z-15EQ21-B Z-15HQ21-B Leaf Spring Z-15GL-B Roller Leaf Spring Z-15GL2-B Short Hinge Lever Z-15GW21-B Hinge Lever Z-15GW-B, Z-15GW32-B Z-15HW-B, Z-10FWY-B Z-15GW3-B (...
...spring Z-15GL --- --- --- Z-15GL-B Roller leaf spring Z-15GL2 --- --- --- Z-15GL2-B Short hinge lever Z-15GW21 --- --- --- Z-15GW21-B Hinge lever Low OP Z-15GW Z-15HW --- --- Z-15GW-...
...ady-state current. 5. The normally closed and normally open ratings of reverse hinge lever models are opposite to each other. 6. The AC ratings of molded terminals are 1...
https://www.omron-ap.com/products/family/289/specification.html
...Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions. Short Hinge Lever A-20GV21-B Hinge Lever A-20GV-B Short Hinge Roller Lever A-20GV22-B Hin...
... roller plunger A-20GQ22 A-20GQ22-B Panel mount cross roller plunger --- A-20GQ21-B Short hinge lever A-20GV21 A-20GV21-B Hinge lever A-20GV A-20GV-B Short hinge roller ...
...ies to all dimensions. * Be sure to use the switch at the rated OT value of 1.6 mm. Short Hinge Lever X-10GW21-B Hinge Lever X-10GW-B Low-force Hinge Lever X-10GW4-B Short H...
...-B Panel mount cross roller plunger X-10GQ21 X-10GQ21-B Leaf spring X-10GL X-10GL-B Short hinge lever X-10GW21 X-10GW21-B Hinge lever X-10GW X-10GW-B Low-force hinge lever X...
... dimensions of the pin plunger model. Pin Plunger DZ-10G-1B * Stainless-steel pin plunger Hinge Lever DZ-10GW-1B * Stainless-steel lever DZ-10GV-1B * Stainless-steel lever S...
...r terminal (-1A) Screw terminal (-B) Actuator Model Model Pin plunger DZ-10G-1A DZ-10G-1B Hinge lever High OT DZ-10GW-1A DZ-10GW-1B Low OT DZ-10GV-1A DZ-10GV-1B Short hinge roller ...
...Software last update: November 12, 2012 (Unit: mm) Pin Plunger TZ-1G * Ceramic pushbutton Hinge Lever TZ-1GV * Stainless-steel lever Short Hinge Roller Lever TZ-1GV22 *1. St...
... Manual / CAD / Software last update: September 24, 2012 Actuator Model Pin plunger TZ-1G Hinge lever TZ-1GV Short hinge roller lever TZ-1GV22 Hinge roller lever TZ-1GV2 Not...
...prox. 0.6 kg Mechanical durability: 20,000 operations min. Slide Key: 1 (not yet mounted) Inner Lever: None D4SL-N mounting plate: 1 Door Switch special mounting screws: 3 D4SL-NK1 (operation...
...d Models Pin Plunger D4C-[][]01 Roller Plunger D4C-[][]02 Crossroller Plunger D4C-[][]03 Roller Lever D4C-[][]20 D4C-[][]20-P Roller Lever (High-Sensitivity Model) D4C-[][]24 D4C-[][...
...-1203 D4C-1403 D4C-1603 D4C-4203 D4C-4403 5 D4C-1303 D4C-1503 D4C-1703 D4C-4303 D4C-4503 Roller lever 3 D4C-1220 D4C-1420 D4C-1620 D4C-4220 D4C-4420 5 D4C-1320 D4C-1520 D4C-1720 D4C-4320 D4C-...
...ad) Operating speed 0.1 mm/s to 0.5 m/s (in case of plunger) 1 mm/s to 1 m/s (in case of roller lever) Operating frequency Mechanical 120 operations/min Electrical 30 operations/min Rated fre...
https://www.omron-ap.com/products/family/324/specification.html
... last update: January 13, 2026 (Unit: mm) General-purpose Models Standard Models Basic Rotating Lever For all models WL[] indicates a standard-load model and WL01[] indicates a microload mode...
...neral-purpose Switches Standard Switches Note: Models are also available with ground terminals. Lever Actuator Roller lever R38 Roller lever R50 Roller lever R63 It...
...se indicated, a tolerance of ±0.4 mm applies to all dimensions. General-purpose Switches Roller Lever Screw terminals Roller lever R38 WLCA2(-55)-N WLCA2-2(55)-N WLCA2-2N(55)-N Rolle...
https://www.omron-ap.com/products/family/3263/dimension.html
...r details.) Basic models High-sensitivity and High-precision Models Ordering Information Roller Lever Standard built-in switch Appear- ance Actuator Terminal shape Pretravel (PT) Without oper...
... (Unit: mm) Set Model Numbers (The box in a model number indicates the switch box type.) Roller Lever Switches Note: Levers of the side rotary type are optionally available. Standard D4A-3[]0...