| Site Search | Product Search | IA Global Search |
... Manual / CAD / Software last update: September 24, 2012 Actuator Model Pin plunger TZ-1G Hinge lever TZ-1GV Short hinge roller lever TZ-1GV22 Hinge roller lever TZ-1GV2 Not...
...prox. 0.6 kg Mechanical durability: 20,000 operations min. Slide Key: 1 (not yet mounted) Inner Lever: None D4SL-N mounting plate: 1 Door Switch special mounting screws: 3 D4SL-NK1 (operation...
...d Models Pin Plunger D4C-[][]01 Roller Plunger D4C-[][]02 Crossroller Plunger D4C-[][]03 Roller Lever D4C-[][]20 D4C-[][]20-P Roller Lever (High-Sensitivity Model) D4C-[][]24 D4C-[][...
...-1203 D4C-1403 D4C-1603 D4C-4203 D4C-4403 5 D4C-1303 D4C-1503 D4C-1703 D4C-4303 D4C-4503 Roller lever 3 D4C-1220 D4C-1420 D4C-1620 D4C-4220 D4C-4420 5 D4C-1320 D4C-1520 D4C-1720 D4C-4320 D4C-...
...ad) Operating speed 0.1 mm/s to 0.5 m/s (in case of plunger) 1 mm/s to 1 m/s (in case of roller lever) Operating frequency Mechanical 120 operations/min Electrical 30 operations/min Rated fre...
https://www.omron.com.vn/products/family/324/specification.html
... last update: January 13, 2026 (Unit: mm) General-purpose Models Standard Models Basic Rotating Lever For all models WL[] indicates a standard-load model and WL01[] indicates a microload mode...
...neral-purpose Switches Standard Switches Note: Models are also available with ground terminals. Lever Actuator Roller lever R38 Roller lever R50 Roller lever R63 It...
...se indicated, a tolerance of ±0.4 mm applies to all dimensions. General-purpose Switches Roller Lever Screw terminals Roller lever R38 WLCA2(-55)-N WLCA2-2(55)-N WLCA2-2N(55)-N Rolle...
https://www.omron.com.vn/products/family/3263/dimension.html
...r details.) Basic models High-sensitivity and High-precision Models Ordering Information Roller Lever Standard built-in switch Appear- ance Actuator Terminal shape Pretravel (PT) Without oper...
... (Unit: mm) Set Model Numbers (The box in a model number indicates the switch box type.) Roller Lever Switches Note: Levers of the side rotary type are optionally available. Standard D4A-3[]0...
...With LED indicator (DC) Actuator Model Approved standards Model Approved standards Model Roller lever *1 Standard D4A-3101N UL, CSA D4A-3301N UL, CSA D4A-3E01N High- sensitivity D4A-3102N UL,...
... and NEMA 1, 2, 3, 4X, 5, 6P, 12, and 13 Durability *2 Mechanical *1 SPDT, double-break, roller lever: 50,000,000 operations min. DPDT, double-break, roller lever: 30,000,000 operati...
https://www.omron.com.vn/products/family/328/specification.html
...ZE-Q-2 XE-Q-2 Roller Plunger ZE-Q22-2 XE-Q22-2 Crossroller Plunger ZE-Q21-2 XE-Q21-2 Roller Arm Lever ZE-QA2-2 XE-QA2-2 Note: 1. Unless otherwise specified, a tolerance of ±0.4 mm applies to ...
...ssroller plunger AC ZE-Q21-2 ● ● ZV-Q21-2 ● ● ZV2-Q21-2 ● ● DC XE-Q21-2 XV-Q21-2 --- Roller arm lever AC ZE-QA2-2 ● ● ZV-QA2-2 ● ● ZV2-QA2-2 ● ● DC XE-QA2-2 XV-QA2-2 XV2-QA2-2 One-way action ...
...tions min., for 10 A, 125 VDC resistive load Operating speed Plunger type: 0.01 mm/s to 0.5 m/s Lever type: 0.02 mm/s to 0.5 m/s Operating frequency Mechanical 120 operations/min Electrical 2...
https://www.omron.com.vn/products/family/334/specification.html
...last update: November 12, 2012 (Unit: mm) Switches (Dimensions not shown are the same as roller lever models.) Roller Lever HL-5000 Adjustable Roller Lever HL-5030 Adjustabl...
...ossible. Ask your OMRON representative for details.) Ordering Information Actuator Model Roller lever HL-5000 * Adjustable roller lever HL-5030 * Adjustable rod lever HL-505...
...M16P-1-C4-D Options (Order Separately) Mountable Relays Slim I/O Relays Models without latching lever G2RV-1-S-G G2RV-1-S-AP-G Slim I/O Relays Models with latching lever (test switch...
https://www.omron.com.vn/products/family/3509/dimension.html
...G2RV-1-S-AP-G DC21 G70V-SOC16P(-1)(-C4) G70V-ZOM16P(-1)(-C4) Output Slim I/O Relays No Latching Lever *2 G2RV-1-S-G DC21 Latching Lever G2RV-1-SI-G DC21 Slim I/O SSRs For AC Zero cro...
... DIN Track to the front surface of the CPU Unit. *2. The dimension from the terminal block lock lever to the back surface of the CPU Unit. For dimensions after attaching the communications ca...
https://www.omron.com.vn/products/family/3705/dimension.html