| IAグローバル検索 |
...tocols. Axial Interface Unit CK3W-AX@@@@@ 8 Sinusoidal encoder input Input signal --- 1-Vpp SIN/COS signal Maximum input frequency 2 MHz Digital Hall sensor 4 points/channel (U, V, W, T) Dire...
https://www.ia.omron.com/data_pdf/cat/ck3w-ax______ds_e_dita_3_5_csm1065373.pdf
...ec- trical Resistive load 150,000 operations (24 VDC) Inductive load 100,000 operations (24 VAC cos = 0.4) Mechanical 20,000,000 operations ON delay 15 ms max. OFF delay 15 ms max. Circuit co...
https://www.ia.omron.com/data_pdf/cat/cp1h_p080-e1_11_13_csm1004100.pdf
...ec- trical Resistive load 150,000 operations (24 VDC) Inductive load 100,000 operations (24 VAC cos = 0.4) Mechanical 20,000,000 operations ON delay 15 ms max. OFF delay 15 ms max. Circuit co...
https://www.ia.omron.com/data_pdf/cat/cp1l_p081-e1_10_12_csm1004101.pdf
...tes (1,600 points) OUT : 200 bytes (1,600 points) I/O connections Up to two Poll, Bitstrobe, or COS/Cyclic connections can be used. Explicit messages Up to 552 bytes Max. No. of connected sla...
https://www.ia.omron.com/data_pdf/cat/drt2_devicenet_q102-e1_20_38_csm2147.pdf
...eviceNet. Communications functions Remote I/O communications Master-slave connections (polling, COS, or cyclic) Conforms to DeviceNet specifications. I/O allocation Input and output data can ...
https://www.ia.omron.com/data_pdf/cat/ej1_ds_e_12_5_csm222.pdf
...61810-1 24V DC 24V DC 0.05A L/R=0ms G70V-SID16P(-1)-C16 G70V-SOC16P(-1) single load: 250V AC 6A cos(phi)=1 16 loads: 250V AC 3A cos(phi)=1 16 loads: 30V DC 3A L/R=0ms 16 loads: 250V ...
https://www.ia.omron.com/data_pdf/cat/g70v_j215-e1_2_20_csm1050154.pdf
...1 to 99.99 s Control output •Models with Contact Outputs 5 A at 250 VAC/30 VDC, resistive load (cos =1) Minimum applicable load: 10 mA at 5 VDC (failure level: P, reference value) Contact mat...
https://www.ia.omron.com/data_pdf/cat/h5cc_l220-e1_3_2_csm1124436.pdf
...1D-N Transistor output (SPST) 100 to 240 VAC H5CX-A11S-N 12 to 24 VDC/ 24 VAC H5CX-A11SD-N t ek cos n i p - 8 H5CX-L series Signal, Reset (NPN input) Contact output (time-limit SPDT) 100 to 2...
https://www.ia.omron.com/data_pdf/cat/h7cc_m095-e1_3_1_csm1106892.pdf
...or the operating conditions and environment beforehand. Engineering Data Electrical Durability (cos dia. =1) (Operating temperature: +5°C to +35°C, Operating humidity: 40% to 70%RH) Structure...
https://www.ia.omron.com/data_pdf/cat/hl-5000_ds_e_3_7_csm583.pdf
...upported communications Remote I/O communications Master-Slave connection (polling, bit-strobe, COS, cyclic) Conforms to DeviceNet communications standards. I/O allocations Allocate any I/O d...
https://www.ia.omron.com/data_pdf/cat/k3hb-c_ds_e_17_5_csm259.pdf
...ported communi- cations Remote I/O communications Master-Slave connection (polling, bit-strobe, COS, cyclic) Conforms to DeviceNet communications standards. I/O allocations Allocate any I/O d...
https://www.ia.omron.com/data_pdf/cat/k3hb-h_ds_e_14_6_csm260.pdf
...upported communications Remote I/O communications Master-Slave connection (polling, bit-strobe, COS, cyclic) Conforms to DeviceNet communications standards. I/O allocations Allocate any I/O d...
https://www.ia.omron.com/data_pdf/cat/k3hb-p_ds_e_16_5_csm261.pdf
...upported communications Remote I/O communications Master-Slave connection (polling, bit-strobe, COS, cyclic) Conforms to DeviceNet communications standards. I/O allocations Allocate any I/O d...
https://www.ia.omron.com/data_pdf/cat/k3hb-r_ds_e_16_5_csm262.pdf
...ported communi- cations Remote I/O communications Master-Slave connection (polling, bit-strobe, COS, cyclic) Conforms to DeviceNet communications standards. I/O allocations Allocate any I/O d...
https://www.ia.omron.com/data_pdf/cat/k3hb-s_ds_e_11_6_csm263.pdf
...ported communi- cations Remote I/O communications Master-Slave connection (polling, bit-strobe, COS, cyclic) Conforms to DeviceNet communications standards. I/O allocations Allocate any I/O d...
https://www.ia.omron.com/data_pdf/cat/k3hb-v_ds_e_11_6_csm264.pdf
...ported communi- cations Remote I/O communications Master-Slave connection (polling, bit-strobe, COS, cyclic) Conforms to DeviceNet communications standards. I/O allocations Allocate any I/O d...
https://www.ia.omron.com/data_pdf/cat/k3hb-x_ds_e_12_6_csm254.pdf
...cations Standard Slave function •Max. no. of connections: 2 •Connection type: Poll, bit-strobe, COS, cyclic Message communica- tions Max. message length: 502 bytes Note: Figures in parenthese...
https://www.ia.omron.com/data_pdf/cat/ne0a-scpu01_ds_e_6_4_csm1764.pdf
...ta size: Input 16 bytes or output 16 bytes (per connection) •Connection type: Poll, Bit-strobe, COS, Cyclic Message communications Max. message length: 502 bytes Communications speed Max. net...
https://www.ia.omron.com/data_pdf/cat/ne1a-scpu0_-eip_ds_e_5_4_csm2129.pdf
...ta size: Input 16 bytes or output 16 bytes (per connection) •Connection type: Poll, bit-strobe, COS, cyclic Message communications Max. message length: 552 bytes Note: Figures in parentheses ...
https://www.ia.omron.com/data_pdf/cat/ne1a-scpu_series_ds_e_6_5_csm1273.pdf
... 100 30 10 1 3 57 23 01 45678910 Switching current (A) Operating frequency: 30 operations/min. (cos dia. = 1) 250 VAC 50 70 Durability (x 10 4 operations) Note: 1. The figures at the left are...
https://www.ia.omron.com/data_pdf/cat/shl_ds_e_4_6_csm586.pdf