| IAグローバル検索 |
...作認證 (僅NC接點側具備直接開路動作功能。 ) 發生熔合時,請壓入柱塞, 使NC接點斷開以中斷迴路。 11 33 12 Zb 34 Ᏻ ፑโ 11-12 33-34 11 21 12 Zb 22 Ᏻ 11-12 21-22 ፑโ 11 21 33 12 ...
...符合IP67 頂部操作鑰匙插入方向有水平及垂直兩種。 (圖為水平方向) 內建開關備有2接點/3接點型。 11 33 12 Zb 34 導通衝操作鑰匙插入成位置拔出成位置 11-12 33-34 11 31 12 Zb 32 導通衝操作...
...d by removing the screw of the cover, which ensures ease of maintenance and wiring. 11 33 12 34 Zb ON Stroke 11-12 33-34 Only NC contacts 11-12 have a certified direct opening mechanism. The ...
https://www.omron.com.tw/data_pdf/cat/d4n-_r_ds_e_6_8_csm1252.pdf
...ȂѬሰᚭΚᖴࡤ֊Ѡ ఃȂପጤІᆱঔࣲᙐȄ Ѡԋ၇ܼ4ᆎРӪϟΚȄ Ȟᅍᎉ࢙༭Ѡԋ၇ܼࣻႥ90°ޠ2ঐРӪȟ 11 33 12 34 Zb Ᏻ ፑโ 11-12 33-34 11 31 12 32 Zb Ᏻ ፑโ 11-12 31-32 33 34 11 21 12 22 Zb Ᏻ ፑโ 21-22 33-34 11-12 ...
...low-action) D4N-@E@ 1NC/1NO MBB * (Slow-action) D4N-@F@ 2NC/1NO MBB * (Slow-action) 14 32 13 31 Zb ON Stroke 13-14 31-32 Only NC contacts 31-32 have a certified direct opening mechanism. The ...
https://www.omron.com.tw/data_pdf/cat/d4n_ds_e_10_10_csm1248.pdf
...兩個NC接點皆具備直接開路動作功能。 ) 發生熔合時,請壓入柱塞, 使NC接點斷開以中斷迴路。 14 32 13 31 Zb Ᏻ ፑโ 13-14 31-32 11 31 12 32 Zb Ᏻ ፑโ 11-12 31-32 11 33 12 34 Zb Ᏻ ፑ...
...NC接點(11-12、21-22)具備直接開路動作功能()並已取得認證。 接點(11-12)、(21-22)與(33-34) 可做為異極使用。 11 33 12 34 Zb 導通衝 11-12 33-34 11 31 12 32 Zb 導通衝 11-12 31-32 ...
... D4NS-9AF (1NC/1NO) D4NS-9EF (1NC/1NO (MBB)) 1 (11) 3 (33) Pin No. (Terminal No.) 2 (12) 4 (34) Zb Zb D4NS/D4NS-SK 14 ...
https://www.omron.com.tw/data_pdf/cat/d4ns_d4ns-sk_ds_e_9_9_csm1235.pdf
...4NS-@AF-SJ型、D4NS-@BF-SJ型時 D4NS-@C@型、D4NS-@D@型、D4NS-@F@型、 D4NS-@CF-SJ型、D4NS-@DF-SJ型時 11 33 12 34 Zb 導通衝程 11-12 33-34 操作鑰匙插入完成位置拔出完成位置 11 31 12 32 Zb ...
https://www.omron.com.tw/data_pdf/cat/d4ns_d4ns-sk_ds_tw_9_4.pdf
...unction func Average Processing avg-t, avg-n Input Types in-ta, in-tb Auto-zero Times at.za, at.zb Teaching Key Protection K3HB-R 16 Outputs Standard, zone, and level comparative output patte...
https://www.omron.com.tw/data_pdf/cat/k3hb-r_ds_e_16_6_csm262.pdf
...作經過5秒無操作自動歸零時間A at.za 1 2999.9 平均類別aVg-t smpl memo斷電記憶體 off 經過5秒無操作 at.zb自動歸零時間B 經過5秒無操作 2999.9 2999.9~0.0 2999.9~0.0 1/2/4/8/16/ 32/64/128/ 256/512/...
...ver (yellow) Operating direction can be changed by installing the stopper on another side 31 13 Zb 14 (NO) 32 (NC) TP70 4 Dimensions (Unit: mm) Note: Unless otherwise specified, a tolerance o...
https://www.omron.com.tw/data_pdf/cat/tp70_ds_e_5_5_csm576.pdf
...動作) 塑膠桿 (內建開關:D4N-2187型) 擋塊(單向動作) 將擋塊反向安裝, 可變更為反方向外蓋(黃色) 31 32(NC) 14(NO)13 Zb TP70 3 外觀尺寸/動作特性(單位:mm) 註.上述的外觀尺寸圖中,未指...
...asher (or a nameplate) and rubber packing. 15 5.2 dia. 30.5±0.3 dia. hole Color Model Blue (-A) ZB-A Black (-B) ZB-B Green (-G) ZB-G Red (-R) ZB-R White (-W) ...
https://www.omron.com.tw/data_pdf/cat/zap_ds_e_4_4_csm611.pdf
...的扭力旋緊裝飾螺帽。 ・安裝面板時,請務必使用墊片(或銘板)、橡膠墊圈。 15 30.5±0.3孔 5.2 顏色型號藍色(-A)ZB-A 黑色(-B)ZB-B 綠色(-G)ZB-G 紅色(-R)ZB-R 白色...
.... (7) The timer is restarted and the next receive processing is performed after 300 ms. (8) The ZB.BUFRCV instruction is executed because the reception response is stored to D500. (9) The che...
...觸信賴性的鍍金(AU)接點,無論是一般負荷或是微小負荷均可加以因應。 可對應EN115、EN81 - 1。 慢速動作型、瞬間動作型均備有Zb接點。 通過UL、EN(TÜV) 、CCC認 產品規格 Go to Top of Page OMRON 價值...
...1NC/1NO+1NC/1NO Switch Arrangement Switch A Switch B 1NC/1NO 1NC/1NO Switch B Switch A Switch B Zb Zb Switch A Key drop preventive (on the A22LK-2RLA-@) NC contact: ON Key: Hold NC c...
https://www.omron.com.vn/data_pdf/cat/a22lk_ds_e_6_4_csm1017245.pdf
...13-14 11 Explanation Terminal numbers 11-12 and 13-14 cannot be used as unlike poles. Stroke 12 Zb D4B-@5@N 1NC/1NO (Slow-action) 11 12 11-12 ON 23-24 23 11-12 Zb D4B-@A@N 2NC (Slow-...
https://www.omron.com.vn/data_pdf/cat/d4b-_n_ds_e_10_12_csm1251.pdf
...-1@-@@ D4F-2@-@@ Contact 1NC/1NO (slow-action) 2NC (slow-action) Contact form Operating pattern Zb 11 12 33 34 Zb 11 12 21 22 Zb D4F-3@-@@ 2NC/2NO (slow-action) 11 12 21 22 ...
https://www.omron.com.vn/data_pdf/cat/d4f_ds_e_5_8_csm1249.pdf