| IAグローバル検索 |
...ity of power equipment (motors and heaters) used in factories runs on three-phase AC power (400 V or 200 V). * In addition to motors, there are single-phase and three-phase heaters t...
https://www.ia.omron.com/support/guide/65/explanation_of_terms.html
...output (kW) during motor operation at the rated operational voltage. Rated operational voltage (V) The maximum load voltage that satisfies the switching capacity, switching frequency, and con...
https://www.ia.omron.com/support/guide/753/explanation_of_terms.html
...120V AC 200 to 240V AC 24 to 48V AC/DC 12V DC H3DS-AL H3DS-ML H3DS-SL H3DS-FL H3DS-GL 24 to 230 V AC 24 to 48V DC H3DS-XL 24 to 230V AC/DC H3FA 5, 6, 12, 24V DC 5/6, 12/24V DC(models ending i...
...7 LR67027 K8AK-PT Power Supply Input:100 to 240V AC Monitoring Input:3phase-3wire (AC200 to 480 V) CAN/CSA-C22.2 No. 14 3211 07 LR67027 K8AK-PW 1: Low (3phase-3wire: 200/220/230/240V, 3phas...
... 40V DC (Resistive) 0.6A 100V DC (Resistive) 3 4 MK-S --- C22.2 No.14 3211 07 LR35535 10 A, 250 V AC (Resistive) 2 6 to 125V DC 6 to 240V AC --- C22.2 No.14 3211 07 10 A, 30 V DC (Re...
...sted Recognized H7E-N 24 to 240V AC/DC(models ending in "-FV") 4.5 to 30V DC(models ending in "-V") 3V DC(models ending in "-P") UL863 E67871 ELIY2 Recognized H8BM-R 24V DC UL508 E41515 NRNT2...
...del Ratings Standard No. File No. Category Listed/Recognized WL A600 (Carry current: 10 A): 120 V AC: Make: 60 A, Break: 6.0 A 240 V AC: Make: 30 A, Break: 3.0 A 480 V AC: M...
...ence ±5% max. of sensing distance at the rated voltage range in the voltage range of 4.75 to 30 V Insulation resistance Between charged parts and the case: 50 MΩ min. at 500 VDC Dielectric st...
...0.8 mA max. Control output (Switching capacity) 5 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Oper...
...0.8 mA max. Control output (Switching capacity) 5 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Opera...
...0.8 mA max. Control output (Switching capacity) 5 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Oper...
...0.8 mA max. Control output (Switching capacity) 5 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Opera...
...0.8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA max. with cable length of 2 m) Indicator Operation indicator (red),...
...0.8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA max. with cable length of 2 m) Indicator Operation indicator (red),...
...0.8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA max. with cable length of 2 m) Indicator Operation indicator (red),...
...0.8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA max. with cable length of 2 m) Indicator Operation indicator (red),...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...