| IAグローバル検索 |
...ted current (Nominal value) 50 Hz: 0.125 A 60 Hz: 0.100 A Rated input (Nominal value) 50 Hz: 13 W 60 Hz: 11 W Rated rotational speed (Nominal value) 50 Hz: 2550 r/min 60 Hz: 3050 r/m...
...ated current (Nominal value) 50 Hz: 0.090 A 60 Hz: 0.075 A Rated input (Nominal value) 50 Hz: 7 W 60 Hz: 6 W Rated rotational speed (Nominal value) 50 Hz: 1900 r/min 60 Hz: 2200 r/mi...
... Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 W Contact Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ ...
... Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 W Contact Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ ...
... Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 W Contact Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ ...
... Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 W Contact Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ ...
... Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 W Contact Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ ...
... Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 W Contact Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ ...
...10 A Maximum switching power 2500 VA (Resistive load) 1875 VA (Inductive load (cosφ = 0.4)) 300 W (Resistive load) 150 W (Inductive load (L/R = 7 ms)) Contact form SPDT Contact metho...
...rox. 1.8 VA (at 120 VAC 60 Hz)/Relay OFF: Approx. 1 VA (at 120 VAC 60 Hz) Relay ON: Approx. 1.6 W (at 120 VAC 60 Hz)/Relay OFF: Approx. 0.6 W (at 120 VAC 60 Hz) Reset voltage 10% max...
...x. 2.2 VA (at 230 VAC 60 Hz)/Relay OFF: Approx. 1.5 VA (at 230 VAC 60 Hz) Relay ON: Approx. 1.8 W (at 230 VAC 60 Hz)/Relay OFF: Approx. 1.1 W (at 230 VAC 60 Hz) Reset voltage 10% max...
...rox. 1.8 VA (at 24 VAC 60 Hz)/Relay OFF: Approx. 0.3 VA (at 24 VAC 60 Hz) Relay ON: Approx. 1.4 W (at 24 VAC 60 Hz)/Relay OFF: Approx. 0.2 W (at 24 VAC 60 Hz) Reset voltage 10% max. ...
...e variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.6 W (at 110 VDC)/Relay OFF: Approx. 0.4 W (at 110 VDC) Reset voltage 10% max. of rated s...
...e variable range 90 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.1 W (at 12 VDC)/Relay OFF: Approx. 0.1 W (at 12 VDC) Reset voltage 10% max. of rated sup...
...e variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.6 W (at 125 VDC)/Relay OFF: Approx. 0.4 W (at 125 VDC) Reset voltage 10% max. of rated s...
...e variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.1 W (at 24 VDC)/Relay OFF: Approx. 0.1 W (at 24 VDC) Reset voltage 10% max. of rated sup...
...e variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.2 W (at 48 VDC)/Relay OFF: Approx. 0.3 W (at 48 VDC) Reset voltage 10% max. of rated sup...
...rox. 1.8 VA (at 120 VAC 60 Hz)/Relay OFF: Approx. 1 VA (at 120 VAC 60 Hz) Relay ON: Approx. 1.6 W (at 120 VAC 60 Hz)/Relay OFF: Approx. 0.6 W (at 120 VAC 60 Hz) Reset voltage 10% max...
...x. 2.2 VA (at 230 VAC 60 Hz)/Relay OFF: Approx. 1.5 VA (at 230 VAC 60 Hz) Relay ON: Approx. 1.8 W (at 230 VAC 60 Hz)/Relay OFF: Approx. 1.1 W (at 230 VAC 60 Hz) Reset voltage 10% max...
...rox. 1.8 VA (at 24 VAC 60 Hz)/Relay OFF: Approx. 0.3 VA (at 24 VAC 60 Hz) Relay ON: Approx. 1.4 W (at 24 VAC 60 Hz)/Relay OFF: Approx. 0.2 W (at 24 VAC 60 Hz) Reset voltage 10% max. ...