Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 4461 - 448053986
E5CB-R1P | OMRON Industrial Automation

...2 None Relay output 1 point 3 A at 250 VAC (resistive load) Minimum applicable load: 10 mA at 5 V Alarm output 1 point1 A at 250 VAC (resistive load) Setting method Digital setting using fron...

https://www.ia.omron.com/product/item/34321/

E5CB-R1PD | OMRON Industrial Automation

...2 None Relay output 1 point 3 A at 250 VAC (resistive load) Minimum applicable load: 10 mA at 5 V Alarm output 1 point1 A at 250 VAC (resistive load) Setting method Digital setting using fron...

https://www.ia.omron.com/product/item/34322/

E5CB-R1TC | OMRON Industrial Automation

...2 None Relay output 1 point 3 A at 250 VAC (resistive load) Minimum applicable load: 10 mA at 5 V Alarm output 1 point1 A at 250 VAC (resistive load) Setting method Digital setting using fron...

https://www.ia.omron.com/product/item/34323/

E5CB-R1TCD | OMRON Industrial Automation

...2 None Relay output 1 point 3 A at 250 VAC (resistive load) Minimum applicable load: 10 mA at 5 V Alarm output 1 point1 A at 250 VAC (resistive load) Setting method Digital setting using fron...

https://www.ia.omron.com/product/item/34324/

G3HD-202SN-VD DC12-24 | OMRON Industrial Automatio...

... VDC Input impedance 25 mA max. (at 24 VDC, Constant-current input circuit) Operate voltage 9.6 V max.DC Release voltage 1 V min.DC Output Rated load voltage 24 to 240 VDC Load volta...

https://www.ia.omron.com/product/item/34567/

G3PH-2075B AC100-240 | OMRON Industrial Automation

...0 to 240 VAC Operating voltage range 75 to 264 VAC Input impedance 41 kΩ±20% Operate voltage 75 V max.AC Release voltage 20 V min.AC Output Rated load voltage 100 to 240 VAC Load vol...

https://www.ia.omron.com/product/item/34616/

G3PH-2075B DC5-24 | OMRON Industrial Automation

... current 5 mA max. (A constant-current circuit is used for the input current) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...

https://www.ia.omron.com/product/item/34617/

G3PH-2075BL DC5-24 | OMRON Industrial Automation

... current 5 mA max. (A constant-current circuit is used for the input current) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...

https://www.ia.omron.com/product/item/34618/

G3PH-2150B AC100-240 | OMRON Industrial Automation

...0 to 240 VAC Operating voltage range 75 to 264 VAC Input impedance 41 kΩ±20% Operate voltage 75 V max.AC Release voltage 20 V min.AC Output Rated load voltage 100 to 240 VAC Load vol...

https://www.ia.omron.com/product/item/34619/

G3PH-2150B DC5-24 | OMRON Industrial Automation

... current 5 mA max. (A constant-current circuit is used for the input current) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...

https://www.ia.omron.com/product/item/34620/

G3PH-2150BL DC5-24 | OMRON Industrial Automation

... current 5 mA max. (A constant-current circuit is used for the input current) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...

https://www.ia.omron.com/product/item/34621/

G3PH-5075B AC100-240 | OMRON Industrial Automation

...0 to 240 VAC Operating voltage range 75 to 264 VAC Input impedance 41 kΩ±20% Operate voltage 75 V max.AC Release voltage 20 V min.AC Output Rated load voltage 180 to 480 VAC Load vol...

https://www.ia.omron.com/product/item/34622/

G3PH-5075B DC5-24 | OMRON Industrial Automation

... current 5 mA max. (A constant-current circuit is used for the input current) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 180 to 480 VAC Load volt...

https://www.ia.omron.com/product/item/34623/

G3PH-5075BL DC5-24 | OMRON Industrial Automation

... current 5 mA max. (A constant-current circuit is used for the input current) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 180 to 480 VAC Load volt...

https://www.ia.omron.com/product/item/34624/

G3PH-5150B AC100-240 | OMRON Industrial Automation

...0 to 240 VAC Operating voltage range 75 to 264 VAC Input impedance 41 kΩ±20% Operate voltage 75 V max.AC Release voltage 20 V min.AC Output Rated load voltage 180 to 480 VAC Load vol...

https://www.ia.omron.com/product/item/34625/

G3PH-5150B DC5-24 | OMRON Industrial Automation

... current 5 mA max. (A constant-current circuit is used for the input current) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 180 to 480 VAC Load volt...

https://www.ia.omron.com/product/item/34626/

G3PH-5150BL DC5-24 | OMRON Industrial Automation

... current 5 mA max. (A constant-current circuit is used for the input current) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 180 to 480 VAC Load volt...

https://www.ia.omron.com/product/item/34627/

E5GC-CX2ACM-015 | OMRON Industrial Automation

... 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Transfer output 1 point (control output alternative) Setting method Digital setting u...

https://www.ia.omron.com/product/item/3671/

E5GC-CX2ACM-016 | OMRON Industrial Automation

... 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 1 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...

https://www.ia.omron.com/product/item/3672/

E5GC-CX2D6M-000 | OMRON Industrial Automation

... 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Transfer output 1 point (control output alternative) Setting method Digital setting u...

https://www.ia.omron.com/product/item/3673/

結果 4461 - 448053986

国/地域選択

Related Contents