Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 5481 - 550036237
K3HB-XVA-T11 AC/DC24 | OMRON Industrial Automation

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type AC voltage Output type Judgmen...

https://www.ia.omron.com/product/item/63594/

K3HB-XVD-A1 AC/DC24 | OMRON Industrial Automation

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/63596/

K3HB-XVD-A-DRT1 AC/DC24 | OMRON Industrial Automat...

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/63598/

K3HB-XVD-AT11 AC/DC24 | OMRON Industrial Automatio...

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/63600/

K3HB-XVD-CPAC11 AC/DC24 | OMRON Industrial Automat...

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/63602/

K3HB-XVD-CPAC21 AC/DC24 | OMRON Industrial Automat...

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/63604/

K3HB-XVD-FLK1AT11 AC/DC24 | OMRON Industrial Autom...

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/63606/

K3HB-XVD-FLK3AT11 AC/DC24 | OMRON Industrial Autom...

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/63608/

K3HB-XVD-L1AT11 AC/DC24 | OMRON Industrial Automat...

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/63610/

K3HB-XVD-L2AT11 AC/DC24 | OMRON Industrial Automat...

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/63612/

LY3N DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 1.4 W Contact Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) ...

https://www.ia.omron.com/product/item/6433/

E3JK-RR13 2M | OMRON Industrial Automation

... voltage 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/65058/

E3JK-RR13-C 2M | OMRON Industrial Automation

... voltage 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/65059/

E3JK-TR13 2M | OMRON Industrial Automation

...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/65064/

E3JK-TR13-C 2M | OMRON Industrial Automation

...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/65065/

E3JK-TR14 2M | OMRON Industrial Automation

...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/65066/

E3JK-TR14-C 2M | OMRON Industrial Automation

...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/65067/

K3HB-HTA-T21 AC/DC24 | OMRON Industrial Automation

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type Temperature (Platinum resistan...

https://www.ia.omron.com/product/item/65149/

K3HB-HTA-T23 AC/DC24 | OMRON Industrial Automation

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type Temperature (Platinum resistan...

https://www.ia.omron.com/product/item/65150/

K3HB-RNB-CPAC12 AC/DC24 | OMRON Industrial Automat...

...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...

https://www.ia.omron.com/product/item/65157/

結果 5481 - 550036237

国/地域選択

Related Contents