| IAグローバル検索 |
... to the following table.) Consult your OMRON representative for details. Symbol A B C D E F G H J K L Q T U Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10 SEC 0 ● last update: Januar...
...CXP-10-MBMB 10 m CAB-CXP-10-MBJB Extension Cable (used with a 2 m/3 m/5 m cable above) MicroBNC(J) 10 m last update: October 1, 2024...
...CXP-10-MBMB 10 m CAB-CXP-10-MBJB Extension cable (used with a 2 m/3 m/5 m cable above) MicroBNC(J) 10 m BNC-BNC Cables Model Applicable Model Connector Type Length BNC-BNC1 TV Format BNC on b...
... Model Applicable Sensor Material Y92E-VM12 E2V, M12 with shield E2EZ-X2D[]-N E2EZ-X2D1-M1(T)(G)J SUS303 Y92E-VM18 E2V M18 with shield E2EZ-X4D[]-N E2EZ-X4D1-M1(T)(G)J Y92E-VM30 E2V ...
...switch outputs. • The lamp terminal is also provided with non-lighted models. Rectangular A16[]-J Solder terminals and tab terminals (#110 t=0.5) See below for panel cutouts Square A16[]-A So...
...er 10, 2025 List of Models Model Rectangular Square Round Solder terminals/ tab terminals A16[]-J Series A16[]-A Series A16[]-T Series PCB terminals A16[]-J Series A16[]-A Series A16...
...switch outputs. • The lamp terminal is not provided with non-lighted models. Rectangular A165[]-J Solder terminals/tab terminals (#110 t=0.5) Note: See below for panel cutouts. Square A165[]-...
...rises the Selector, Lamp (lighted models only), and Switch. Solder Terminals Rectangular A165[]-J No. of notches Output Reset method Lighting method Model 2 notches SPDT Manual LED A165W-J2M[...
...st update: November 10, 2025 (Unit: mm) The Dimension shows 2-switch outputs. Rectangular A165K-J Solder terminals/tab terminals (#110 t=0.5) * Refer to the A165S/W for Panel cutouts. Square ...
...lectors Appearance Number of notches Reset method Key release position Model Rectangular (A165K-J) 2 notches Manual A165K-J2ML A165K-J2MR A165K-J2M Automatic A165K-J2AL 3 notches Manual A165K...
...s Catalog / Manual / CAD / Software last update: November 10, 2025 (Unit: mm) Rectangular M16[]-J Solder terminals/tab terminals (#110 t=0.5) Square M16[]-A Solder terminals/tab terminals (#1...
...and Socket. Not all combinations are possible. Ask your OMRON representative for details. M16[]-J (Rectangular) Models Solder Terminal Models Appearance Degree of protection IP40 IP66 oil-res...
...ct output: SPDT (time-limit output SPDT) Voltage input Eight multi-modes: A, B, B2, C, D, E, G, J H3DS-ML H3DS-MLC No-input available Four multi-modes: A, B2, E, J H3DS-SL H3DS-SLC S...
...C: Signal ON/OFF-delay D: Signal OFF-delay E: Interval (Signal or Power) G: Signal ON/OFF-delay J: One-shot (Signal or Power) A: ON-delay B2: Flicker ON start E: Interval J: One-shot...
https://www.omron.co.id/products/family/201/specification.html
... Flicker ON start C: Signal ON/OFF Delay D: Signal OFF Delay E: Interval G: Signal ON/OFF Delay J: One-shot Output 9 terminals Voltage input Relay, DPDT DIN Track mounting cURus (UL 508 CSA C...
...[][][][]FF-L: 1 Cable CJ1W-MD563 (outputs) *1 Replace the box ([]) with the wiring method code (J or E). *2 [][][][] is replaced by the cable length. For details, refer to Data Sheet. Note: 1...
...S-C200[][] (200 W) S8FS-C350[][] (350 W) Models with Terminal Block Facing Forward S8FS-C015[][]J (15 W) S8FS-C025[][]J (25 W) S8FS-C035[][]J (35 W) S8FS-C050[][]J ...
...][] S82Y-FSC-C9 350-W S8FS-C350[][] Models with terminal block facing forward 15-W S8FS-C015[][]J/D S82Y-FSC-C5MF 25-W S8FS-C025[][]J/D S82Y-FSC-C5F 35-W S8FS-C035[][]J/D 50...
...N Start (Signal Start) C: Signal ON/OFF Delay E: Interval (Signal Start) G: Signal ON/OFF Delay J: One-shot Output (Signal Start) J2: One-shot Output (Power ON Start) 10 terminals Relay, DPDT...
...o 240 VAC: 3.1 VA max. Rated insulation voltage 253 VAC Sensor inputs K8DT-TH1 Thermocouple: K, J, T, E; Platinum-resistance thermometer: Pt100, Pt1000 K8DT-TH2 Thermocouple: K, J, T...
https://www.omron.co.id/products/family/3499/specification.html