IAグローバル検索 |
...N Track Mounting Bracket 1 set (1 included) C200H-DIN01 DIN Track Length: 50 cm; height: 7.3 cm PFP-50N Length: 1 m; height: 7.3 cm PFP-100N Length: 1 m; height: 16 mm PFP-100N2 276 Appendix ...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w130-e1-05_c200h-cpu01-e_03-e_11-e.pdf
...-D_-_ 149 Mounting Track The SP-series PCs can be mounted onto DIN Tracks. Model No. Length (L) PFP-50N 50 cm PFP-100N 1m PFP-100N2 1m PFP-50N/PFP-100N 7.3±0.15 4.5 35±0.3 15 25 10 2...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w197-e1-02b_sp10_sp16_sp20.pdf
...N Track Mounting Bracket 1 set (2 included) C200H-DIN01 DIN Track Length: 50 cm; height: 7.3 cm PFP-50N Length: 1 m; height: 7.3 cm PFP-100N Length: 1 m; height: 16 mm PFP-100N2 End Plate ---...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w217-02_c200h-cpu21-e_23-e_31-e.pdf
...t (two brackets) C200H-DIN01 50 cm long, 7.3 mm high 1 m long, 7.3 mm high 1 m long, 16 mm high PFP-50N PFP-100N PFP-100N2 Procedure 1, 2, 3... 1. The following diagram is a view of the back ...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w218-06_c200h-cpu21-e_23-e_31-e.pdf
...N Track Mounting Bracket 1 set (2 included) C200H-DIN01 DIN Track Length: 50 cm; height: 7.3 mm PFP-50N Length: 1 m; height: 7.3 mm PFP-100N Length: 1 m; height: 16 mm PFP-100N2 End Plate ---...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w235-e1-04_c200hs.pdf
...t (two brackets) C200H-DIN01 50 cm long, 7.3 mm high 1 m long, 7.3 mm high 1 m long, 16 mm high PFP-50N PFP-100N PFP-100N2 Procedure 1, 2, 3... 1. The following diagram is a view of the back ...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w236-e1-07_c200hs.pdf
... during operation. Mounting Track The SK20 can be mounted onto DIN Tracks. Model No. Length (L) PFP-50N 50 cm PFP-100N 1m PFP-100N2 1m PFP-50N/PFP-100N 7.3±0.15 4.5 35±0.3 15 25 10 2...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w239-e1-02_sk20-c_d_-d.pdf
... must be installed on DIN Track and secured with the DIN Track Brackets shown below. DIN Track (PFP-50N or PFP-100N) DIN Track Brackets (PFP-M) Use the following procedure to install an ID Co...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w250-e1-02_idsc-c1dr_c1dt-a-e.pdf
... the PC to the DIN Track. DIN Track The following DIN Tracks are available. Model Specification PFP-50N 50 cm long, 7.3 mm high PFP-100N 1 m long, 7.3 mm high PFP-100N2 1 m long, 16 mm high P...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w302-e1-15_c200hx_hg_he_setup.pdf
... The SRM1 can be installed on a 35-mm DIN track. DIN Track End Plates (PFP-M) 20 PFP-100N (1 m) PFP-50N (50 cm) Section Wiring and Connections 3-4 Installation Lower the SRM1 so that the notc...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w318-e1-05_srm1_v2.pdf
...it The CPM2A can be installed on a 35-mm DIN Track. DIN Track End Plates (PFP-M) PFP-100N (1 m) PFP-50N (50 cm) PFP-100N2 (1 m) Installation Lower the CPM2A so that the notch on the back of t...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w352-e1-07_cpm2a.pdf
...0.4 A at 24 V DC 67 Section 3-2 System Configuration Name Model End Cover CJ1W-TER01 DIN Tracks PFP-50N PFP-100N PFP-100N2 PFP-M Specifications An End Cover must be attached to the right end ...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w452-e1-08_nsj_setup.pdf
...Slice I/O Units on a DIN Track. Attach the DIN Track with screws in every fourth mounting hole. PFP-50N (50 cm) or PFP100N (100 cm) DIN Track Attach the track with screws at a maximum spacing...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w454-e1-04_grt1-drt.pdf
...nits on DIN Track. Necessary Tools Name 35-mm DIN Tracks End Plate Installation Direction Model PFP-50N PFP-100N PFP-100N2 PFP-M Remarks Length: 50 cm Length: 100 cm Length: 100 cm Two End Pl...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w476-e1-02_grt1-crt.pdf
...s the procedures to mount a Slave Unit to a DIN Track. 2 Name Model Description 35-mm DIN Track PFP-50N 50 cm long PFP-100N 100 cm long PFP-100N2 100 cm long PFP-M A Slave Unit requires two E...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w484-e1-01_crt1-vad02_d_vda02_d.pdf
...M End Plate (OMRON) The following DIN Tracks are available from OMRON. Model PFP-100N Length 1m PFP-50N 50 cm PFP-100N2 1m Mounting the Controller Hook the Controller into the DIN Track as sh...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/z144-e1-04_f160.pdf
...ed from 35-mm DIN Track. TRIG The following DIN tracks are available from OMRON. PFP-100N (1 m) PFP-50N (50 cm) PFP-100N2 (1 m) 24VDC PWR RUN ERR SCANNER RS-232C MONITOR CONSOLE V530-C300 2D ...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/z150-e1-01_v530-c300e.pdf
...IN Track. SECTION 2 DIN Track The following DIN Tracks are available from OMRON. PFP-100N (1 m) PFP-50N (50 cm) PFP-100N2 (1 m) 2-1 Mounting the Controller PFP-M End Plate (OMRON) Mounting th...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/z158-e1-02d_z500-mc10e_15e.pdf
...om 35-mm DIN Track. DIN Track The following DIN Tracks are available from OMRON. PFP-100N (1 m) PFP-50N (50 cm) PFP-100N2 (1 m) OMRON's PFP-M End Plate Mounting the Controller Hook the Contro...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/z161-e1-03b_z300_v3.pdf
...or removed from 35-mm DIN Track. Mounting the Controller ALARM DIN Track (OMRON) PFP-100N (1 m) PFP-50N (50 cm) PFP-100N2 (1 m) PFP-M End Plate (OMRON) Mounting the Controller Hook the V530...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/z169-e1-04_v530-r160e_-r160ep.pdf