Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 5901 - 592036237
MY4ZN-D2 DC100/110 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7585/

MY4ZN-D2 DC12 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7586/

MY4ZN-D2 DC24 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7588/

MY4ZN-D2 DC48 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7589/

MYQ4 AC100/110 | OMRON Industrial Automation

...DC: 1 A Maximum switching power 220 VA (Resistive load) 110 VA (Inductive load (cosφ = 0.4)) 24 W (Resistive load) 12 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact method...

https://www.ia.omron.com/product/item/7591/

MYQ4-02 AC200/220 | OMRON Industrial Automation

...DC: 1 A Maximum switching power 220 VA (Resistive load) 110 VA (Inductive load (cosφ = 0.4)) 24 W (Resistive load) 12 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact method...

https://www.ia.omron.com/product/item/7599/

MYQ4-02 AC220/240 | OMRON Industrial Automation

...DC: 1 A Maximum switching power 220 VA (Resistive load) 110 VA (Inductive load (cosφ = 0.4)) 24 W (Resistive load) 12 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact method...

https://www.ia.omron.com/product/item/7600/

MYQ4-02 DC24 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7602/

MYQ4N AC24 | OMRON Industrial Automation

...DC: 1 A Maximum switching power 220 VA (Resistive load) 110 VA (Inductive load (cosφ = 0.4)) 24 W (Resistive load) 12 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact method...

https://www.ia.omron.com/product/item/7605/

MYQ4N DC100/110 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7608/

MYQ4N DC12 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7609/

MYQ4N DC48 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7610/

MYQ4Z AC100/110 | OMRON Industrial Automation

...DC: 1 A Maximum switching power 220 VA (Resistive load) 110 VA (Inductive load (cosφ = 0.4)) 24 W (Resistive load) 12 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact method...

https://www.ia.omron.com/product/item/7611/

MYQ4Z AC110/120 | OMRON Industrial Automation

...DC: 1 A Maximum switching power 220 VA (Resistive load) 110 VA (Inductive load (cosφ = 0.4)) 24 W (Resistive load) 12 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact method...

https://www.ia.omron.com/product/item/7612/

MYQ4Z AC200/220 | OMRON Industrial Automation

...DC: 1 A Maximum switching power 220 VA (Resistive load) 110 VA (Inductive load (cosφ = 0.4)) 24 W (Resistive load) 12 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact method...

https://www.ia.omron.com/product/item/7614/

MYQ4Z DC12 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7615/

MYQ4Z-02 AC100/110 | OMRON Industrial Automation

...DC: 1 A Maximum switching power 220 VA (Resistive load) 110 VA (Inductive load (cosφ = 0.4)) 24 W (Resistive load) 12 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact method...

https://www.ia.omron.com/product/item/7617/

MYQ4Z-02 DC24 | OMRON Industrial Automation

...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.5 A (Inductive load (cosφ =...

https://www.ia.omron.com/product/item/7620/

E3JK-TR11 2M | OMRON Industrial Automation

...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/78/

E3JK-TR11-C 2M | OMRON Industrial Automation

...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/79/

結果 5901 - 592036237

国/地域選択

Related Contents