| IAグローバル検索 |
...[5497290-8C] 61F-GP-N フロートなしスイッチ コンパクト・プラグインタイプ 取扱説明書 (日/英語)...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/61f-gp-n_inst-5497290-8c.pdf
...cut Electrodes? Also, do you sell any long Electrodes? What kind of wiring is best to combine a 61F-GP-N Floatless Level Controller and float switch? Is it possible to connect more than one 6...
...ng of up to 4 km is possible • Easy to replace during maintenance due to compatibility with the 61F-GP-N series • Dip switches allow switching of the response speed and operation sensitivity ...
...To mount to the PF083A-E Track-mounted Socket, use the enclosed PFC-N8 Mounting Bracket. PFC-N8 61F-GP-N, 61F-GPN-BT/-BC To mount to the PF113A-E Track-mounted Socket, use the enclosed PFC-N8...
...kets Model PFC-A1 PHC-5 PLC PFC-N8 (See note.) Note: PFC-N8 Mounting Brackets are included with 61F-GP-N[], 61F-GP-N8[], 61F-GPN-V50, 61F-GPN-BT/-BC, and 61F- APN2 Controllers. DIN ...
...ng of up to 4 km is possible • Easy to replace during maintenance due to compatibility with the 61F-GP-N series • Dip switches allow switching of the response speed and operation sensitivity ...
...型錄/操作手冊/CAD/軟體 更新日期 2024年3月5日 一般型、高機能型 • 可用於小型省空間設計 • 增加可4km配線的機種 • 61F-GP-N型系列的兼容機種,讓維護保養時的替換變簡單 • 藉由DIP開關可在應答速度與動作...
...) 61F-G[] Basic Building-block Controllers That Mount Directly to Panels for Easier Maintenance 61F-GP-N[] Space-saving Design Ideal for Control Panel Downsizing. Easy Maintenance. PS-[]S(R) ...
...Which Controller model is best for simple liquid-level detection without pump control? Answer 61F-GP-N Floatless Level Controller is suitable. Prepare the same number of 61F-GP-N C...
...o. FAQ00759 Related Contents Primary Contents Question What kind of wiring is best to combine a 61F-GP-N Floatless Level Controller and float switch? Answer Connect the float switch's conta...
...ommend the following models. Output Power supply voltage 61F-GPN-BT Open collector (NPN) 24 VDC 61F-GP-N Relay (DPDT) 100 VAC, 200 VAC, or other AC voltage 61F-G[]N Improved Design for a More...
...trode be used as a set? Answer Yes, they can. 1. Pump Control Use the same connections as the 61F-GP-N, shown in the following diagram. 2. Liquid Level Control Only Liquid level detection c...
...1F-G/61F-GH/61F-GD/61F-GR/61F-GL 2km/61F-GL 4km/61F-G-TDL/61F-GT 61F-GN/61F-GNH/61F-GND/61F-GNR 61F-GP-N/61F-GP-NL 2km/61F-GP-NL 4km/61F-GP-NH/61F-GP-ND/61F-GP-NR/61F-GP-N8/61F-GP-N8L 2km/61F...
...時, 利用連接插座的卡勾固定本體。 61F-GP-N8型 61F-APN2型 安裝於正面連接插座PF083A型時,請使用選購品PFC-N8型。 PFC-N8型 61F-GP-N型 61F-GPN-BT/-BC型 安裝於正面連接插座PF113A型時,請使用選購品...
... 8PFA1 PL08 61F-HSL 8PFA 61F-APN2 61F-GP-N8[] PF083A 61F-G1P[] 61F-G2P[] 61F-IP(-22) 14PFA PL15 61F-GP-N[] 61F-03B 61F-GPN-BT/-BC 61F-04B PF113A PL11 安裝支架 型號 PFC-A1 PHC-5 PLC PFC-N8 * ...
...型錄/操作手冊/CAD/軟體 更新日期 2024年3月5日 一般型、高機能型 • 可用於小型省空間設計 • 增加可4km配線的機種 • 61F-GP-N型系列的兼容機種,讓維護保養時的替換變簡單 • 藉由DIP開關可在應答速度與動作...
...寓裡常會使用61F-G4N型。因最近日本政府的法律條例中規定其必須顯示下下限(高架水槽、受水槽皆為適用對象),故也有附加61F-GP-N型的例子。 高架水槽 指設置在大樓、公寓等高層住宅的屋頂上,利用高度進行...
...due to recent Japanese government regulations that require the lower limit to be displayed, the 61F-GP-N may be added. Elevated Tank Water tanks that are installed on rooftops of high-rise bu...
https://www.ia.omron.com/support/guide/33/explanation_of_terms.html
... 说明文档 液位设备 61F-HSL系列 2027-03-31 K7L-AT50 液位设备 61F-UHS系列 2027-03-31 61F-LS-CP08-SRA 无浮标开关(紧凑插入型) 61F-GP-N系列 2023-06-30 61F-LS-CP系列 无浮标开关(紧凑插入型) 61F-...
.../取付寸法生産終了商品 推奨代替商品 形61F-GPシリーズ 形61F-GP-N8シリーズ外形寸法 外形寸法 形61F -GP-N8 61F-GP-N 8 77 91 形PF083A 49.4 92 72 38 3.5 30 70 84 7 58 8.5 64 取付寸法 取付寸法 ソケッ...