| IAグローバル検索 |
...1W-32E CP1W-32ET1 CP1W-20EDT CP1W-20EDT1 CP1W-16ET CP1W-16ET1 CP1W-8ET CP1W-8ET1 Max. switching ca- pacity (See note 3.) 4.5 to 30 VDC: 0.3 A/point 24 VAC +10%/ −5%: 0.3 A/point 4.5 to 30 VDC...
https://www.ia.omron.com/data_pdf/cat/cp1l_p081-e1_10_12_csm1004101.pdf
...sults, and features control signal lines that do not require wiring. Ordering Information * ZFV-CA@@ was discontinued. Performance Specifications Name I/O classification Allocated bits Intern...
https://www.ia.omron.com/data_pdf/cat/crt1_crt1b_componet_p056-e1_17_10_csm2176.pdf
...ts 1,280 points 960 points Number of Expan- sion Racks 7 max. 3 max. 3 max. 2 max. User program ca- pacity 400 Ksteps 250 Ksteps 250 Ksteps 60 Ksteps 250 Ksteps 60 Ksteps 250 Ksteps 250 Kstep...
https://www.ia.omron.com/data_pdf/cat/cs1d-cpu__s_bc082s_etn21d_r103-e1_9_23_csm1004122.pdf
... consumption 10 mA max. Output configuration PNP open collector output Control output Switching ca- pacity 200 mA max. Residual voltage 2 V max. (Load current: 200 mA, Cable length: 2 m) Indi...
https://www.ia.omron.com/data_pdf/cat/e2fm_ds_e_5_3_csm2152.pdf
...d (4 of each) Nine, 0.25 dia. receiver fibers * Applicable Fiber Amplifier Units: E3NX-FA, E3NX-CA, and E3X-HD. Use the enclosed E39-F9-7 Fiber Attachment for other models, such as the E3X-SD...
https://www.ia.omron.com/data_pdf/cat/e32_e3nx-fa_e3nw_e418-e1_20_7_csm1002396.pdf
... E3Z pre-wired model (25.4) 13 E39-L143 Stainless steel (SUS304) 1 None --- --- E3X-ZV/MZV E3NX-CA E3NX-FA E3NX-MA E3NC-LA E3NC-SA E2CY-SD E9NC-TA E3X-NA E3C-LDA@N E39-L144 Stainless steel (S...
https://www.ia.omron.com/data_pdf/cat/e39-l_f39-l_e39-s_e39-r_ds_e_19_11_csm416.pdf
...o. E626 Transparent Object Detection Photoelectric Sensor E3S-DB Color Mark Sensors E3S-DC/E3NX-CA Series IO-Link Series Cat. No. E440 Cat. No. Y216 Cat. No. Y229 Related Products CSM_10_1...
https://www.ia.omron.com/data_pdf/cat/e3as-hl_f_l_e595-e1_10_1_csm1105104.pdf
...on E3NX-FA Fiber Amplifier Units E3NC Smart Laser Sensors E9NC-T Contact-Type Smart Sensor E3NX-CA Color Fiber Amplifier Unit Easya y applicatio t n with co nittss AMw t. N C 9N ta ont ESS E9...
https://www.ia.omron.com/data_pdf/cat/e3nc_e427-e1_10_1_csm1010501.pdf
...er costs with a network. E3NC Smart Laser Sensors E9NC-T Contact-Type Smart Sensors ont ma E3NX-CA Color Fiber Amplifier Units ons mplifier Units dels) Cat. No. E426 High Color Discrimination...
https://www.ia.omron.com/data_pdf/cat/e3nw_e428-e1_4_5_csm1012349.pdf
...ven lower costs with a network. E3NC Smart Laser Sensors E9NC-T Contact-Type Smart Sensors E3NX-CA Color Fiber Amplifier Units Cat. No. E426 High Color Discrimination Capability Handles Advan...
https://www.ia.omron.com/data_pdf/cat/e3nx-fa_e426-e1_10_5_csm1010499.pdf
...even lower costs with a network. E3NC Smart Laser Sensors E9NC-T Contact-Type Smart Sensor E3NX-CA Color Fiber Amplifier Unit Introduction to the N-Smart Series The IoT platform that enables ...
https://www.ia.omron.com/data_pdf/cat/e3nx-ma_e466-e1_1_4_csm1060634.pdf
...be used.) 1 m (Sensitivity Adjustment Unit can be used.) 300 mm 500 mm 300 mm Using the E39-R37-CA 100 mm (10 mm) *1 Using the E39-R4 Reflector provided 200 mm (30 mm) *1 5 to 30 mm 5 to 15 m...
https://www.ia.omron.com/data_pdf/cat/e3t-_-ul_ds_e_2_1_csm1132726.pdf
...e between the Sensor and Reflector. *3. Models are available either with or without the E39-R37-CA Reflector included. Models with E39-R37-CA Reflector: E3T-SR4@-S Models without Ref...
https://www.ia.omron.com/data_pdf/cat/e3t_e407-e1_6_8_csm2648.pdf
...ment Unit can be used.) Using the E39-R4 Reflector provided 200 mm [30 mm] *3 Using the E39-R37-CA 100 mm [10 mm] *3 Side-view Sensors Top-view Sensors Flat Sensors Side-view Sensors E3T-seri...
https://www.ia.omron.com/data_pdf/cat/e3t_e408-e1_6_1_csm2638.pdf
...icator (yellow), Stability indicator (green) Weight (packed state) Pre-wired mod- els (with 2-m ca- ble) Approx. 90 g Connector models Approx. 40 g Materials Case SUS316L Lens PMMA (polymethy...
https://www.ia.omron.com/data_pdf/cat/e3zm_ds_e_6_1_csm2159.pdf
...ance thermometer E52-P@C-N 0°C to 450°C SUS316 Enclosed terminals 8 Sheathed thermocou- ple E52-CA@AY E52-IC@AY 0°C to 900°CK (CA) J (IC) Non- grounded type 2 (0.75) ASTM316L Exposed...
https://www.ia.omron.com/data_pdf/cat/e52_ds_e_22_9_csm227.pdf
...e tubing material Terminal type Special models for packaging machines Sheathed thermocouple E52-CAA D=1 S 0 to 650°C K (CA) Grounded type 2 (0.75) ASTM316L Exposed lead wires E52 ...
https://www.ia.omron.com/data_pdf/cat/e5_d_e5_d-h_h223-e1_2_2_csm1057808.pdf
... specifications are subject to change without notice. Main specifications E5႒D/E5႒D-B Model E52-CA႒AY S႒ Size (mm) Sensor input Indication accuracy (at the ambient temperature of 23°C) Input ...
https://www.ia.omron.com/data_pdf/cat/e5_d_nx-tc_h222-e1_3_2_csm1057722.pdf
...o the model number. 12345 E5C2- @ @ @ @ Input Thermocouple Resistance Thermometer Thermistor K (CA) Chromel vs. alumel J (IC) Iron vs. constantan Platinum resistance thermometer Pt100 Thermis...
https://www.ia.omron.com/data_pdf/cat/e5c2_ds_e_7_2_csm214.pdf
...tone CAAPhenol BBA Ammonia AAAButanol BA--- Ethanol BAAFluorine AAC Hydrochloric acid AACHexane CA--- Hydrogen peroxide solutionAAABenzene CAA Xylene BAAMethanol BAA Cyclohexane CA--...
https://www.ia.omron.com/data_pdf/cat/f03-16pe_ds_e_1_9_csm525.pdf