| IAグローバル検索 |
...ion Standards (OMRON's own durability evaluation standards) (Cutting oil type: specified in JIS K 2241:2000; Temperature: 35 °C max.) *2. The optical fiber is 2 m long on each side, so the se...
...ctor Made by Fujitsu/Otax Component, Ltd. to One 40-pin MIL Connector Wiring Diagram XW2Z-[][][]K, XW2Z-[][][][]FF-L Connectors: One 40-pin Connector to One 40-pin MIL Connector Wiring Diagra...
https://www.omron.com.au/products/family/3153/dimension.html
...at connect to PLCs Connecting cables * Input 32 NX-ID6142-5 XW2R-N32GD-C2-COM: 1 pcs XW2Z-[][][]K: 1 Cable, or XW2Z-[][][][]FF-L: 1 Cable NX-ID6142-6 XW2R-N32GD-C1-COM: 1 pcs XW2Z-[][][]B: 1 ...
...er consumption 24 VAC/DC: 2.0 VA/1.1 W max. 100 to 240 VAC: 4.6 VA max. Operating resistance 10 k to 100 kΩ (variable) Reset resistance 250 kΩ max. Response time Approx. 0.1 to 10 s (variable...
https://www.omron.com.au/products/family/3240/specification.html
...MRON Current Transformer (CT) is designed to be used with the K8AK-AS3. Use terminals k and l for connections. (Terminals kt and lt are not used.) Optional Parts for DIN T...
https://www.omron.com.au/products/family/3378/dimension.html
...MRON Current Transformer (CT) is designed to be used with the K8AK-AW3. Use terminals k and l for connections. (Terminals kt and lt are not used.) Optional Parts for DIN T...
https://www.omron.com.au/products/family/3379/dimension.html
...ote: The OMRON Current Transformer (CT) is designed to be used with the K8DT-AS3. Use terminals k and l for connections. (Terminals kt and lt are not used.) Options (Order Separately) Front C...
https://www.omron.com.au/products/family/3491/dimension.html
...ote: The OMRON Current Transformer (CT) is designed to be used with the K8DT-AW3. Use terminals k and l for connections. (Terminals kt and lt are not used.) Options (Order Separately) Front C...
https://www.omron.com.au/products/family/3492/dimension.html
...0 to 240 VAC: 3.1 VA max. Rated insulation voltage 253 VAC Sensor inputs K8DT-TH1 Thermocouple: K, J, T, E; Platinum-resistance thermometer: Pt100, Pt1000 K8DT-TH2 Thermocouple: K, J...
https://www.omron.com.au/products/family/3499/specification.html
...3-conduc- tor system B SUS316 Exposed lead wires Sheathed thermocou ple E52-CA[]AF 0°C to 900°C K (CA) Non- grounded type 2 (0.75) ASTM316L Note: 1. These tables provide general specification...
...uctor system Temperature range -196°C to 450°C (in dry air) Sheathed Thermocouples Element type K (CA) Class JIS class 2 (0.75) Thermal contact Non-grounded type Sheath material CA: ASTM316L ...
https://www.omron.com.au/products/family/3502/specification.html
...ad wires E52-P6DF -50°C to 250°C SUS304 E52-P6FF Low-cost thermo- couple E52-CA1DF 0°C to 400°C K(CA) Grounded type 2 (0.75) Note: 1. These tables provide general specifications only. Be sure...
...0.2 -50°C to 150°C Low-cost Thermocouples Exposed-lead Models with Screw E52-CA1DF Element type K (CA) Element dia. 0.65 mm (single wire) Class Class 2 (0.75) Protective tubing material SUS30...
https://www.omron.com.au/products/family/3503/specification.html
...rial Terminal type Exclusive Models Bayonet spring for molding machines E52-CA2GVF 0°C to 350°C K (CA) Grounded type 2 (0.75) SUS304 Exposed lead wires Crimping terminals E52-CA1GTF 0°C to 30...
...2020 Exclusive Models (with Ferrule) Thermocouples for Molding Machines E52-CA2GVF Element type K (CA) Element diameter 1.0 mm (single wire) Class Class 2 (0.75) Protective tubing material SU...
https://www.omron.com.au/products/family/3505/specification.html
...(Refer to the following table.) Consult your OMRON representative for details. Symbol A B C E G K T U Stamp No designation SEC MIN g mm °C 0 ● last update: January 26, 2026...
...o the following table.) Consult your OMRON representative for details. Symbol A B C D E F G H J K L Q T U Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10 SEC 0 ● last update: May 22, ...
...sed OMRON’s Oil-resistant Component Evaluation Standards *2 (Cutting oil type: specified in JIS K 2241:2000; Temperature: 35°C max.) Durability Mechanical 20,000,000 operations min. (4,000,00...
https://www.omron.com.au/products/family/3548/specification.html
...o the following table.) Consult your OMRON representative for details. Symbol A B C D E F G H J K L Q T U Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10 SEC 0 ● last update: January ...
...o the following table.) Consult your OMRON representative for details. Symbol A B C D E F G H J K L Q T U Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10 SEC 0 ● last update: January ...