| IAグローバル検索 |
...Breaks up to 1 A • Ultra-small, dual in-line package (DIP) SSR. • Terminals are compatible with G6B Electromagnetic Relay’s. Be capable mix with G6Bs as the application requires. • Close moun...
https://www.omron.com.au/data_pdf/cat/g3s_g3sd_k060-e1-07.pdf
...Terminal Relay/Terminal SSR G6B-4@@ND/G3S4 CSM_G6B-4__ND_G3S4_DS_E_5_1 Compact Terminal Relays/Terminal SSRs with four outputs • Easy wiring with separated input/output terminals. • ...
https://www.omron.com.au/data_pdf/cat/g6b-4__nd_g3s4_ds_e_5_1_csm1057979.pdf
... mm G6D-F4B (Screw) Rated load: 5A Width: 31 mm G6D-F4PU (Push-In Plus technology) Width: 43 mm G6B-4BND (Screw) NEW Applicable to Various Number of I/O Points Short Hight for Installation in...
...tely) Short Bar Replacement Relay Applicable Output Relay Terminals Model G70D-SOC08 G70R-SOC08 G6B-4-SB Cables for I/O Relay Terminals XW2Z-R • Cable with Loose Wire and Crimp Terminals: • C...
https://www.omron.com.au/data_pdf/cat/g70d-soc08_ds_e_5_1_csm1046356.pdf
...ay ON: approx. 0.5 W 24 VDC: Relay ON: approx. 0.4 W 3 A at 250 VAC, resistive load (cosφ = 1) (G6B-2@14P-FD-US used (Contact materials : AgSnIn)) The minimum applicable load is 10 mA at 5 VD...
https://www.omron.com.au/data_pdf/cat/h3rn-_-b_m093-e1_1_5_csm1050150.pdf
....5 W 24 VDC: Relay ON: approx. 0.4 W Control outputs 3 A at 250 VAC, resistive load (cosφ = 1) (G6B-2@14P-FD-US used (Contact materials : AgSnIn)) The minimum applicable load is 10 mA at 5 VD...
https://www.omron.com.au/data_pdf/cat/h3rn_ds_e_4_3_csm91.pdf
...CSM_TerminalRelay_OP_E_2_2 Options for the G6B-4CB, G6B-4@@ND, and G3S4 Relay Removal Tool P6B-Y1 Ordering Information Applicable Terminal Relays G6B-4CB G6B-4@@ND ...
https://www.omron.com.au/data_pdf/cat/terminalrelay_op_e_2_2_csm37.pdf
...orporation S3D2-EK Relay output 1aX2 250V AC 2A(cosφ=1) 4A/2-point com on relay (Built-in relay G6B-1114P-FD-US) NPN Open Collector output Relay output 1c 250V AC 3A(cosφ=1) (Built-in relay G...
https://www.omron.com.au/data_pdf/mnu/s3d2_inst-1610610-5d1.pdf
...s Reserved. FG Relay output 1a × 2 250V AC 2A (cosφ=1 ) 4A/2-point com on relay (Built-in relay G6B-1114P-FD-US) 0.01 to 0.1s and 0.1 to 1s Switchable Ambient operating temperature Type S3D2 ...
https://www.omron.com.au/data_pdf/mnu/s3d2_inst-6918249-0f.pdf
...2 A, 220 VAC 1 A G7T-1112S 24 VDC G7VC-OC16 24 VDC 2 A, 220 VAC 2 A 24 VDC 0.8 A, 220 VAC 0.8 A G6B-1174P-FD-US 24 VDC G7VC-OA16 75 to 264 VAC, 0.1 to 0.5 A G3S-201PL-PD 24 VDC G7VC-OD16 3 to...
https://www.omron.com.au/data_pdf/mnu/w224-02_c200h-cp114.pdf
... 3 slots C200HW-ATT32 * Contact relays 24 VDC For Relay Output Unit C200H-OC221/222/223/224/225 G6B-1174P-FD-US-M DC24 Programming Console Mounting Bracket Use to mount a C200H-PRO27 Programm...
https://www.omron.com.tw/data_pdf/cat/cs1g_cs1h_cs1w_cs1d_p047-e1_14_16_csm1004120.pdf
...圖) 註1.()內為DC負載用 2.負載可任意連接至SSR輸出端子的 +側,-側使用。 ●繼電器拆卸工具、短路片為另售配件請參閱「G6B-4CB型/G6B-4@@ND型/ G3S4型共同選購品」。 ●鋁軌安裝另售配件請參...
...y Breaks up to 1 A •Ultra-small, dual in-line package (DIP) SSR. •Terminals are compatible with G6B Electromagnetic Relay’s. Be capable mix with G6Bs as the application requires. •Close mount...
https://www.omron.com.tw/data_pdf/cat/g3s_g3sd_k060-e1-07.pdf
...CSM_G6B-4__ND_DS_TW_8_8 1 端子繼電器G6B-4@@ND 小型4點輸出用端子繼電器 •搭載4個小型、高靈敏度、高耐壓的5A電力開閉G6B型小型繼電器。 •繼電器本體為塑膠密封構造。 •端子為IN/OUT分...
https://www.omron.com.tw/data_pdf/cat/g6b-4__nd_ds_tw_8_8.pdf
...CSM_G6B-4CB_DS_TW_4_5 1 端子繼電器G6B-4CB 配備C接點繼電器的小型4點輸出用端子繼電器 •配備4個G6B-2114P-US型。 •附動作指示用LED。 •內藏線圈突波吸收用二極體。 •專用插座設計,繼...
...d: 5A Width: 31 mm Width: 31 mm Width: 43 mm G6D-F4B (Screw) G6D-F4PU (Push-In Plus technology) G6B-4BND (Screw) Slimmer Width Yet Larger Power Supply Capacity Pursuing High Usability Larger ...
... NPN (+common) 24 V DC G70D-SOC08 Applicable Output Relay Terminals Model G70D-SOC08 G70R-SOC08 G6B-4-SB Applicable Output Relay Terminal Rated voltage Model G70D-SOC08 24 V DC G6D-1A-ASI DC2...
https://www.omron.com.tw/data_pdf/cat/g70d-soc08_ds_e_5_1_csm1046356.pdf
...0.5 W 24 VDC: Relay ON: approx. 0.4 W Control outputs 3 A at 250 VAC, resistive load (cosφ= 1) (G6B-2@14P-FD-US used (Contact materials : AgSnIn)) The minimum applicable load is 10 mA at 5 VD...
https://www.omron.com.tw/data_pdf/cat/h3rn-_-b_m093-e1_1_5_csm1050150.pdf
...時0.8VA DC24V繼電器ON時0.5W DC12V繼電器ON時0.4W 復歸電壓電源電壓的10%以下控制輸出 AC250V 3A電阻負載(cosφ= 1) (使用G6B-2□14P-FD-US型(接點材料:AgSnIn)) 最小適用負載:DC5V 10mA (P水準、參考值) ...
https://www.omron.com.tw/data_pdf/cat/h3rn-_-b_sgta-040_tw_1_2.pdf
...0.5 W 24 VDC: Relay ON: approx. 0.4 W Control outputs 3 A at 250 VAC, resistive load (cosφ= 1) (G6B-2@14P-FD-US used (Contact materials : AgSnIn)) The minimum applicable load is 10 mA at 5 VD...
https://www.omron.com.tw/data_pdf/cat/h3rn_ds_e_4_3_csm91.pdf