| IAグローバル検索 |
...isualizes the current condition of induction motors using the motor condition monitoring device K6CM-CI2 (Comprehensive Current Diagnosis Type). The following measurement values are collected...
...电机状态监视器用户手册用户手册 K6CM 电机状态监视器通过支持EtherNet/IP的设备进行监视和设定通过支持Modbus TCP的设备进行监视和设定构成设备概要安装和配线 Motor condition monitoring Tool 的引进测...
...准 10电力线数据生成器用户手册(SGTE-CN5-726) 连接图表2 专用CT型号电线尺寸本产品及专用CT的使用环境温度 K6CM-CICB005-C 24 AWG以上(0.25 mm2 以上)55℃以下 K6CM-CICB025-C 12 AWG以上(3...
...ing Label Power Supplies/In Addition R89F OCT-DEC 2022 Packing Label Power Supplies/In Addition K6CM-S JUL-SEP 2022 Packing Label Power Supplies/In Addition K8AC JUL-SEP 2022 Packing Label Po...
https://www.ia.omron.com/information/data_pdf/fy23-1q_ukca-for-gsite_20231013.pdf
...ed Motor Condition Monitoring Device OMRON Corporation K7DD-PQMD/PQMA *1 1 CT OMRON Corporation K6CM-CICB@@@ *2 1 or 3 *3 Modbus Gateway Moxa Inc. MGateMB3170 1 Evaluated *4 *1. PQMD: DC type...
https://www.omron-ap.co.in/data_pdf/cat/dx1_v305-e1_3_1_csm1132700.pdf
...Motor Condition Monitoring Device K6CM-CI Quantifying the status of a three-phase induction motor. • The “comprehensive current diagnosis” can monitor not only for motor problems, but also ab...
https://www.omron-ap.co.in/data_pdf/cat/k6cm_n218-e1_3_1_csm1060693.pdf
...Motor Condition Monitoring Device K6CM-CI Quantifying the status of a three-phase induction motor. • The “comprehensive current diagnosis” can monitor not only for motor problems, but also ab...
https://www.omron-ap.co.in/data_pdf/cat/k6cm_n218-e1_5_4_csm1060693.pdf
...Motor Condition Monitoring Devices K6CM series Stay alert to motor failures with 24/7 motor condition monitoring Load abnormality CI Comprehensive current diagnosis [Ver.UP] Bearing wear VB I...
https://www.omron-ap.co.in/data_pdf/cat/k6cm_n220-e1_2_1_csm1060685.pdf
...M otor Co ndi ti on M oni tor i ng D e v i c e s K6CM s e ri e s Ap plication Guide Fan system application Pump system application Transport system application Stirring system application Deg...
...stead of the existing tools. Product name Model Software Tool Motor Condition Monitoring Device K6CM Motor Condition Monitoring Tool *1 Thermal Condition Monitoring Device K6PM-TH K6PM-TH Sof...
https://www.omron-ap.co.in/data_pdf/cat/k6pm_h232-e1_2_4_csm1072127.pdf
...CT (Order Separately) Rated primary-side current Model Model compliant with UL certification 5A K6CM-CICB005 K6CM-CICB005-C 25 A K6CM-CICB025 K6CM-CICB025-C 10...
https://www.omron-ap.co.in/data_pdf/cat/k7dd_n234-e1_3_3_csm1124083.pdf
...nitoring Device Insulation Resistance Monitoring Device Heater Condition Monitoring Device K7DD K6CM K6PM K7GE K7TM 3 Implementing predictive maintenance with real-time condition monitoring o...
https://www.omron-ap.co.in/data_pdf/cat/k7dd_n235-e1_2_1_csm1124086.pdf
...stead of the existing tools. Product name Model Software Tool Motor Condition Monitoring Device K6CM *1 Motor Condition Monitoring Tool *2 Thermal Condition Monitoring Device K6PM-TH K6PM-TH ...
https://www.omron-ap.co.in/data_pdf/cat/k7ge-mg_n225-e1_2_2_csm1106906.pdf
...CT (Order Separately) Rated primary-side current Model Model compliant with UL certification 5A K6CM-CICB005 K6CM-CICB005-C 25 A K6CM-CICB025 K6CM-CICB025-C 10...
https://www.omron-ap.co.in/data_pdf/cat/k7tm_n228-e1_3_3_csm1115712.pdf
...he power line of the heater and connecting voltage lines to each side of the heater. Special CT K6CM-CICB Temperature Temperature Controlloers Controlloers Heater Heater voltage voltage signa...
https://www.omron-ap.co.in/data_pdf/cat/k7tm_n229-e1_2_2_csm1118653.pdf
...p and logging with this tool. Product name Model Introduction Motor Condition Monitoring Device K6CM Quantify the status of three-phase induction motors. Thermal Condition Monitoring Device K...
https://www.omron-ap.co.in/data_pdf/cat/km-pm_n243-e1_1_1_csm1132740.pdf
...this manual. Product name Model Software name Motor condition Motor Condition Monitoring Device K6CM Thermal Condition Monitoring Device K6PM-TH K6PM-TH Software Tool Insulation Resistance Mo...
https://www.omron-ap.co.in/data_pdf/mnu/h231-e1-07_k6pm-th.pdf
...K6CM Motor Condition Monitoring Device Safety Precautions Warning Indications CAUTION Indicates a potentially hazardous situation which, if not avoided, may result in minor or moderate injur...
https://www.omron-ap.co.in/data_pdf/mnu/k6cm(safetyprecautions)_inst-5635061-0a.pdf
.... Specifications Rated current Diameter of through holes Rated input voltage Applicable circuit K6CM-ISM input voltage Operating frequency Operating voltage range Power consumption Wire lengt...
https://www.omron-ap.co.in/data_pdf/mnu/k6cm-iszbi52_inst-3103886-8b.pdf
...16 8 25 19 26 20 27 21 28 22 29 23 30 24 k Ambient operating temperature of K7DD and special CT K6CM-CICB005-C 24 AWG min. (0.25 mm2 min.) 55°C max. K6CM-CICB025-C 12 AWG min. (3.5 m...
https://www.omron-ap.co.in/data_pdf/mnu/k7dd_inst-5728877-3a.pdf