| IAグローバル検索 |
...AD / Software last update: December 19, 2013 • Wide load voltage range: 75 to 264 VAC. Both 100-V and 200-V loads can be handled with the same model. • Dedicated, compact aluminum PC...
...cies to 500 kHz. • 32-bit counting range. • Digital variable noise filter provided. • 5, 12, 24 V line driver inputs available. • Supports simple, ring, and linear counting modes. • Supports ...
... 6,000 r/min, resulting in high-speed positioning that can reduce tact time. *Applicable to 100 V/200 V models with 750 W or less. Best Positioning Accuracy Featuring a 20-bit high-r...
...of 4 kW or more, the distance between servo drivers must be 40 mm or more. *2 Except 15 kW (200 V) Simplified machine design and maintenance • No battery, no maintenance • No need for homing ...
... range from 200 W to 3 kW • 20 bit high resolution encoder • 350% momentary maximum torque (200 V, 750 W max.) • Battery-free absolute multi-turn encoder • Safety over EtherCAT (FSoE) High ad...
...f 4 kW or more, the distance between servo drivers must be 40 mm or more. *2. Except 15 kW (200 V) Quick and easy multi-axis setup and tuning With the multi-axis tuning wizard of the Sysmac S...
...cies to 500 kHz. • 32-bit counting range. • Digital variable noise filter provided. • 5, 12, 24 V line driver inputs available. • Supports simple, ring, and linear counting modes. • Supports ...
... 6,000 r/min, resulting in high-speed positioning that can reduce tact time. *Applicable to 100 V/200 V models with 750 W or less. Best Positioning Accuracy Featuring a 20-bit high-r...
...of 4 kW or more, the distance between servo drivers must be 40 mm or more. *2 Except 15 kW (200 V) Simplified machine design and maintenance • No battery, no maintenance • No need for homing ...
... range from 200 W to 3 kW • 20 bit high resolution encoder • 350% momentary maximum torque (200 V, 750 W max.) • Battery-free absolute multi-turn encoder • Safety over EtherCAT (FSoE) High ad...
...f 4 kW or more, the distance between servo drivers must be 40 mm or more. *2. Except 15 kW (200 V) Quick and easy multi-axis setup and tuning With the multi-axis tuning wizard of the Sysmac S...
...cies to 500 kHz. • 32-bit counting range. • Digital variable noise filter provided. • 5, 12, 24 V line driver inputs available. • Supports simple, ring, and linear counting modes. • Supports ...
... 6,000 r/min, resulting in high-speed positioning that can reduce tact time. *Applicable to 100 V/200 V models with 750 W or less. Best Positioning Accuracy Featuring a 20-bit high-r...
...of 4 kW or more, the distance between servo drivers must be 40 mm or more. *2 Except 15 kW (200 V) Simplified machine design and maintenance • No battery, no maintenance • No need for homing ...
... range from 200 W to 3 kW • 20 bit high resolution encoder • 350% momentary maximum torque (200 V, 750 W max.) • Battery-free absolute multi-turn encoder • Safety over EtherCAT (FSoE) High ad...
...f 4 kW or more, the distance between servo drivers must be 40 mm or more. *2. Except 15 kW (200 V) Quick and easy multi-axis setup and tuning With the multi-axis tuning wizard of the Sysmac S...
...しいただけます。 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 関連情報 共通 生産終了品/推奨代替品 目的・仕様別選定 改善・活用事例集 カタログ/マニュアル訂正 輸出該非...
...fety Act. • Equipped with an arc barrier for arc interruption. • Withstand voltages up to 2,000 V. • New built-in diode and built-in CR circuit models have joined the series. • The lineup als...
...(1,000,000 operations at 5 A), while all Input Relays provide microswitching power (100 μA at 1 V). • Approved by UL and CSA standards. last update: December 19, 2013...
...ent cartridges. • Comply with VDE 0160 (finger protection), with a dielectric strength of 4,000 V between input and load. • Certified by UL, CSA, and VDE (reinforced insulation). last update:...