| IAグローバル検索 |
...26N 2.23N 2mm 6.3mm 0.8mm 6.69N 1.12N 30° 55° 10° 6.69N 1.12N 30° 55° 10° Operating position OP 61.1±0.8mm --- --- 70 JIS B 0202 G1/2 53 42.8±0.2 39 19.5 8.3 dia. R12 *1 *3 Built-in rubber se...
https://www.omron.com.tw/data_pdf/cat/ve_ds_e_2_2_csm589.pdf
...差移動MD最大 22.26N 2.23N 2mm 6.3mm 0.8mm 6.69N 1.12N 30° 55° 10° 6.69N 1.12N 30° 55° 10° 動作位置OP 61.1±0.8mm―――― 70 53 42.8±0.2 39 19.5 8.3 R12*1 *3內置橡膠封圈*2 13.1 26.3 5 5.2 2-4....
... 3D reconstruction through color highlight and phase shift technology 15μm 30.00×30.72mm S730-H 61.44×46.08mm 12M pixel camera 2.4kVA S730 50(W)×50(D) - 510(W)×460(D) mm 0.4 - 4mm Above: 40mm...
https://www.omron.com.tw/data_pdf/cat/vt-s730_q325-e1-04.pdf
...o that any adhering spatter is easily removed. Operating Lever Actuator Main unit Head WL-N/WLG 61 General-purpose Switches Environment-resistant Switches Spatter-prevention Switches Long-lif...
https://www.omron.com.tw/data_pdf/cat/wl-n_wlg_c151-e1_4_4_csm1057870.pdf
...e OF max. Release force RF min. Pretravel PT Overtravel OT min. Movement Differential MD max. 9.61 N 1.18 N 20°max. 70° 10° 9.61 N 1.18 N 20°max. 70° 10° 2.84 N 0.25 N 20°max. 70° 10...
https://www.omron.com.tw/data_pdf/cat/wl_ds_e_19_8_csm582.pdf
...2.5LB-21-30 25 31-40 XW5Z-S2.5LB-31-40 25 41-50 XW5Z-S2.5LB-41-50 25 51-60 XW5Z-S2.5LB-51-60 25 61-70 XW5Z-S2.5LB-61-70 25 71-80 XW5Z-S2.5LB-71-80 25 81-90 XW5Z-S2.5LB-81-90 25 91-10...
https://www.omron.com.tw/data_pdf/cat/xw5t_g125-e1_1_6_csm1050336.pdf
...35% to 85%RH Drip-proof 35% to 95%RH Weight Approx. 22 to 58 g Approx. 42 to 48 g Approx. 34 to 61 g Item Classification Z-15 Z-01H Z-10F Contacts Shape Rivet Single crossbar Rivet Material S...
.... 34.7 mm 28.5±1.2 mm 36.7 mm 28.5±1.2 mm 49.2 mm 43±1.2 mm 51.3 mm 43±1.2 mm 59.2 mm 53±1.2 mm 61.2 mm 53±1.2 mm 22 max. 34.6 50R t=1 * 53.4 14 Seal rubber (NBR) (21×21) 21.7 Terminal protec...
https://www.omron.com.tw/data_pdf/cat/zc-_55_ds_e_3_6_csm587.pdf
...作位置 FP OP 最大34.7mm 28.5±1.2mm 36.7mm 28.5±1.2mm 49.2mm 43±1.2mm 51.3mm 43±1.2mm 59.2mm 53±1.2mm 61.2mm 53±1.2mm 最大22 34.6 R50 t=1* 53.4 14 25.4±0.15 2-φ4.3±0.1安裝孔密封橡膠 (NBR) ...
...裝置使用。 (單位:mm) 無指定寸法公差:公差等級IT16 抽吸部(10) LAN連接埠 30 120 90.7 68 26 10.7 85.7 61 (30.7) (14) 85 30.7 18 110 7.4 排氣部(10) 輸出入端子 AC變壓器 DC纜線端子 ZN-...
...℃動作時:0~40℃ (單位:mm)(單位:mm)(單位:mm) 抽吸部排氣部(φ10) 抽吸部(φ10) LAN連接埠 30 120 90.7 68 26 10.7 85.7 61 (30.7) (14) 85 120 90.7 68 26 10.7 85.7 61 (30.7...
https://www.omron.com.tw/data_pdf/cat/zn_pd_s_thx21_dpx21_tw.pdf
...T/LD20ST/LD40T Mounting hole dimensions ZS-N 22 23.20 4.30 52.5011.7 dia.24.20 13 10 32.90 18 4.61 10.80 3.90 90 60 Heat-resistive vinyl chloride, 5.2 mm dia. Standard length: 2 m Sensor Cont...
https://www.omron.com.tw/data_pdf/cat/zs-n_ds_e_7_2_csm1012042.pdf
...0 8 8 8 4.5 65 ZS-HLDS2VT/LD20T/LD20ST/LD40T型安裝孔尺寸 23.20 4.30 52.50直徑11.724.20 13 10 32.90 18 4.61 10.80 3.90 90 60 乙烯,直徑5.2 mm 標準長度:2 m ●感測器控制器 ZS-HLDC@1/LDC@1型 4.30...
...ontrollers ZS-MDC@1 Data Storage Units ZS-DSU@1 23.20 4.30 52.5011.7 dia.24.20 13 10 32.90 18 4.61 10.80 3.90 90 6011.7 dia.24.20 13 10 32.90 18 4.30 52.50 3.90 90 60 10.80 4.8 4.7 10.80 5.2 ...
https://www.omron.com.tw/data_pdf/cat/zs_e375-e1_5_12_csm1393.pdf
...-HLDC@1/LDC@1型多重控制器 ZS-MDC@1型資料儲存單元 ZS-DSU@1型 23.20 4.30 52.50直徑11.724.20 13 10 32.90 18 4.61 10.80 3.90 90 60直徑11.724.20 13 10 32.90 18 4.30 52.50 3.90 90 60 10.80 4.8 4.7 ...
...6 2000 43 15.1 Lens unit 5 dia. 14.7 dia. 66.2 2000 43 Lens unit Lens unit 37.4 85 125 6.6 18.6 61 27 4.1 2.5 18.6 18.6 85 2.5 146 6.1 15.7 26 18.6 12 dia. 5 dia. 14.7 dia. 54.6 2000 43 11.1 ...
https://www.omron.com.tw/data_pdf/cat/zuv_e364-e1_10_2_csm1003337.pdf
...8 Four, 14-dia. head connector 13.1 106.6 81.6 56.6 31.6 10.1 12.6 36 57.4 37.4 85 125 6.6 18.6 61 27 4.1 2.5 18.6 18.6 85 2.5 146 6.1 15.7 26 18.6 24.5 23.6 15.45 30.8 28.4 105 80 55 30 Four...
https://www.omron.com.tw/data_pdf/cat/zuv_series_ds_e_8_3_csm1012207.pdf
...觀尺寸(單位:mm) 控制器 85 125 3 12.7 49 12.7 12.7 21 6 12.7 3.5 146 9.7 37.4 85 125 6.6 18.6 61 27 4.1 2.5 18.6 18.6 85 2.5 146 6.1 15.7 26 18.6 24.5 23.6 15.45 30.8 28.4 105 80 55 30 4-φ1...
https://www.omron.com.tw/data_pdf/cat/zuv_series_ds_tw_8_3.pdf
...s: 39 mm 3 50.3 3 21.3 2-M4 P=0.7 4.5±0.1 Reference surface Reference surface 30.1±0.1 45.6±0.1 61.5±0.1 Pre-wired Models ZX1-LD300A61(L) ZX1-LD300A81(L) ZX1-LD600A61(L) ZX1-LD600A81(L) Pre-w...
https://www.omron.com.tw/data_pdf/cat/zx1_e416-e1_5_5_csm1001847.pdf
...安裝尺寸圖投光中心位置符號投光中心位置符號 2-M4 P=0.7 4.5±0.1基準面基準面 30.1±0.1 45.6±0.1 61.5±0.1 21.3 出線型 ZX1-LD300A61(L)型 ZX1-LD300A81(L)型 ZX1-LD600A61(L)型 ZX1-LD600A81(L)...
https://www.omron.com.tw/data_pdf/cat/zx1_scea-177_tw_5_1.pdf