| IAグローバル検索 |
....g., E3Z-T61-M1TJ-UL 0.3M). The cable is 0.3 m long. The applicable Sensor I/O Connector is the XS5 Series. For details, refer to the XS5 information available on the OMRON website. ...
...ed with the Sensor. It must be ordered separately as required. Round Water-resistant Connectors XS5 serie Appearance Cable specification Cable diameter (mm) Cable connection direction Cable l...
...ith cables, socket and plug on both cable ends (M12 Smartclick). For more details, refer to the XS5 datasheet. This is not necessary when the IO-Link master are connected directly to the K3CV...
..., E3Z-T61-M1TJ 0.3M). The cable is 0.3 m long. The applicable Sensor I/O Connector is the XS5 Series. For details, refer to the XS5 information available on the OMRON web...
...ed with the Sensor. It must be ordered separately as required. Round Water-resistant Connectors XS5 Series Appearance Cable Specification Type Cable diameter (mm) Cable Connection Direction C...
...ectors with Cables Model Number Legend Connector Cable specifications XS2: M12 Screw Connection XS5: One-touch Smartclick Connection * (compatible with M12 connectors) Cable length (m) Model ...
... For details, refer to the data sheet for XS2 Round Water-resistant Connectors (M12 Threads) or XS5 Round Water- resistant Connectors (M12 Smartclick). Type Compatible model Remarks ...
...m XS5F-D421-D80-F 5 m XS5F-D421-G80-F *1 Refer to your OMRON website for details on the XS2 and XS5. *2 The connectors will not rotate after they are connected. Reflectors (A Reflector is req...
...lectors Refer to E39-R on your OMRON website for details. Sensor I/O Connectors Refer to XS3 or XS5 on your OMRON website for details. last update: July 1, 2016...
https://www.omron.com.au/products/family/3542/dimension.html
...]D[]-M1TGJ E2ERZ-X[]D[]-M1TGJ 5 m XS5FR-D423-G80-RB1 10 m XS5FR-D423-J80-RB1 Note: Refer to the XS5[]R on catalog for connector details and for information on cables with connectors on both e...
...Pre-wired Connector Model meets the degree of protection when it is correctly connected with an XS5[]R Oil-resistant Connector. The degree of protection is not satisfied with the part where t...
https://www.omron.com.au/products/family/3546/specification.html
...23-D80-RB1 E3ZR-C[][]1[]-M1TJ 5 m XS5FR-D423-G80-RB1 10 m XS5FR-D423-J80-RB1 Note: Refer to the XS5[]R on catalog for connector details and for information on cables with connectors on both e...
...Pre-wired Connector Model meets the degree of protection when it is correctly connected with an XS5[]R Oil-resistant Connector. The degree of protection is not satisfied with the part wh...
https://www.omron.com.au/products/family/3637/specification.html
... at an angle of 180° from the sensor emitter/receiver surface. Round Water-resistant Connectors XS5 series Appearance Cable specification Cable diameter (mm) Cable connection direction Cable ...
...2E-NWM30-E2E M30 Sensor I/O Connectors (Sold Separately) For details of the connector, refer to XS5 NEXT Series Round Oil-resistant Connectors (M12 Smartclick) on Catalog. For details of the ...
...nector Model verifies 2 years of oil resistance when mating with Round Oil-resistant Connectors XS5 NEXT series correctly. The degree of protection is not satisfied with the part...
https://www.omron.com.au/products/family/3790/specification.html
...: E2EQ-X3D18 5M) Sensor I/O Connectors (Sold Separately) For details of the connector, refer to XS5 Series on Catalog. last update: January 5, 2023...
....g., E3Z-T61-M1TJ-UL 0.3M). The cable is 0.3 m long. The applicable Sensor I/O Connector is the XS5 Series. For details, refer to the XS5 information available on the OMRON website. ...
...ed with the Sensor. It must be ordered separately as required. Round Water-resistant Connectors XS5 serie Appearance Cable specification Cable diameter (mm) Cable connection direction Cable l...
...ith cables, socket and plug on both cable ends (M12 Smartclick). For more details, refer to the XS5 datasheet. This is not necessary when the IO-Link master are connected directly to the K3CV...