| IAグローバル検索 |
...上,用于读取电流值。 *16 Motor[x].pDac指定写入控制器指令输出的寄存器的起始地址。 这里的输出位置为 CK3W-AX2323N的U相/V相/W相输出用寄存器,所以指定为开头的U相(Gate3[0].Chan[0].Pwm[0])。 *17 Mot...
... battery.) 1. Convert the total capacity (power consumption) of the connected devices to watts (W). The indicator can show values in two different ways: amperes (A), and watts (W). E...
https://www.fa.omron.com.cn/data_pdf/mnu/u702-e1-11_s8ba-24d24d___lf.pdf
...UN, ERR & INS, 138 status information, 143 using ClkGetNetworkStatus, 143 using indicators, 138 W wiring, 30 See also connections 165 Revision History A manual revision code appears as a suff...
https://www.fa.omron.com.cn/data_pdf/mnu/w383-e1-06_3g8f7-clk.pdf
... s 0100 4 EOTDC4$4DTdt 0101 5 ENQ NAK % 5 E U e u 0110 6 ACK SYN & 6 F V f v 0111 7 BEL ETB’7 G W g w 1000 8 BS CAN ( 8 H X h x 1001 9 HT EM ) 9 I Y i y 1010 A LF SUB * : J Z j z 101...
https://www.fa.omron.com.cn/data_pdf/mnu/w420-e1-06_cs1w_cj1w-etn21.pdf
...I/O memory data selected; I/O data (CSV) selected Attached file name W300 I/O memory data Area: W; Address: 0; Size: 10 Tab Item Setting Send Mail Mail trigger type Bit value change Tab Item ...
https://www.fa.omron.com.cn/data_pdf/mnu/w421-e1-04_cs1w_cj1w-etn21.pdf
...ඳ ᇣ˄ᄫ˅ 䴲ֱᣕऎඳ ֱᣕऎඳ 䍋ྟഄഔ 䍋ྟഄഔ 䍋ྟഄഔ 䍋ྟ ԡ㕂 ᅮᯊ఼ऎඳ 䅵఼᭄ऎඳ CIO, H, W, D, or Eऎ H, D, or E ऎ Tऎ Cऎ ᇣ˄ᄫ˅ ᇣ˄ᅠ៤ᷛᖫ˅ ᇣ˄ᅠ៤ᷛᖫ˅ ᅲ՟ FB实例区域默认值适用存储区域起始地址终端地址大小 Non Retain H512...
https://www.fa.omron.com.cn/data_pdf/mnu/w447-cn5-03_discon.pdf
...ting address Starting address Starting address Starting address Timer area Counter area CIO, H, W, D, or E Area H, D, or E Area T Area C Area Size (words) Size (Completion Flags) Size (Comple...
https://www.fa.omron.com.cn/data_pdf/mnu/w447-e1-18_cx-programmer.pdf
...the instructions in the dialog box. Windows Used to change the arrangement of open windows. Alt+W Help Used to display help and version information. Alt+H Main Menu Contents Keyboard shortcut...
https://www.fa.omron.com.cn/data_pdf/mnu/w448-e1-07_cx-motion-mch.pdf
...e Method" Item Input type commands such as LOAD Contact output R (read-enabled) Contact input R/W (read/write-enabled) Output type commands such as OUT Contact input Step Ladder (Block model ...
https://www.fa.omron.com.cn/data_pdf/mnu/w468-e1-01_plc-based_process.pdf
...easing the connection speed with the PLC. Should the transfer time take so long as to interfere w performing frequent and successive online edits while debugging), use“Quick Mode to transfer,...
https://www.fa.omron.com.cn/data_pdf/mnu/w469-e1-10_cx-programmer_sfc.pdf
...s, 24 bit full color 19: 18.5 inch model, 1920 x 1080 pixels, 24 bit full color 3 Display ratio W: Wide 4 Touchscreen C: Projected Capacitive Touch type 5 Frame type 1: Panel mounted 6 Materi...
https://www.fa.omron.com.cn/data_pdf/mnu/w554-e2-08_nym1_w-c1___.pdf
...) Specify to connect to two Safety Relay outputs (with welding check for each). 2 Safety Relays w/o welding check (See note 1.) Specify to connect to two Safety Relay outputs (with no welding...
https://www.fa.omron.com.cn/data_pdf/mnu/z905-e1-11_ne1a-scpu01.pdf
...体内部仍有残留电压。这是输 出接通电压下降。为此, 流入负载电流时SSR会产生焦耳热。 此时的发热量P如下计算: 发热量P (W)=输出接通电压下降(V)×通电电流(A) 例如, 使用G3NA-210B通负载电流8A...
...models: 24 VDC Operating voltage range: 20.4 to 26.4 VDC Power consumption 10, 20-point type: 6 W max. 30, 40 -point type: 20 W max. AC power supply models: 100 to 240 VAC Operating ...
https://www.fa.omron.com.cn/upload/alternative/2013041CE(2).pdf
...输出电压DC12V DC24V 输出电流1A Max. 1.5A Max. 重量约580g(含电源导线)约175g(不含电源导线) 附属品: AC适配器外形尺寸86(W)×55(D)×48(H)mm 95.9(W)×43.8(D)×28(H)mm *为出厂...
https://www.fa.omron.com.cn/upload/alternative/2013E009C.pdf
...lacement Model E5GC series Power consumption AC 100 to 240 V: 5.5 VA (Max.) AC/DC 24 V: 3 VA/ 2 W (Max.) AC 100 to 240 V: 5.9 VA (Max.) AC/DC 24 V: 3.2 VA/ 1.8 W (Max.) Input impedan...
https://www.fa.omron.com.cn/upload/alternative/2014034CE(3).pdf
...achment bracket Model Y92S-24 Digital Daily Time Switch Model H5F Digital Time Switch Model H5S-W No recommended replacement No recommended replacement [ Discontinuation date ] The end of Mar...
https://www.fa.omron.com.cn/upload/alternative/2014039CE(2).pdf
...ange in some case, so please be careful. E5CC does not support the specification of E5CN-[][][]-W (Body color: silver). The recommended replacement has the body color black. 2 [ Product Disco...
https://www.fa.omron.com.cn/upload/alternative/201504011020085886.pdf
...cement Model F160-S2-2D F150-S1A-2D Color/Monochrome Monochrome Current consumption Approx. 1.7 W Max. Approx. 1.2 W Max. Vibration resistance 10 to 150 Hz, one-side amplitude 0.35 m...
https://www.fa.omron.com.cn/upload/alternative/201504011042032488.pdf
...] 停产产品 S8JC-Z / ZS系列推荐的替代产品 S8FS-C系列 15W 底部安装 35W / 50W 底部安装 15W 底部安装 S8FS-C015□□J (15 W) 注:端子台方向从上侧变成正面。 35W / 50W 底部安装 S8FS-C035□□(35 ...
https://www.fa.omron.com.cn/upload/alternative/201510291000176723.pdf