| IAグローバル検索 |
... your order, A~Z 0~9 from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials J for Relays is a product of less th...
... your order, A~Z 0~9 from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials L for Relays is a product of less th...
... your order, A~Z 0~9 from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials M for Relays is a product of less th...
... on the input signal. The number of samples to average can be set by the user. For the K3HB-X/V/S/H/R, settings of 2, 4, 8, 16, …, 512, and 1,024 are available. The appropriate product catego...
... on the input signal. The number of samples to average can be set by the user. For the K3HB-X/V/S/H/R, settings of 2, 4, 8, 16, …, 512, and 1,024 are available. The appropriate product catego...
... used. With cycle control (G32A-EA), output voltage is turned ON/OFF at a fixed interval of 0.2 s. Control is performed in response to current output from a Temperature Controller in the rang...
...actuator comes into contact with is the slope of the dog. Sliding Door 2 Actuators in D, Q, and S Pushbutton Switches can also be used. Note: The amount the actuator is pressed is roughly 70%...
https://www.ia.omron.com/support/guide/29/further_information.html
...f the Largest Character Displays Anywhere. E5CC, E5CC-U 48 x 48 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of...
...擇8種時間範圍。 星型三角接法計時器 H3DT-G 1台可在1秒 ~ 120秒之間選擇2種時間範圍。 電源OFF延遲計時器 H3DT-H S系列可在0.1秒 ~ 12秒之間,L系列可在1.0秒 ~ 120秒之間分別選擇2種時間範圍。 固態計時...
https://www.omron.com.tw/products/category/control-components/timers/analog-timers/
... / P2RF, P2R, P7TF, PYFZ / PYF, PTFZ / PTF, PYD, PT, P7LF, PF, P2CF, PFA, P3G / P3GA, PL PYF[][]S / P2RF-[][]-S PFP-[]N / -M / -S Y92A-[][]N Top of page...
...oducts of Thermo-Humidity Station, Illumination Sensor. Precision Thermo-Humidity Logger ZN-THS-S / THX11-S Easy temperature and humidity control with an SD Card...
...range. Referring to the specifications in the D7F catalog, the corresponding full scale is 98 m/s 2 Under these conditions, looking at the indicators, The threshold setting 55% to 65% FS, in ...
...DIN(48×96)尺寸靜止型馬達繼電器 電流感測器 SAO 最適合馬達過電流保護的靜止型過電流繼電器 電流感測器(單相用) SAO-[]S 最適用於單相馬達過電流保護 防逆轉繼電器 APR-S 電壓偵測式的防止三...
...-CSG Quick, easy, and flexible to integrate safety into production lines Safety I/O Terminal GI-S series GI-SMD / SID Safety I/O Terminals for CIP Safety™ Safety Network Controller NE1A-SCPU0...
https://www.ia.omron.com/products/category/automation-systems/networks/ethernet_ip/safety/
...t ever-changing production scene Smart Camera MicroHAWK F430-F / F420-F / F330-F / F320-F World’s smallest fully-integrated vision system. Smart Camera FQ2 Advanced inspection in a compact ho...
https://www.ia.omron.com/products/category/automation-systems/networks/ethernet_ip/vision-sensor/
...更新日期 2015年8月8日 以智慧方式實現非接觸式難以做到的高精度測量 實現高精度 (長距離型:直線型±0.04% F.S.) OMRON獨創的直線性技術,能讓本產品實現業界最高性能。 ■長距離型ZX-TDS10-[][]型 解析...
...每隔1m利用連接螺母和鎖緊螺母(2個)加以延長。 更新日期 2015年8月8日 開關 液位控制器 電極保持器・電極 PS-[]S(R) / -31 BF-[](R) / BS-1(T) F03-[] F03-05, PH-1 / -2 61F-03B / -04B Accessories 61F...
...雷射功率的無級調節演算法,因此無論是金屬還是基板、橡膠、透明 體,在任何顏色、表面下皆可穩定測量。於線性±0.05~0.3%F.S.中實現±10~30μm 指令的測量。*1 即使動作環境的顏色、材質有所改變,亦可穩定...
...ference prevention (disabled at super-high-speed mode) Response time Super-high-speed mode: 80 µs max. High-speed mode: 250 µs max. Standard mode: 1 ms max. Giga-power mode: 16 ms ma...
...mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 1000 m/s 2 10 times each in X, Y, and Z directions Degree of protection IEC: IP67 Company standard: Oi...