| IAグローバル検索 |
...tions Current consump- tion (A) Model I/O capacity/ Mountable Units (Expansion Racks) Pro- gram ca- pacity Data memory capacity LD instruc- tion execution time EtherNet/ IP function Option bo...
...acks) : 2,560 points / 40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
...acks) : 2,560 points / 40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
...acks) : 2,560 points / 40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
...st recent applicable standards for each model. NX-series NX1P2 CPU Units Product Name Pro- gram ca- paci- ty Memory capacity for variables Maximum number of used real axes Total number of bui...
...acks) : 2,560 points / 40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
... name Specification Model Num- ber of chan- nels Input type Out- put Output capac- ity CT Input ca- pacity Con- trol type Con- ver- sion time I/O re- freshing method NX Series Temper- ature C...
... Racks) : 2,560 points/40 Units (3 Expansion Racks) Product name Specifications Model Pro- gram ca- pacity Memory capacity for variables Num- ber of motion axes Num- ber of CNC axes Data- bas...
...g unit Braking resistor Con- nec- tion form Restriction Volt- age class Max. appli- cable motor ca- pacity [kW] Model %ED [%] Ap- proxi- mate braking torque [% *1] Model No. of units Model No...
... ISO 13849-1, Cat.3/Ple Electrical safety EN 61800-5-1 Others Ecodesign, RoHS UL US UL61800-5-1 CA CSA-C22.2 No.274 FS IEC 61800-5-2, STO SIL3 IEC 61508-1 to -7 SIL3 EN ISO 13849-1, Cat.3/Ple...
https://www.omron.com.vn/products/family/3912/specification.html
...ype Temperature range during K3CV operation General- purpose Models Sheathed thermo- couple E52-CA[]AY 0°C to 900°C 2 (0.75) ASTM316L Exposed lead wires 0°C to 500°C E52-CA[]B-N Expo...
...sories Reflector (Provided with E3T-SR4[]) E39-R4 Reflector (Provided with E3T-SR4[]-S) E39-R37-CA Accessories (Order Separately) Tape Reflectors E39-RS1-CA E39-RS2-CA E39-R...
...4F 2M Retro- reflective Using the E39-R4 Reflector provided 200 mm [30 mm] *2 Using the E39-R37-CA 100 mm [10 mm] *2 (Red light) Light-ON E3T-SR41 2M *3 *4 E3T-SR43 2M *3 *4 Dark-ON E3T-SR42 ...
...ing distance 1 m 500 mm 200 mm [30 mm] * (Using the E39-R4) 100 mm [10 mm] * (Using the E39-R37-CA) Standard sensing object Opaque, 4-mm dia. min. Opaque, 5-mm dia. min. Opaque, 27-mm dia. mi...
https://www.omron.com.vn/products/family/409/specification.html
...rylic Rear surface: ABS E39-R10 Material, reflective surface: acrylic Rear surface: ABS E39-R37-CA Material: Mounting plate: stainless steel (SUS301) Reflective surface: acrylic Note: The ref...
...) 2 E3Z pre-wired model (25.4) E39-L143 Stainless steel (SUS304) 1 None --- --- E3X-ZV/MZV E3NX-CA E3NX-FA E3NX-MA E3NC-LA E3NC-SA E2CY-SD E9NC-TA E3X-NA E3C-LDA[]N E39-L144 Stainless steel (...
...ds --- Access Point (Master) WE70-AP-EU Client (Slave) WE70-CL-EU Access Point (Master) WE70-AP-CA * Client (Slave) WE70-CL-CA * Access Point (Master) WE70-AP-CN Client (Slave) WE70-...
https://www.fa.omron.co.jp/data_pdf/cat/cj2h_cj2m_p059-e1_17_27_csm1004123.pdf
...機) 形WE70-CL アクセスポイント(親機) 形WE70-AP-EU クライアント(子機) 形WE70-CL-EU アクセスポイント(親機) 形WE70-AP-CA * クライアント(子機) 形WE70-CL-CA * アクセスポイント...
https://www.fa.omron.co.jp/data_pdf/cat/cj2h_cj2m_sbca-058_17_42.pdf
...chanical systems. I/O signals Servo Drive Power Cables • Non-Flexible Cables Without Brake R88A-CA@@@@@S • With Brake R88A-CA@@@@@B • Flexible Cables • Without Brake R88A-CA...
https://www.fa.omron.co.jp/data_pdf/cat/g5_series_i815-e1_29_32_csm2106.pdf
...クタ端子台変換ユニット 形XW2□-20G□ ● ケーブル 形XW2Z-□□□J-B34 汎用入力タイプサーボドライバ ・ブレーキなし 形R88A-CA□□□□□S ・ブレーキ付き 形R88A-CA□□□□□B ● ロボットケーブル・ブレーキ...
https://www.fa.omron.co.jp/data_pdf/cat/g5_series_sbce-058_29_56.pdf