| IAグローバル検索 |
...mp Status TO7 Muting Lamp Status TO3 Global Safety Input Status CIS Global Safety Output Status COS Input Power Error UB Output Power Error UL Safety Inputs Safety Input Status Bit 10 Safety ...
...tocols. Axial Interface Unit CK3W-AX@@@@@ 8 Sinusoidal encoder input Input signal --- 1-Vpp SIN/COS signal Maximum input frequency 2 MHz Digital Hall sensor 4 points/channel (U, V, W, T) Dire...
https://www.omron.com.tw/data_pdf/cat/ck3w-ax______ds_e_dita_3_5_csm1065373.pdf
...ec- trical Resistive load 150,000 operations (24 VDC) Inductive load 100,000 operations (24 VAC cos = 0.4) Mechanical 20,000,000 operations ON delay 15 ms max. OFF delay 15 ms max. Circuit co...
https://www.omron.com.tw/data_pdf/cat/cp1h_p080-e1_11_13_csm1004100.pdf
...00 100 50 30 20 5 32 10 0.1 0.2 0.3 0.5 0.7 1 2 3 5 10 47 3 55 0 4 AC125V電阻負載 DC30Vτ=7ms AC250V cos=0.4 AC125V cos=0.4 DC30V/AC250V電阻負載接點電流(A) 環境溫度(℃) 壽命︵...
https://www.omron.com.tw/data_pdf/cat/cp1h_sbca-083_tw_11_13.pdf
...ec- trical Resistive load 150,000 operations (24 VDC) Inductive load 100,000 operations (24 VAC cos = 0.4) Mechanical 20,000,000 operations ON delay 15 ms max. OFF delay 15 ms max. Circuit co...
https://www.omron.com.tw/data_pdf/cat/cp1l_p081-e1_10_12_csm1004101.pdf
...1 Za 1,000 500 0 123456 Switching current (A) Operating frequencies: 30 operations/min 125 VAC, cos s = 1 Durability (x10 4 operations) D4V-N 5 Dimensions (Unit: mm) 18.3 64 (14.3) 14.7 37.5±...
...eviceNet. Communications functions Remote I/O communications Master-slave connections (polling, COS, or cyclic) Conforms to DeviceNet specifications. I/O allocation Input and output data can ...
https://www.omron.com.tw/data_pdf/cat/ej1_ds_e_12_5_csm222.pdf
...標準UL61010-1、CSA C22.2 No.1010-1 EMC指令請參閱第7頁。 通訊協定遵循DeviceNet標準通訊功能遠端I/O通訊功能 Master/Slave連接(poll/COS/Cyclic) 遵循DeviceNet通訊規範標準 I/O分配設定透過配置器分...
https://www.omron.com.tw/data_pdf/cat/ej1_sgtd-045_tw_5_8.pdf
...0 3 5 10 20 30 100 300 500 ௦ᘉႬࢻȠ Aȡ ௦ᘉႬᔇȞVȟ DCႬད॓ၸ ȞL/Rɶ7msȟ DCႬߣ॓ၸ ACႬߣ॓ၸ AC Ⴌད॓ၸ cosɶ0.4 400 100 50 30 10 01234567 ձԪȠ × 104 Ԫȡ ௦ᘉႬࢻȞAȟ G6B-4@Ȟዀྦȟ -47@Ȟାटεܓȟ ȁAC 250VႬད॓ၸȞcosɶ0.4ȟ ȁD...
https://www.omron.com.tw/data_pdf/cat/g6b-4__nd_ds_tw_8_8.pdf
...100 50 30 10 5 3 1 011.52345678910 ձԪȠ × 104Ԫȡ ௦ᘉႬࢻȞAȟ AC 250VႬߣ॓ၸ DC 30VႬߣ॓ၸ AC 250VႬད॓ၸcosɶ0.4 DC 30VႬད॓ၸL/Rɶ7ms 72±0.2 2-4ЍܗȞ2-M3.5ȟ 41±0.3 2134 ഷτ84 72±0.3 6 41±0.3 ഷτ48 21.5 ഷτ31 17-...
...V) 最大容許電壓(V) 消耗電力 (mW) DC 12 18.7 720 70%以下 * 10%以上130%約200 24 10.5 2,880 項目負載電阻負載(cos=1) 額定負載AC250V 3A、DC30V 3A 額定通電電流5A 最大接點電壓AC250V、DC30V ...
https://www.omron.com.tw/data_pdf/cat/g6d-f4b_g3dz-f4b_ds_tw_5_4.pdf
...V) 最大容許電壓(V) 消耗電力 (mW) DC 12 18.7 720 70%以下 * 10%以上130%約200 24 10.5 2,880 項目負載電阻負載(cos=1) 額定負載AC250V 3A、DC30V 3A 額定通電電流5A 最大接點電壓AC250V、DC30V ...
https://www.omron.com.tw/data_pdf/cat/g6d-f4b_g3dz-f4b_ds_tw_6_3.pdf
...61810-1 24V DC 24V DC 0.05A L/R=0ms G70V-SID16P(-1)-C16 G70V-SOC16P(-1) single load: 250V AC 6A cos(phi)=1 16 loads: 250V AC 3A cos(phi)=1 16 loads: 30V DC 3A L/R=0ms 16 loads: 250V ...
https://www.omron.com.tw/data_pdf/cat/g70v_j215-e1_2_20_csm1050154.pdf
...61810-1 24V DC 24V DC 0.05A L/R=0ms G70V-SID16P(-1)-C16 G70V-SOC16P(-1) single load: 250V AC 6A cos(phi)=1 16 loads: 250V AC 3A cos(phi)=1 16 loads: 30V DC 3A L/R=0ms 16 loads: 250V ...
https://www.omron.com.tw/data_pdf/cat/g70v_sdbc-001_tw_2_12.pdf
...30 50 1 3 5 10 30 50 100 300 500 1,000 電壓(V) 電流 A DC電感負載 DC電阻負載 AC電阻負載 AC電感負載 cos0.4 LR7ms 開關電流(A) 1 357 10 30 50 70 100 300 500 700 1,000 3,000 5,000 0 1 2 3 4 5...
...1 to 99.99 s Control output •Models with Contact Outputs 5 A at 250 VAC/30 VDC, resistive load (cos =1) Minimum applicable load: 10 mA at 5 VDC (failure level: P, reference value) Contact mat...
https://www.omron.com.tw/data_pdf/cat/h5cc_l220-e1_3_3_csm1124436.pdf
...or the operating conditions and environment beforehand. Engineering Data Electrical Durability (cos dia. =1) (Operating temperature: +5°C to +35°C, Operating humidity: 40% to 70%RH) Structure...
https://www.omron.com.tw/data_pdf/cat/hl-5000_ds_e_3_7_csm583.pdf
...參閱「K3HB 型數位面板儀錶通訊篇使用者手冊」。 通訊協定DeviceNet標準通訊功能遠端I/O 通訊功能・主站/從站連接 (Poll/Bit-Strobe/COS/Cyclic) ・依據DeviceNet通訊規範標準 IO分配設定・透過配置器分...
...請參閱「K3HB型數位控制電錶通訊篇使用者手冊通訊協定DeviceNet標準通訊功能遠端I/O 通訊功能 •主站/從站連接 (Poll/Bit-Strobe/COS/Cyclic) •依據DeviceNet通訊規範標準 IO分配設定 •透過配置器分配任意...
...參閱「K3HB 型數位面板儀錶通訊篇使用者手冊」。 通訊協定DeviceNet標準通訊功能遠端I/O 通訊功能・主站/從站連接 (Poll/Bit-Strobe/COS/Cyclic) ・依據DeviceNet通訊規範標準 IO分配設定・透過配置器分...