| IAグローバル検索 |
...aster Connector E3X-CN11 Slave Connector E3X-CN12 Mounting Bracket E39-L143 DIN Tracks PFP-100N PFP-50N PFP-100N2 End Plate PFP-M last update: November 18, 2024...
...ype Model Quantity Shallow type, total length: 1 m PFP-100N 1 Shallow type, total length: 0.5 m PFP-50N Deep type, total length: 1 m PFP-100N2 Note: Refer to PFP-[] on your OMRON website for ...
...r is provided with the EtherCAT Coupler Unit. NX-END01 DIN Tracks Length: 0.5 m; Height: 7.3 mm PFP-50N Length: 1 m; Height: 7.3 mm PFP-100N End Plate There are 2 stoppers provided with CPU U...
...) for more information. DIN Rail (Order Separately) Mounting Rail (Material: Aluminum) PFP-100N PFP-50N PFP-100N2 End Plate PFP-M Note: If there is a possibility that the Unit will be subject...
...[]-EIP (480 W) DIN Rail Mounting (Order Separately) Mounting Rail (Material: Aluminum) PFP-100N PFP-50N Mounting Rail (Material: Aluminum) PFP-100N2 End Plate PFP-M Note: 1. If there is a pos...
... Mounting (Order Separately) Part name Model number Mounting Rail (Material: Aluminum) PFP-100N PFP-50N PFP-100N2 End Plate PFP-M EtherNet/IP communication cable recommended parts (Order Sepa...
...S206 Mounting Brackets DIN Rails (Order Separately) Mounting Rail (Material: Aluminum) PFP-100N PFP-50N Mounting Rail (Material: Aluminum) PFP-100N2 End Plate PFP-M Note: If there is a possib...
...Master Connector E3X-CN21 Slave Connector E3X-CN22 Mounting Bracket E39-L143 DIN Track PFP-100N PFP-50N PFP-100N2 End Plate PFP-M last update: November 18, 2024...
...ype Model Quantity Shallow type, total length: 1 m PFP-100N 1 Shallow type, total length: 0.5 m PFP-50N Deep type, total length: 1 m PFP-100N2 End Plate Two End Plates are provided with the S...
...DIN Track Accessories Product name Specifications Model DIN Track Length: 0.5 m; Height: 7.3 mm PFP-50N Length: 1 m; Height: 7.3 mm PFP-100N Length: 1 m; Height: 16 mm PFP-100N2 End Plate The...
.... One End Cover is provided with the CPU Unit NX-END02 DIN Tracks Length: 0.5 m, Height: 7.3 mm PFP-50N Length: 1 m, Height: 7.3 mm PFP-100N End Plate There are 2 stoppers provided with CPU U...
...herwise specified. Amplifier Units E9NC-AA0/-VA0 E9NC-AA10/-AA40/-VA10/-VA40 DIN Track PFP-100N PFP-50N Material: Aluminum PFP-100N2 Material: Aluminum End Plate PFP-M Materials: Iron, zinc p...
...ype Model Quantity Shallow type, total length: 1 m PFP-100N 1 Shallow type, total length: 0.5 m PFP-50N Deep type, total length: 1 m PFP-100N2 Note: For details, refer to DIN Track on PFP-[] ...
...e unit are each provided with one end cover. CK3W-TER11 DIN Track Length: 0.5 m. Height: 7.3 mm PFP-50N Length: 1 m. Height: 7.3 mm PFP-100N Length: 1 m. Height: 16 mm PFP-100N2 End Plate Sto...
...-500T-3 DIN Track Accessories Name Specifications Model DIN Track Length: 0.5 m; Height: 7.3 mm PFP-50N Length: 1 m; Height: 7.3 mm PFP-100N Length: 1 m; Height: 16 mm PFP-100N2 End Plate A s...
...24S S8V-CP0824 DIN Rail Mounting (Order Separately) Mounting Rail (Material: Aluminum) PFP-100N PFP-50N Mounting Rail (Material: Aluminum) PFP-100N2 End Plate PFP-M Note: If there is a possib...
...lation stop J77KC-K Tools for removal J78KC DIN Rails (Order Separately) Mounting Rail PFP-100N PFP-50N Mounting Rail PFP-100N2 End Plate PFP-M Spacer PFP-S last update: April 22, 2024...
...s./bag) Tools for removal Model J78KC DIN Rails (Order Separately) Mounting Rail Model PFP-100N PFP-50N Mounting Rail Model PFP-100N2 End Plate Model PFP-M Spacer Model PFP-S Note: 1. Order t...
...uxiliary circuit J77KC-K Removal tool J78KC DIN Rails (Order Separately) Mounting Rail PFP-100N PFP-50N Mounting Rail PFP-100N2 End Plate PFP-M Spacer PFP-S last update: October 1, 2019...
...ad current of the motor you will use. DIN Rails (Order Separately) Mounting Rail Model PFP-100N PFP-50N Mounting Rail Model PFP-100N2 End Plate Model PFP-M Spacer Model PFP-S Note: 1. Order t...