| IAグローバル検索 |
...o Safety Controllers. Compact Non-Contact Door Switch/Non-Contact Door Switch Controller D40A / G9SX-NS Electronic Detection Mechanism for Better Stability in Non-contact Door Switch Operatio...
... 2 m D40Z-1C2 5 m D40Z-1C5 Note: Must be used in combination with a G9SP Safety Controller or a G9SX-NS[] Non-contact Door Switch Controller. *1. Photocoupler output. Load current: 10 mA Cont...
...s when connected to the following OMRON Safety Controllers: Non-Contact Door Switch Controller: G9SX-NS Series Safety Controller: G9SP Series or NX Series Safety Control Unit UL Certification...
https://www.ia.omron.com/products/family/3920/specification.html
.../PLe(ISO 13849-1)标准 采用小尺寸及非接触式设计,便于在各种环境进行安装 小型非接触式门开关/非接触式门开关控制器 D40A / G9SX-NS 采用了电子检测构造,非接触式门开关运转更稳定 非接触式安全门开关 D...
...to one Controller while maintaining PLe/safety category 4. The D40Z can be connected to G9SP or G9SX-NS[] Safety Controllers. Select the best model for your application. Note 1: The G9SP supp...
...gory 4 even when connected in series *1. The maximum number of connectable switches is (30) for G9SX-NS/NSA, (15) or (30) for G9SP, and (20) per unit (maximum (10) per terminal) for NX-series...
...T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以D開頭的所有產品型號有41個 D40A / G9SX-NS D40A-2 D4A-[]N D4B-[]N D4BL D4BS D4C D4CC D4E-[]N D4F D4GS-N D4JL/D4JL-SK40 D4MC D4N D4N-[]R D4NH D4NL D4NS/D4NS-S...
... G7J G7K G7S-[]-E G7SA G7T G7TC G7X G7Z G9B G9H G9SA G9SB G9SE G9SP G9SX-AD[] / BC / EX G9SX-GS G9SX-NS G9SX-SM GD Series GI-SMD / SID GLS GQ-CRM21 GT1-AD / DA GT1-ID / OD GT1-ROS16 / ROP08 /...
... Compact Non-contact Door Switches Model Standard No. Certification No. D40A -- Z10060839656108 G9SX-NS/NSA Input: 24V DC output(semiconductor): 24V DC 0.8A Note: Use the D40A in combination ...
...。 更新日期 2018年10月16日 安全元件 安全模組 / 安全繼電器模組 G9SX系列 彈性安全模組 G9SX-AD[] / BC / EX G9SX-GS G9SX-SM G9SX-NS Top of page...
...。 更新日期 2015年8月8日 安全元件 安全模組 / 安全繼電器模組 G9SX系列 彈性安全模組 G9SX-AD[] / BC / EX G9SX-GS G9SX-SM G9SX-NS Top of page...
...。 更新日期 2025年3月19日 安全元件 安全模組 / 安全繼電器模組 G9SX系列 彈性安全模組 G9SX-AD[] / BC / EX G9SX-GS G9SX-SM G9SX-NS Top of page...
...-N ● D4JL Not applicable D4BL D40A-2 ● D40A *1. Use the D40A-2 and D40A in combination with the G9SX-NS/NSA ,G9SP or NX-SL/SI/SO. Note: Contact your OMRON representative if Applicable Standar...
...12SL-1 DST1-MD16SL-1 DST1-MRD08SL-1 Note 1: Please refer to Compact Non-contact Door Switch for G9SX-NS/NSA. Note 2: Contact your OMRON representative if Standard No. and Certification No. ar...
... D4JL Not applicable D4BL D40A-2*1 ● D40A*1 *1. Use the D40A-2 and D40A in combination with the G9SX-NS/NSA ,G9SP or NX-SL/SI/SO. Note: Contact your OMRON representative if Applicable Standar...
...7-5-3 EN60204-1 EN61508 EN ISO13849-1 Note: Use the D40A-2 and the D40A in combination with the G9SX-NS/NSA. Top of page Safety Limit Switches Model Ratings Standard No. Certification No. D4F...
...le D4JL D4BL D4SL-N D40A-2*1 ● Not applicable ● D40A*1 *1. Use the D40A in combination with the G9SX-NS/NSA, G9SP or NX-SL/SI/SO. Note: Contact your OMRON representative if Applicable Standar...
...ts / Safety Relay Units is a product of less than 7. G9SA G9SB G9SE G9SX-AD[] / BC / EX G9SX-GS G9SX-NS G9SX-SM...
https://www.ia.omron.com/products/index/safety-components/safety-units_safety-relay-units/G.html
...月13日 既符合PLe/類別4安全性 又兼具絕佳的性價比 安全性適用於多種裝置 串接*1 時亦符合PLe/類別4規範 *1. G9SX-NS/NSA最多可連接30台,G9SP為15台或30台、NX系列安全控制器、NX-SIH400為每個組件可連...
...H-X[][][] Safety Components Safety Application Controller : G9SX-GS Safety Door Switches : D40A/G9SX-NS Safety Door Switches : D4GL-SK10-LK Safety Limit Switches : D4N Switches Limit Switches...