Page top

Primary Contents

For Special Applications

OMRON has developed many Photoelectric Sensors for specific applications.

For Special Applications List

There are 9 products of For Special Applications.

RGB Color Sensor
E3MC E3MC

RGB Color Sensor Discriminates Delicate Differences in Color. Best Color Sensor in the Industry.

Color Mark Sensor
E3M-V E3M-V

Great for Irregularities and Lamination, an Easy-to-use Mark Sensor

Small Spot/Mark (Separate Amplifier)
E3C-VS / VM E3C-VS / VM

Extremely thin beam ideal for detection of minute objects and marks

Transparent Bottle Sensor
E3S-CR62 / 67 E3S-CR62 / 67

Ideal for Detecting Transparent Glass and Plastic Containers

Transparent Object Detection Sensor
E3S-R E3S-R

Ideal for Detecting Glass Wafers and Other Transparent Objects

Paper Bag Contents Sensor
E3S-5E4S-45 E3S-5E4S-45

Liquid Detection in Paper Bags!

Environmentally-resistive Fluororesin Photoelectric Sensor
E3HQ E3HQ

Superior Fluororesin Finish Protects Against Oil and Chemicals

PCB Sensors
E3S-LS3[] E3S-LS3[]

Reliable Detection Unaffected by PCB Holes or Notches

UV Power Monitor
F3UV F3UV

Monitor the Output of a UV Light Source through an Optical Fiber Cable