Page top

Primary Contents

Incremental

Incremental Encoders output a pulse string according to the rotational displacement of an axis. The number of rotations can be detected by counting the number of pulses.

Incremental List

There are 7 products of Incremental.

Incremental 25-mm-dia. Rotary Encoder
E6A2-C E6A2-C

Compact Encoder (External Diameter: 25 mm)

Incremental 40-mm-dia. Rotary Encoder
E6B2-C E6B2-C

General-purpose Encoder with Diameter of 40 mm

High-resolution Encoder with Diameter of 55 mm
E6D-C E6D-C

High-resolution Model for Measurement Instruments and Highprecision Positioning

Incremental 60-mm-dia. Rotary Encoder
E6F-C E6F-C

Rugged Encoder with the Strongest Shaft

Hollow-shaft Encoder with Diameter of 40 mm
E6H-C E6H-C

Hollow Shafts Eliminate the Need for a Coupling. Compact, High-resolution,General-purpose Rotary Encoder.