Page top

Primary Contents

Slot-type

The emitter and receiver are set in a U shape to enable easy handling.

Slot-type List

There are 6 products of Slot-type.

Compact Pre-wired Photomicrosensor with Built-in Amplifier (Non-modulated)
EE-SX91 EE-SX91

Meeting Customer Needs with Compact Sensors that Mount with M3 Screws

Photomicrosensor with Slim Cable (Non-modulated)
EE-SX77 / 87 EE-SX77 / 87

Slim, Compact Photomicrosensor that is still easy to use.

Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)
EE-SX47 / 67 EE-SX47 / 67

Photomicrosensor with 50- to 100-mA direct switching capacity for built-in application.

Slot-type Photomicrosensor with Connector (Modulated)
EE-SPX74 / 84 EE-SPX74 / 84

Photomicrosensor with light modulation for reduced external light interference and a connector for easy maintenance.

Slot-type Photomicrosensor with Cable
EE-SPX-W EE-SPX-W

Photomicrosensor with built-in amplifier and attached cable reduces external light interference.

Slot-type Photomicrosensor with Cable
EE-SPX303 / 403 EE-SPX303 / 403

Long sensing distance (13 mm) without external light interference.