![]()
Global
These are navigation links to move inside this page.
Knob-type Selector Switch (Cylindrical 22/25-dia.)
Install in 22-dia. or 25-dia. Panel Cutout
![]()
Quick links OMRON IA Push Buttons / Indicator Lamps in your country.
Please contact Europe headquarters.
Knob-type Selector Switch (Lighted/Non-lighted)
A22S/A22W
A22S-C
Terminal Arrangement (Bottom View)
Panel Cutouts
• When applying coating such as paint to the panel, the dimensions should be those after the plication of coating.
• Recommended panel thickness: 1 to 5 mm.
• Use an A22Z-R25 Ring when mounting to a panel with 25-mm holes.
Accessories
Refer to the relevant information in the corresponding section for the A22.
Caution: All units are in millimeters unless otherwise indicated.